UCC3751 Status: NRND

Single Line Ring Generator Controller


      
         
Alert me about changes<br/>to this product

Alert Icon   NRND: This product is not recommended for new designs. However, the device, tool, or software continues to be in production to support existing customers. TI does not recommend using this part in a new design. TI encourages designers to consider alternative products for new designs.


Datasheet

Download - PDF Icon

Product Information

Features

  • Novel Topology for Low-Cost, Efficient Generation of Ring Voltage
  • Provides DC Offset and "Talk Battery" Voltage for Off-Hook Conditions
  • Selectable 20, 25 and 50 Hz Ring Frequency
  • Secondary (AC) Current Limiting Allows Removal of AC Voltage under Off-Hook Conditions
  • Primary Current Limiting to Turn Power Stage Off Under Fault Conditions
  • Operates from a Single 12V Supply

The circuits described in this datasheet are covered under US Patent #5,663,878 and other patents pending.

Description

The UCC3751 controller is designed for driving a power stage that generates low frequency, high voltage sinusoidal signals for telephone ringing applications. The controller and the power stage are most suitable for single line applications where low cost, high efficiency and minimum parts count are critical. In addition to providing the sinusoidal ringing signal, the controller and the power stage are designed to provide the required DC voltage across the output when the phone goes off-hook. The DC voltage is also added as the offset to the ringing signal. This feature eliminates the need to have a separate talk battery voltage power supply as well as relays and drivers to switch between the ringing voltage and the talk battery.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Replaced ByPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
UCC3751DNRND0 to 70UCC3750DW3.00 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintReplaced by UCC3750DW
UCC3751DG4NRND0 to 70UCC3750DWG43.00 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintReplaced by UCC3750DWG4
UCC3751NNRND0 to 70UCC3750N3.00 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintReplaced by UCC3750N
UCC3751NG4NRND0 to 70UCC3750N3.00 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintReplaced by UCC3750N

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:26 AM GMT, 09 Feb 2010
RegionCompanyIn StockPurchase
Call**UCC3751D
AmericasRochester Electronics 240
Call**UCC3751N
AmericasRochester Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
UCC3751D  Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UCC3751DG4  Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UCC3751N  Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
UCC3751NG4  Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for UCC3751 Help

Datasheet

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here