UCC3803 Status: ACTIVE

Low-Power BiCMOS Current-Mode PWM


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 UCC1803 UCC2803 UCC2803-EP UCC2803-Q1 UCC3803
TopologyBoost, Flyback, Forward  Boost, Flyback, Forward    Boost, Buck, Flyback, Forward  
Control MethodCurrent Mode  Current Mode  Current Mode  Current Mode  Current Mode  
Duty Cycle(Max)(%)100  100  100  100  100  
PWM Outputs(#)1  1  1  1  1  
Frequency(Max)(kHz)1000  1000  1000  1000  1000  
UVLO Thresholds On/Off(V)4.1/3.6  4.1/3.6  4.1/3.6  4.1/3.6  4.1/3.6  
Pin/Package8CDIP  8PDIP, 8SOIC, 8TSSOP  8SOIC  8SOIC  8PDIP, 8SOIC, 8TSSOP  
Regulated Outputs(#)1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Other qualified versions of UCC3803

Version Part Number Definition
Military UCC1803 QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • UC39431: Precision Adjustable Shunt Regulator
  • UC3714: Complementary Switch FET Drivers
  • Product Information

    Features

    • 100µA Typical Starting Supply Current
    • 500µA Typical Operating Supply Current
    • Operation to 1MHz
    • Internal Soft Start
    • Internal Fault Soft Start
    • Internal Leading-Edge Blanking of the Current Sense Signal
    • 1 Amp Totem-Pole Output
    • 70ns Typical Response from Current-Sense to Gate Drive Output
    • 1.5% Tolerance Voltage Reference
    • Same Pinout as UC3842 and UC3842A

    Description

    The UCC1800/1/2/3/4/5 family of high-speed, low-power integrated circuits contain all of the control and drive components required for off-line and DC-to-DC fixed frequency current-mode switching power supplies with minimal parts count.

    These devices have the same pin configuration as the UC1842/3/4/5 family, and also offer the added features of internal full-cycle soft start and internal leading-edge blanking of the current-sense input.

    The UCC1800/1/2/3/4/5 family offers a variety of package options, temperature range options, choice of maximum duty cycle, and choice of critical voltage levels. Lower reference parts such as the UCC1803 and UCC1805 fit best into battery operated systems, while the higher reference and the higher UVLO hysteresis of the UCC1802 and UCC1804 make these ideal choices for use in off-line power supplies.

    View All Description in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    UCC3803DACTIVE0 to 701.75 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    UCC3803DG4ACTIVE0 to 701.75 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    UCC3803DTRACTIVE0 to 701.45 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    UCC3803DTRG4ACTIVE0 to 701.45 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    UCC3803NACTIVE0 to 701.45 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    UCC3803NG4ACTIVE0 to 701.45 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    UCC3803PWACTIVE0 to 701.80 | 1kuTSSOP (PW) | 8 View 150 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    UCC3803PWG4ACTIVE0 to 701.80 | 1kuTSSOP (PW) | 8 View 150 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    UCC3803PWTRACTIVE0 to 701.50 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    UCC3803PWTRG4ACTIVE0 to 701.50 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 9:49 AM GMT, 22 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 20 WeeksUCC3803D
    AmericasAvnet 300
    Newark 26
    Rochester Electronics 83
    AsiaWPI 92
    EuropeSpoerle 150
    TI Lead Time*: 20 WeeksUCC3803DG4
    AmericasRochester Electronics 25
    AsiaFarnell Asia 5
    TI Lead Time*: 20 WeeksUCC3803DTR
    EuropeAvnet-SILICA >1k
    TI Lead Time*: 20 WeeksUCC3803DTRG4
    None Reported
    View Distributors
    TI Lead Time*: 20 WeeksUCC3803N
    AmericasAvnet 201
    Rochester Electronics 149
    AsiaWPI 148
    TI Lead Time*: 20 WeeksUCC3803NG4
    None Reported
    View Distributors
    TI Lead Time*: 20 WeeksUCC3803PW
    AmericasRochester Electronics >1k
    WorldwideDigiKey 237
    TI Lead Time*: 20 WeeksUCC3803PWG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksUCC3803PWTR
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksUCC3803PWTRG4
    WorldwideDigiKey  Available
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    UCC3803D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    UCC3803DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    UCC3803DTR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    UCC3803DTRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    UCC3803N RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
    UCC3803NG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
    UCC3803PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    UCC3803PWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    UCC3803PWTR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    UCC3803PWTRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for UCC3803 Help

    Datasheet

    Application Notes

    View Application Notes for PWM Power Supply Controllers

    User Guides

    Simulation Models

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    UC39431 Precision Adjustable Shunt Regulator POWER SUPPLY SUPPORT-FEEDBACK SIGNAL GENERATORS TI customers also evaluated this product.
    UC3714 Complementary Switch FET Drivers AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here