|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The UCC38050 and UCC38051 are PFC controllers for low-to-medium power applications requiring compliance with IEC 1000-3-2 harmonic reduction standard. It is designed for controlling a boost preregulator operating in transition mode (also referred to as boundary conduction mode or critical conduction mode operation). It features a transconductance voltage amplifier for feedback error processing, a simple multiplier for generating a current command proportional to the input voltage, a current-sense (PWM) comparator, PWM logic and a totem-pole driver for driving an external FET. In the transition mode operation, the PWM circuit is self-oscillating with the turn-on being governed by an inductor zero-current detector (ZCD pin) and the turn-off being governed by the current-sense comparator. Additionally, the controller provides features such as peak current limit, default timer, overvoltage protection (OVP) and enable. The UCC38050 and UCC38051, while being pin compatible with other industry controllers providing similar functionality, offer many feature enhancements and tighter specifications, leading to an overall reduction in system implementation cost. The system performance is enhanced by incorporation of zero power detect function which allows the controller output to shut down at light load conditions without running into overvoltage. The device also features innovative slew rate enhancement circuits which improve the large signal transient performance of the voltage error amplifier. The low start-up and operating currents of the device results in low power consumption and ease of start-up. Highly accurate internal bandgap reference leads to tight regulation of output voltage in normal and OVP conditions, resulting in higher system reliability. The enable comparator ensures that the controller is off if the feedback sense path is broken or if the input voltage is very low. There are two key parameteric differences between UCC38050 and UCC38051. The UVLO turn-on threshold of UCC38050 is 15.8 V while for UCC38051 it is 12.5 V. Secondly, the gM amplifiers source current for UCC38050 is typically 1.3 mA while for UCC38051 it is 300 µA. The higher UVLO turn-on threshold of the UCC38050 allows quicker and easier start-up with a smaller VCC capacitance while the lower UVLO turn-on threshold of UCC38051 allows the operation of the PFC chip to be easily controlled by the downsteam PWM controller in two-stage power converters. The UCC38050 gM amplifier also provides a full 1.3-mA typical source current for faster start-up and improved transient response when output is low either at start-up or during transient conditions. The UCC38051 scales this source current back down to 300- µA typical source current to gradually increase the error voltage preventing a step increase in line currents at start-up but still provides good transient response. The UCC38051 is suitable for multiple applications including AC adapters where a two-stage power conversion is needed. The UCC38050 is suitable for applications such as electronic ballasts where there is no down-stream PWM conversion and the advantages of smaller VCC capacitor and improved transient response can be realized. Devices are available in either the industrial temperature range of 40°C to 105°C (UCC2805x) or commercial temperature range of 0°C to 70°C (UCC3805x). Package offerings are 8-pin SOIC (D) or 8-pin PDIP (P) packages. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| UCC38050D | ACTIVE | 0 to 70 | 0.75 | 100u | SOIC (D) | 8 | View | 75 | TUBE | |||
| UCC38050DG4 | ACTIVE | 0 to 70 | 0.75 | 100u | SOIC (D) | 8 | View | 75 | TUBE | |||
| UCC38050DR | ACTIVE | 0 to 70 | 0.75 | 100u | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| UCC38050DRG4 | ACTIVE | 0 to 70 | 0.75 | 100u | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| UCC38050P | ACTIVE | 0 to 70 | 0.80 | 100u | PDIP (P) | 8 | View | 50 | TUBE | |||
| UCC38050PE4 | ACTIVE | 0 to 70 | 0.80 | 100u | PDIP (P) | 8 | View | 50 | TUBE | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| TI Inventory Status | Reported Distributor Inventory | |||||||
| UCC38050D | As of 8:46 AM GMT, 20 Nov 2008 | As of 8:46 AM GMT, 20 Nov 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 9800* | 1 Weeks | Americas | DigiKey | 141 | ||||
| Mouser Electronics | 400 | |||||||
| Rochester Electronics | >1k | |||||||
| Asia | WPI | 75 | ||||||
| UCC38050DG4 | As of 8:46 AM GMT, 20 Nov 2008 | As of 8:46 AM GMT, 20 Nov 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 9800* | 1 Weeks | None Reported View Distributors | ||||||
| UCC38050DR | As of 8:46 AM GMT, 20 Nov 2008 | As of 8:46 AM GMT, 20 Nov 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 0* | 2500 | 27 Nov | 4 Weeks | Americas | Rochester Electronics | >1k | |||
| >10k | 5 Dec | Europe | Arrow Southern Europe | >1k | |||||
| UCC38050DRG4 | As of 8:46 AM GMT, 20 Nov 2008 | As of 8:46 AM GMT, 20 Nov 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 0* | 2500 | 27 Nov | 4 Weeks | None Reported View Distributors | |||||
| >10k | 5 Dec | ||||||||
| UCC38050P | As of 8:46 AM GMT, 20 Nov 2008 | As of 8:46 AM GMT, 20 Nov 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 5350* | 1 Weeks | Americas | DigiKey | 226 | ||||
| Newark | 393 | |||||||
| Rochester Electronics | >1k | |||||||
| Asia | WPI | 51 | ||||||
| UCC38050PE4 | As of 8:46 AM GMT, 20 Nov 2008 | As of 8:46 AM GMT, 20 Nov 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 5350* | 1 Weeks | None Reported View Distributors | ||||||
* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| UCC38050D | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| UCC38050DG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| UCC38050DR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| UCC38050DRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| UCC38050P | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| UCC38050PE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
View Application Notes for Power Factor Correction ICs
| Name | Part # | Company | Tool / Software Type |
| MathCAD Calculation Tool for UCC38050 Transition Mode PFC Controller | UCC38050-CALC | Texas Instruments | Calculation Utilities |
| UCC28051 Evaluation Module | UCC28051EVM | Texas Instruments | Development Boards/EVMs |
| UCC38050 Evalution Module: 100-W Universal Line Input PFC Boost Converter | UCC38050EVM | Texas Instruments | Development Boards/EVMs |
| |||
| Alternative Products - Are similar to UCC38050 | |||
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Comments | |
| UCC28019 | 8-Pin Continuous Conduction Mode (CCM) PFC Controller | TI customers also evaluated this product. | |
| UCC38051 | PFC Controller for low to medium power applications requiring compliance with IEC 1000-3-2 | TI customers also evaluated this product. | |
| UCC28070 | Two-Phase Interleaved CCM PFC Controller | TI customers also evaluated this product. | |
| UCC3817 | BiCMOS Power Factor Preregulator | TI customers also evaluated this product. | |
| UCC28060 | Natural Interleaved Dual-Phase Transition-Mode PFC Controller | TI customers also evaluated this product. | |
| UCC3818 | BiCMOS Power Factor Preregulator | TI customers also evaluated this product. | |
| Complementary Products - Can be used with UCC38050 | |||
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS61161 | White LED Driver with Digital and PWM Brightness Control in 2mm x 2mm QFN Package | LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS | TI customers also evaluated this product. |
| TPS70151 | Dual-Output LDO Voltage Regulators | LINEAR REGULATORS-DUAL CHANNEL LDO | TI customers also evaluated this product. |
| TLV431A | Low Voltage Adjustable Precision Shunt Regulator | REFERENCES-SHUNT VOLTAGE REFERENCES | TI customers also evaluated this product. |
| TPS60230 | 5-Channel, Current-regulated 125-mA Charge Pump for White LED Backlight in 3x3 QFN | INDUCTORLESS DC/DC REGULATORS (CHARGE PUMPS)-STEP-UP CHARGE PUMP REGULATORS | TI customers also evaluated this product. |
| UCC37324 | Dual 4 A Peak High Speed Low-Side Power MOSFET Drivers | AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS | TI customers also evaluated this product. |
| TPS61070 | Adjustable, 600-mA Switch, 90% Efficient PFM/PWM Boost Converter in ThinSOT-23 | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |
| BQ27210 | Li-Ion and Li-Pol Battery Gas Gauge IC for Portable Applications (bqJUNIOR) | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| TPS54386 | Dual 3A Non-Synchronous Buck Converter with Integrated High Side MOSFET, 600 kHz | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS54331 | 3A, 28V Input Step Down SWIFT(tm) DC/DC Converter with Eco-mode(tm) | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS76801 | Single Output LDO, 1.0A, Adj.(1.5 to 5.5V), Low Quiescent Current, Fast Transient Response | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |

No Tags are Available for this Part Number