|
|
|
|
Special NoteYou can program this part for 90% Maximum Duty Cycle for frequencies of 250kHz or less with added components, per SLUA251
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The UCC3809 family of BCDMOS economy low power integrated circuits contains all the control and drive circuitry required for off-line and isolated DC-to-DC fixed frequency current mode switching power supplies with minimal external parts count. Internally implemented circuits include undervoltage lockout featuring startup current less than 100µA, a user accessible voltage reference, logic to ensure latched operation, a PWM comparator, and a totem pole output stage to sink or source peak current. The output stage, suitable for driving N-Channel MOSFETs, is low in the off state. Oscillator frequency and maximum duty cycle are programmed with two resistors and a capacitor. The UCC3809 family also features full cycle soft start. The family has UVLO thresholds and hysteresis levels for off-line and DC-to-DC systems as shown in the table to the left. The UCC3809 and the UCC2809 are offered in the 8 pin SOIC (D), PDIP (N), TSSOP (PW), and MSOP (P) packages. The small TSSOP and MSOP packages make the device ideal for applications where board space and height are at a premium. |
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for UCC3809 
View Application Notes for PWM Power Supply Controllers
View User Guides for PWM Power Supply Controllers
| Description | Part # | Company |
| 12V, 1A Isolated PoE PD Power Supply Reference Design | PMP940 | Texas Instruments |
| 19 Watt AC Input LED Driver Reference Design | PMP3155 | Texas Instruments |
| Isolated, Low Cost, Non-Synchronous PoE PD Power Supply Reference Design | PMP717 | Texas Instruments |
| Isolated, Synchronous Flyback, 3.3V @ 3A or 5V @ 2A PoE PD Power Supply Reference Design | PMP929 | Texas Instruments |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| UCC28810 | LED Lighting Power Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| UCC3809-1 | Economy Primary Side Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| UCC28600 | 8-Pin Quasi Resonant Flyback Green Mode Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| TPS2375 | IEEE 802.3af PoE Powered Device Controllers | POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES | TI customers also evaluated this product. |
| TPS61165 | High Brightness White LED Driver in 2mm x 2mm QFN Package | LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS | TI customers also evaluated this product. |
| TPS61500 | High Brightness LED Driver with Integrated 3-A, 40-V Power Switch | LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number