UCC3813-0 Status: ACTIVE

Low Power Economy BiCMOS Current Mode PWM


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 UCC2813-0 UCC3813-0
TopologyBoost, Flyback, Forward  Boost, Buck, Flyback, Forward  
Control MethodCurrent Mode  Current Mode  
Duty Cycle(Max)(%)100  100  
PWM Outputs(#)1  1  
Frequency(Max)(kHz)1000  1000  
UVLO Thresholds On/Off(V)7.2/6.9  7.2/6.9  
Pin/Package8PDIP, 8SOIC, 8TSSOP  8PDIP, 8SOIC, 8TSSOP  
Regulated Outputs(#)1  1  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • UCC2813-0: Low Power Economy BiCMOS Current Mode PWM
  • UCC25600: 8-Pin High-Performance Resonant Mode Controller
  • UC2842AQ: Automotive Catalog Current-Mode PWM Controller
  • TL431: Adjustable Precision Shunt Regulator
  • TPS54620: 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter
  • TPS54331: 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™

Product Information

Features

  • 100µA Typical Starting Supply Current
  • 500µA Typical Operating Supply Current
  • Operation to 1MHz
  • Internal Soft Start
  • Internal Fault Soft Start
  • Internal Leading-Edge Blanking of the Current Sense Signal
  • 1 Amp Totem-Pole Output
  • 70ns Typical Response from Current-Sense to Gate Drive Output
  • 1.5% Tolerance Voltage Reference
  • Same Pinout as UCC3802, UC3842, and UC3842A

Description

The UCC3813-0/-1/-2/-3/-4/-5 family of high-speed, low-power integrated circuits contain all of the control and drive components required for off-line and DC-to-DC fixed frequency current-mode switching power supplies with minimal parts count.

These devices have the same pin configuration as the UC3442/3/4/5 family, and also offer the added features of internal full-cycle soft start and internal leading-edge blanking of the current-sense input.

The UCC3813-0/-1/-2/-3/-4/-5 family offers a variety of package options, temperature range options, choice of maximum duty cycle, and choice of critical voltage levels. Lower reference parts such as the UCC3813-3 and UCC3813-5 fit best into battery operated systems, while the higher reference and the higher UVLO hysteresis of the UCC3813-2 and UCC3813-4 make thsese ideal choices for use in off-line power supplies.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
UCC3813D-0ACTIVE0 to 700.90 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UCC3813D-0G4ACTIVE0 to 700.90 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UCC3813DTR-0ACTIVE0 to 700.80 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
UCC3813DTR-0G4ACTIVE0 to 700.80 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
UCC3813N-0ACTIVE0 to 700.90 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UCC3813N-0G4ACTIVE0 to 700.90 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UCC3813PW-0ACTIVE0 to 701.05 | 1kuTSSOP (PW) | 8 View 150 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UCC3813PW-0G4ACTIVE0 to 701.05 | 1kuTSSOP (PW) | 8 View 150 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UCC3813PWTR-0ACTIVE0 to 700.80 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
UCC3813PWTR-0G4ACTIVE0 to 700.80 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:49 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksUCC3813D-0
AmericasAvnet 75
Rochester Electronics 26
AsiaWPI 107
EuropeAvnet-SILICA 75
WorldwideDigiKey 114
TI Lead Time*: 20 WeeksUCC3813D-0G4
AmericasArrow 25
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksUCC3813DTR-0
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksUCC3813DTR-0G4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksUCC3813N-0
AmericasAvnet 377
Rochester Electronics 600
WorldwideDigiKey 267
Mouser Electronics 672
TI Lead Time*: 20 WeeksUCC3813N-0G4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksUCC3813PW-0
AmericasRochester Electronics >1k
WorldwideDigiKey 184
TI Lead Time*: 20 WeeksUCC3813PW-0G4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksUCC3813PWTR-0
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksUCC3813PWTR-0G4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
UCC3813D-0 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC3813D-0G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC3813DTR-0 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC3813DTR-0G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC3813N-0 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
UCC3813N-0G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
UCC3813PW-0 RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-2-260C-1 YEARViewView
UCC3813PW-0G4 RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-2-260C-1 YEARViewView
UCC3813PWTR-0 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UCC3813PWTR-0G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for UCC3813-0 Help

Datasheet

Application Notes

View Application Notes for PWM Power Supply Controllers

User Guides

Reference Designs

Description Part # Company
Buck Reference Design PMP403 Texas Instruments
Dual Non-Sync Buck, Sync Buck, Negative Flyback with Vin 6 to 15 V PMP00-062 Texas Instruments
Flyback Reference Design PMP112 Texas Instruments
Flyback, LDO, Buck, Sync. Buck Reference Design PMP009 Texas Instruments
Sepic Reference Design PMP389 Texas Instruments

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
UCC2813-0 Low Power Economy BiCMOS Current Mode PWM AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
UCC25600 8-Pin High-Performance Resonant Mode Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
UC2842AQ Automotive Catalog Current-Mode PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
TL431 Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54331 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
UCC28070 Two-Phase Interleaved CCM PFC Controller AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.
UCC29002 Advanced 8-pin Load Share Controller POWER SUPPLY SUPPORT-LOADSHARE TI customers also evaluated this product.
UA7808 3 Pin 1.5A Fixed 8V Positive Voltage Regulator LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
TPS54231 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS76912 Single Output LDO, 100mA, Fixed(1.2V), Low Quiescent Current, Over Current Limitation LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS51200 Sink/Source DDR Termination Regulator LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here