|
|
|
|
Other qualified versions of UCC3895
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The UCC3895 is a phase-shift PWM controller that implements control of a full-bridge power stage by phase shifting the switching of one half-bridge with respect to the other. It allows constant frequency pulse-width modulation in conjunction with resonant zero-voltage switching to provide high efficiency at high frequencies. The part can be used either as a voltage-mode or current-mode controller. While the UCC3895 maintains the functionality of the UC3875/6/7/8 family and UC3879, it improves on that controller family with additional features such as enhanced control logic, adaptive delay set, and shutdown capability. Since it is built using the BCDMOS process, it operates with dramatically less supply current than it's bipolar counterparts. The UCC3895 can operate with a maximum clock frequency of 1 MHz. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| UCC3895DW | ACTIVE | 0 to 70 | 4.75 | 1ku | SOIC (DW) | 20 | View | 25 | TUBE | |||
| UCC3895DWG4 | ACTIVE | 0 to 70 | 4.75 | 1ku | SOIC (DW) | 20 | View | 25 | TUBE | |||
| UCC3895DWTR | ACTIVE | 0 to 70 | 4.45 | 1ku | SOIC (DW) | 20 | View | 2000 | LARGE T&R | Purchase Samples | ||
| UCC3895DWTRG4 | ACTIVE | 0 to 70 | 4.45 | 1ku | SOIC (DW) | 20 | View | 2000 | LARGE T&R | Purchase Samples | ||
| UCC3895N | ACTIVE | 0 to 70 | 4.75 | 1ku | PDIP (N) | 20 | View | 20 | TUBE | |||
| UCC3895NG4 | ACTIVE | 0 to 70 | 4.75 | 1ku | PDIP (N) | 20 | View | 20 | TUBE | |||
| UCC3895PW | ACTIVE | 0 to 70 | 4.80 | 1ku | TSSOP (PW) | 20 | View | 70 | TUBE | |||
| UCC3895PWG4 | ACTIVE | 0 to 70 | 4.80 | 1ku | TSSOP (PW) | 20 | View | 70 | TUBE | |||
| UCC3895PWTR | ACTIVE | 0 to 70 | 4.50 | 1ku | TSSOP (PW) | 20 | View | 2000 | LARGE T&R | Purchase Samples | ||
| UCC3895PWTRG4 | ACTIVE | 0 to 70 | 4.50 | 1ku | TSSOP (PW) | 20 | View | 2000 | LARGE T&R | Purchase Samples | ||
| UCC3895Q | ACTIVE | 0 to 70 | 5.65 | 1ku | PLCC (FN) | 20 | View | 46 | TUBE | |||
| UCC3895QG3 | ACTIVE | 0 to 70 | 5.65 | 1ku | PLCC (FN) | 20 | View | 46 | TUBE | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:40 AM GMT, 06 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksUCC3895DW | |||
| Americas | Arrow | 715 | |
| Newark | 77 | ||
| Worldwide | DigiKey | 13 | |
| Mouser Electronics | 7 | ||
| TI Lead Time*: 20 WeeksUCC3895DWG4 | |||
| Americas | Rochester Electronics | 5 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksUCC3895DWTR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksUCC3895DWTRG4 | |||
| Asia | WPI | 10 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksUCC3895N | |||
| Americas | Newark | 80 | |
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 118 | |
| WPI | 230 | ||
| Europe | Avnet-SILICA | 7 | |
| Farnell | 118 | ||
| Spoerle | 40 | ||
| Worldwide | DigiKey | 772 | |
| Mouser Electronics | 76 | ||
| TI Lead Time*: 4 WeeksUCC3895NG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksUCC3895PW | |||
| Americas | Rochester Electronics | >1k | |
| Asia | WPI | 13 | |
| Europe | Avnet-SILICA | 70 | |
| TI Lead Time*: 20 WeeksUCC3895PWG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksUCC3895PWTR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksUCC3895PWTRG4 | |||
| Asia | WPI | 164 | |
| TI Lead Time*: 4 WeeksUCC3895Q | |||
| Europe | EBV Elektronik | 36 | |
| Worldwide | DigiKey | 138 | |
| Mouser Electronics | 30 | ||
| TI Lead Time*: 4 WeeksUCC3895QG3 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| UCC3895DW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UCC3895DWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UCC3895DWTR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UCC3895DWTRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UCC3895N | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
| UCC3895NG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
| UCC3895PW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UCC3895PWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UCC3895PWTR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UCC3895PWTRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UCC3895Q | Green (RoHS & no Sb/Br) | CU SN | Level-2-260C-1 YEAR | View | View |
| UCC3895QG3 | Green (RoHS & no Sb/Br) | CU SN | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for UCC3895 
View Application Notes for PWM Power Supply Controllers
| Name | Part # | Company | Tool / Software Type |
| UCC3895 Evaluation Module | UCC3895EVM-001 | Texas Instruments | Development Boards/EVMs |
| Part # | Name | Product Family | Comments |
| UCC27200 | 120V Boot, 3-A Peak, High Frequency, High-Side/Low-Side Driver | AC/DC AND DC/DC POWER SUPPLIES - MOSFET DRIVERS | The UCC27200 has a boot voltage capability of 120V and when combined with the UCC3895 becomes an ideal solution for intermediate bus architecture converters. |
| Customers Who Evaluated This Product Also Evaluated... | |||
| UCC2895 | BiCMOS Advanced Phase Shift Resonant Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| UC3875 | Phase Shift Resonant Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| UCC25600 | 8-Pin High-Performance Resonant Mode Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| TL494 | PWM Control Circuit | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| UC3879 | Phase Shift Resonant Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| UCC1895 | BiCMOS Advanced Phase Shift Resonant Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| UCC28600 | 8-Pin Quasi Resonant Flyback Green Mode Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| UCC28070 | Two-Phase Interleaved CCM PFC Controller | AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS | TI customers also evaluated this product. |
| TL431A | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| TLV431A | Low Voltage Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| TLV1117-33 | Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection | LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS | TI customers also evaluated this product. |
| UCC27324 | Dual 4 A Peak High Speed Low-Side Power MOSFET Drivers | AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS | TI customers also evaluated this product. |
| TPS40210 | Wide Input Range Current Mode Boost Controller | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS63000 | 96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN | DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS | TI customers also evaluated this product. |
| TPS2051B | Single, Current-Limited, Power-Distribution Switch | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| TPS51125 | Dual-Synchronous, Step-Down Controller with Out-of-AudioT Operation and 100-mA LDOs | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |

No Tags are Available for this Part Number