|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
UCC38C4x family is a high-performance current-mode PWM controller. It is an enhanced BiCMOS version with pin-for-pin compatibility to the industry standard UC384xA family and UC384x family of PWM controllers. In addition, lower startup voltage versions of 7 V are offered as UCC38C40 and UCC38C41. Providing necessary features to control fixed frequency, peak current-mode power supplies, this family offers the following performance advantages. The device offers high-frequency operation up to 1 MHz with low start-up and operating currents, thus minimizing start-up loss and low operating power consumption for improved efficiency. The device also features a very fast current-sense-to-output delay time of 35 ns and a ±1 A peak output current capability with improved rise and fall times for driving large external MOSFETs directly. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| UCC38C42D | ACTIVE | 0 to 70 | 0.75 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| UCC38C42DG4 | ACTIVE | 0 to 70 | 0.75 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| UCC38C42DGK | ACTIVE | 0 to 70 | 0.90 | 1ku | MSOP (DGK) | 8 | View | 100 | TUBE | |||
| UCC38C42DGKG4 | ACTIVE | 0 to 70 | 0.90 | 1ku | MSOP (DGK) | 8 | View | 100 | TUBE | |||
| UCC38C42DGKR | ACTIVE | 0 to 70 | 0.70 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| UCC38C42DGKRG4 | ACTIVE | 0 to 70 | 0.70 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| UCC38C42DR | ACTIVE | 0 to 70 | 0.70 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| UCC38C42DRG4 | ACTIVE | 0 to 70 | 0.70 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| UCC38C42P | ACTIVE | 0 to 70 | 0.90 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | |||
| UCC38C42PG4 | ACTIVE | 0 to 70 | 0.90 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:48 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksUCC38C42D | |||
| Americas | Rochester Electronics | 65 | |
| Asia | WPI | 87 | |
| Europe | Avnet-SILICA | 275 | |
| Worldwide | DigiKey | 684 | |
| Mouser Electronics | 325 | ||
| TI Lead Time*: 20 WeeksUCC38C42DG4 | |||
| Asia | Farnell Asia | 309 | |
| Europe | Farnell | 259 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksUCC38C42DGK | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | 160 | |
| TI Lead Time*: 14 WeeksUCC38C42DGKG4 | |||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 297 | ||
| TI Lead Time*: 14 WeeksUCC38C42DGKR | |||
| Americas | Avnet | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksUCC38C42DGKRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksUCC38C42DR | |||
| Americas | Avnet | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksUCC38C42DRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksUCC38C42P | |||
| Americas | Rochester Electronics | 94 | |
| Asia | WPI | 79 | |
| Worldwide | DigiKey | 68 | |
| Mouser Electronics | 224 | ||
| TI Lead Time*: 14 WeeksUCC38C42PG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| UCC38C42D | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| UCC38C42DG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| UCC38C42DGK | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UCC38C42DGKG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UCC38C42DGKR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UCC38C42DGKRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UCC38C42DR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| UCC38C42DRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| UCC38C42P | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
| UCC38C42PG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for UCC38C42 
View Application Notes for PWM Power Supply Controllers
| Description | Part # | Company |
| Boost with Vin 12 V and Vout 24 V | PMP104 | Texas Instruments |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| UCC38C43 | BiCMOS Low-Power Current Mode PWM Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| UC3842 | Current-Mode PWM Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| UCC28C42 | BiCMOS Low Current 8 Pin PWM Current Mode Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number