UCC3911-1 Status: ACTIVE

2-Cell Lithium-Ion Battery Protection IC W/Internal FET And Vov = 4.20V


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

Customers Who Evaluated This Product Also Evaluated

  • BQ29419: Voltage Protection for 2, 3, or 4 Cell Li-Ion Batteries
  • BQ29330: Two, Three and Four Cell Lithium or Lithium-Polymer Battery Protection AFE
  • BQ77PL900: 5-10 cell Li-ion Battery protection & AFE

Product Information

Features

  • Protects Sensitive Lithium-Ion and Lithium-Polymer Cells from Overcharging and Overdischarging
  • Used for Two-Cell Battery Packs
  • No External FETs Required
  • Provides Protection Against Battery Pack Output Short Circuit
  • Extremely Low Power Drain on Batteries of About 20 µA
  • Low Internal FET Switch Voltage Drop
  • User Controllable Delay for Tripping Short Circuit Current Protector
  • 3-A Current Capacity
  • APPLICATIONS
    • PDA, Camcorder, Digital Camera, Private Mobile Radio

Description

The UCC3911 is a two-cell lithium-ion (Li-Ion) and lithium-polymer (Li-Pol) battery pack protector device that incorporates an on-chip series FET switch thus reducing manufacturing costs and increasing reliability. The device’s primary function is to protect both Li-Ion and Li-Pol cells in a two-cell battery pack from being either overcharged (overvoltage) or overdischarged (undervoltage). It employs a precision bandgap voltage reference that is used to detect when either cell is approaching an overvoltage or undervoltage state. When on-board logic detects either condition, the series FET switch opens to protect the cells.

A negative feedback loop controls the FET switch when the battery pack is in either the overvoltage or undervoltage state.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
UCC3911DP-1ACTIVE-20 to 702.65 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol 
UCC3911DP-1G4ACTIVE-20 to 702.65 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:49 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksUCC3911DP-1
AmericasRochester Electronics 978
AsiaFarnell Asia 76
EuropeFarnell 76
WorldwideDigiKey 95
Mouser Electronics 114
TI Lead Time*: 20 WeeksUCC3911DP-1G4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
UCC3911DP-1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UCC3911DP-1G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for UCC3911-1 Help

Datasheet

Application Notes

User Guides

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
BQ29419 Voltage Protection for 2, 3, or 4 Cell Li-Ion Batteries BATTERY MANAGEMENT-LITHIUM ION PROTECTION TI customers also evaluated this product.
BQ29330 Two, Three and Four Cell Lithium or Lithium-Polymer Battery Protection AFE BATTERY MANAGEMENT-LITHIUM ION PROTECTION TI customers also evaluated this product.
BQ77PL900 5-10 cell Li-ion Battery protection & AFE BATTERY MANAGEMENT-LITHIUM ION PROTECTION TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here