|
|
|
|
Product InformationFeatures
Description
The UCC3915 programmable hot swap power manager provides complete power-management, hot-swap capability, and circuit breaker functions. The only external component required to operate the device, other than power supply bypassing, is the fault-timing capacitor, CT. All control and housekeeping functions are integrated, and externally programmable. These include the fault current level, maximum output sourcing current, maximum fault time, and startup delay. In the event of a constant fault, the internal fixed 2% duty cycle ratio limits average output power. The internal 4-bit DAC allows programming of the fault-level current from 0 A to 3 A with 0.25-A resolution. The IMAX control pin sets the maximum-sourcing current to 1 A above the trip level or to a full 4 A of output current for fast output capacitor charging. When the output current is below the fault level, the output MOSFET is switched on with a nominal ON resistance of 0.15 The UCC3915 can be put into sleep mode, drawing only 100 uA of supply current. Other features include an open-drain fault-output indicator, thermal shutdown, undervoltage lockout, 7-V to 15-V operation, and low-thermal resistance SOIC and TSSOP power packages. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| UCC3915DP | ACTIVE | 0 to 70 | 2.80 | 1ku | SOIC (D) | 16 | View | 40 | TUBE | |||
| UCC3915DPG4 | ACTIVE | 0 to 70 | 2.80 | 1ku | SOIC (D) | 16 | View | 40 | TUBE | |||
| UCC3915DPTR | ACTIVE | 0 to 70 | 2.55 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | Purchase Samples | ||
| UCC3915DPTRG4 | ACTIVE | 0 to 70 | 2.55 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | Purchase Samples | ||
| UCC3915N | ACTIVE | 0 to 70 | 2.55 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | |||
| UCC3915NG4 | ACTIVE | 0 to 70 | 2.55 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | |||
| UCC3915PWP | ACTIVE | 0 to 70 | 2.80 | 1ku | TSSOP (PW) | 24 | View | 60 | TUBE | |||
| UCC3915PWPG4 | ACTIVE | 0 to 70 | 2.80 | 1ku | TSSOP (PW) | 24 | View | 60 | TUBE | |||
| UCC3915PWPTR | ACTIVE | 0 to 70 | 2.55 | 1ku | TSSOP (PW) | 24 | View | 2000 | LARGE T&R | Purchase Samples | ||
| UCC3915PWPTRG4 | ACTIVE | 0 to 70 | 2.55 | 1ku | TSSOP (PW) | 24 | View | 2000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:45 AM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksUCC3915DP | |||
| Americas | Avnet | 20 | |
| Rochester Electronics | 990 | ||
| Worldwide | DigiKey | 773 | |
| TI Lead Time*: 20 WeeksUCC3915DPG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksUCC3915DPTR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksUCC3915DPTRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksUCC3915N | |||
| Worldwide | DigiKey | 114 | |
| TI Lead Time*: 4 WeeksUCC3915NG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 1 WeekUCC3915PWP | |||
| Americas | Rochester Electronics | 560 | |
| Worldwide | DigiKey | 146 | |
| TI Lead Time*: 1 WeekUCC3915PWPG4 | |||
| Europe | EBV Elektronik | 180 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksUCC3915PWPTR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksUCC3915PWPTRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| UCC3915DP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UCC3915DPG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UCC3915DPTR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UCC3915DPTRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UCC3915N | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
| UCC3915NG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
| UCC3915PWP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UCC3915PWPG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UCC3915PWPTR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UCC3915PWPTRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for UCC3915 
View Application Notes for Hot-Swap Switches (Integrated FET)

No Tags are Available for this Part Number