UCC3952-1 Status: OBSOLETE

Single Cell Lithium-Ion Battery Protection IC W/Internal FET And Vov = 4.20V


      
         
Alert me about changes<br/>to this product

Alert Icon   

This Product is no longer available

Product Information

Features

  • Protects Sensitive Lithium-Ion Cells From Overcharging and Over-Discharging
  • Dedicated for One-Cell Applications
  • Integrated Low-Impedance MOSFET Switch and Sense Resistor
  • Precision Trimmed Overcharge and Overdischarge Voltage Limits
  • Extremely Low Power Drain
  • 3-A Current Capacity
  • Overcurrent and Short-Circuit Protection
  • Reverse Charger Protection
  • Thermal Protection

Description

The UCC3952 monolithic BiCMOS lithium-ion battery protection circuit increases the useful operating life of a one-cell rechargeable battery pack. Cell protection features include internally trimmed charge and discharge voltage limits, discharge current limit with a delayed shutdown, and an ultra-low-current sleep mode state when the cell is discharged. Additional features include an on-chip MOSFET for reduced external component count and a charge pump for reduced power losses while charging or discharging a low-cell-voltage battery pack. This protection circuit requires one external capacitor and can operate and safely shut down in a short circuit condition.

    

Quality & Lead (Pb)-Free Data

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for UCC3952-1 Help

Datasheet

User Guides

More Literature

Tools & Software

NamePart # Company Tool / Software Type
BQ2023EVM-002 Single Wire Battery Monitor with UCC3952A Battery ProtectorBQ2023EVM-002Texas InstrumentsDevelopment Boards/EVMs
UCC3952 Evaluation Module for Li-Ion with 4.25V Vov, One CellUCC3952EVM-009Texas InstrumentsDevelopment Boards/EVMs

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here