|
|
|
|
Product InformationFeatures
Description
The UCC3952 monolithic BiCMOS lithium-ion battery protection circuit increases the useful operating life of a one-cell rechargeable battery pack. Cell protection features include internally trimmed charge and discharge voltage limits, discharge current limit with a delayed shutdown, and an ultra-low-current sleep mode state when the cell is discharged. Additional features include an on-chip MOSFET for reduced external component count and a charge pump for reduced power losses while charging or discharging a low-cell-voltage battery pack. This protection circuit requires one external capacitor and can operate and safely shut down in a short circuit condition. |
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for UCC3952-3 
| Name | Part # | Company | Tool / Software Type |
| BQ2023EVM-002 Single Wire Battery Monitor with UCC3952A Battery Protector | BQ2023EVM-002 | Texas Instruments | Development Boards/EVMs |
| UCC3952 Evaluation Module for Li-Ion with 4.25V Vov, One Cell | UCC3952EVM-009 | Texas Instruments | Development Boards/EVMs |

No Tags are Available for this Part Number