UCC3957-1 Status: ACTIVE

3-, 4-Cell Lithium-Ion Protection IC W/Vov = 4.20V

      
         
Alert me about changes<br/>to this product

Datasheet

Download - PDF Icon
  • Three - Four Cell Lithium-Ion Protector Circuit (Rev. B) (ucc3957-1.pdf, 268 KB)
    26 Sep 2002 Download

 UCC3957-1UCC3957-2 UCC3957-3 UCC3957-4 
Cells Protected(Max)3, 4  3, 4  3, 4  3, 4  
Overvoltage Threshold(V)4.2  4.25  4.3  4.35  
Protection FETsExternal  External  External  External  
Shutdown Current(uA)3.5  3.5  3.5  3.5  
Pin/Package16SSOP/QSOP  16SSOP/QSOP  16SSOP/QSOP  16SSOP/QSOP  
Approx. Price (US$) 2.25 | 1ku   2.25 | 1ku   2.25 | 1ku   2.25 | 1ku  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • UCC3911-1: 2-Cell Lithium-Ion Battery Protection IC W/Internal FET And Vov = 4.20V
  • BQ29311: 3-, 4-Cell Lithium-Ion Protection IC for Use With BQ2083/5

Product Information

Features

  • Three- or Four-Cell Operation
  • Two-Tier Overcurrent Limiting
  • 30-uA Typical Supply-Current Consumption
  • 3.5-uA Typical Supply Current in Sleep Mode
  • Smart Discharge Minimizes Losses in Overcharge Mode
  • 6.5-V to 20-V VDD Supply Range
  • Highly Accurate Internal Voltage Reference
  • Externally Adjustable Delays in Overcurrent Controller
  • Detection of Loss-of-Cell Sense Connections

Description

The UCC3957 is a BiCMOS three- or four-cell lithium-ion battery pack protector designed to operate with external P-channel MOSFETs. Utilizing external P-channel MOSFETs provides the benefits of no loss-of-system ground in an overdischarge state, and protects the IC as well as battery cells from damage during an overcharge state. An internal state machine runs continuously to protect each lithium-ion cell from overcharge and overdischarge. A separate overcurrent-protection block protects the battery pack from excessive discharge currents.

If any cell voltage exceeds the overvoltage threshold, the appropriate external P-channel MOSFET is turned off, preventing further charge current. An external N-channel MOSFET is required to level shift to this high-side P-channel MOSFET. Discharge current can still flow through the second P-channel MOSFET. Likewise, if any cell voltage falls below the undervoltage limit, the second P-channel MOSFET is turned off and only charge current is allowed. Such a cell-voltage condition causes the chip to go into low-power sleep mode. Attempting to charge the battery pack wakes up the chip. A cell-count pin (CLCNT) is provided to program the IC for three- or four-cell operations.

A two-tiered overcurrent controller and external current shunt protect the battery pack from excessive discharge currents. If the first overcurrent threshold level is exceeded, an internal timing circuit charges an external capacitor to provide a user programmable blanking time. If at the end of the blanking time the overcurrent condition still exists, the external discharge FET is turned off for a period 17 times longer than the first blanking period, and then the discharge FET is turned back on. If at any time a second higher overcurrent threshold is exceeded for more than a user programmable time, the discharge FET is turned off, and remains off for the same period as the first tier off time. This two tiered overcurrent-protection scheme allows for charging capacitive loads while retaining effective short-circuit protection.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
UCC3957M-1ACTIVE-20 to 702.25 | 1kuSSOP/QSOP (DBQ) | 16 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UCC3957M-1G4ACTIVE-20 to 702.25 | 1kuSSOP/QSOP (DBQ) | 16 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UCC3957MTR-1ACTIVE-20 to 702.25 | 1kuSSOP/QSOP (DBQ) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
UCC3957MTR-1G4ACTIVE-20 to 702.25 | 1kuSSOP/QSOP (DBQ) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
UCC3957M-1As of 8:45 AM GMT, 20 Nov 2008As of 8:45 AM GMT, 20 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 1575 | 27 Nov 4 Weeks AmericasDigiKey 270
 >10k | 12 Jan Mouser Electronics 192
  Rochester Electronics >1k
UCC3957M-1G4As of 8:45 AM GMT, 20 Nov 2008As of 8:45 AM GMT, 20 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 1575 | 27 Nov 4 Weeks None Reported
View Distributors
   
 >10k | 12 Jan     
UCC3957MTR-1As of 8:45 AM GMT, 20 Nov 2008As of 8:45 AM GMT, 20 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 6 Jan 7 Weeks AmericasRochester Electronics >1k
UCC3957MTR-1G4As of 8:45 AM GMT, 20 Nov 2008As of 8:45 AM GMT, 20 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 6 Jan 7 Weeks None Reported
View Distributors
   
View all Distributors  

* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
UCC3957M-1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UCC3957M-1G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UCC3957MTR-1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UCC3957MTR-1G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Datasheets

  • Three - Four Cell Lithium-Ion Protector Circuit (Rev. B) (ucc3957-1.pdf, 268 KB)
    26 Sep 2002 Download
 Alternative Products - Are similar to UCC3957-1
Customers Who Evaluated This Product Also Evaluated...
Part #Name Comments
UCC3911-12-Cell Lithium-Ion Battery Protection IC W/Internal FET And Vov = 4.20VTI customers also evaluated this product.
BQ293113-, 4-Cell Lithium-Ion Protection IC for Use With BQ2083/5TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support