UCC5611 Status: NRND

Lowest Capacitance 18-Line 3-5V SE Terminator for SCSI Through Ultra SCSI with Reverse Disconnect


      
         
Alert me about changes<br/>to this product

Alert Icon   NRND: This product is not recommended for new designs. However, the device, tool, or software continues to be in production to support existing customers. TI does not recommend using this part in a new design. TI encourages designers to consider alternative products for new designs.

Replaced By:

  • UCC5617 The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. 

Product Information

Features

  • Complies with SPI–2 and SPI–3 Standards
  • 2.75-V to 7-V Operation
  • 1.8-pF Channel Capacitance during Disconnect
  • 1-µA Supply Current in Disconnect Mode
  • 110/2.5-k Programmable Termination
  • Completely Meets SCSI Hot Plugging
  • –650-mA Sourcing Current for Termination
  • +400-mA Sinking Current for Active Negation Drivers
  • Trimmed Termination Current to 4%
  • Trimmed Impedance to 7%
  • Current Limit and Thermal Shutdown Protection

Description

The UCC5611 provides 18 lines of active termination for a SCSI (Small Computer Systems Interface) parallel bus. The SCSI standard recommends active termination at both ends of the cable segment.

The UCC5611 is ideal for high performance 3.3-V SCSI systems. The key features contributing to such low-operating voltage are the 0.1-V drop-out regulator and the 2.75-V reference. During disconnect the supply current is typically only 1 uA, which makes the IC attractive for battery powered systems.

The UCC5611 is designed with an ultra-low channel capacitance of 1.8 pF, which eliminates effects on signal integrity from disconnected terminators at interim points on the bus.

The UCC5611 can be programmed for either a 110 termination is connected when the DISCNCT\ pin is driven high, and disconnected when driven low.

The power amplifier output stage allows the UCC5611 to source full termination current and sink active negation current when all termination lines are actively negated.

The UCC5611 is pin for pin compatible with Texas Instrument’s other 18-line SCSI terminators, except that DISCNCT\ is now active low, allowing lower capacitance and lower voltage upgrades to existing systems. The UCC5611, as with all of Texas Instrument terminators, is completely hot pluggable and appears as high impedance at the terminating channels with VTRMPWR = 0 V or open.

Internal circuit trimming is utilized, first to trim the 110 termination impedance to a 7% tolerance, and then most importantly, to trim the output current to a 4% tolerance, which maximizes noise margin.

Other features include thermal shutdown and current limit.

This device is offered in low thermal resistance versions of the industry standard 28-pin wide body SOIC and 28-pin PLCC.

    

Pricing / Packaging / CAD Design Tools / Samples

PackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Replaced ByPackage | PinsTop Side MarkingSymbolsFootprintsSamples
UCC5611DWPNRND0 to 70UCC5617DWPSOIC (DW) | 28 View Download CAD Format for this Symbol Download CAD Format for this FootprintReplaced by UCC5617DWP
UCC5611DWPG4NRND0 to 70 SOIC (DW) | 28 View Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
UCC5611DWPTRNRND0 to 70UCC5617DWPTRSOIC (DW) | 28 View Download CAD Format for this Symbol Download CAD Format for this FootprintReplaced by UCC5617DWPTR
UCC5611DWPTRG4NRND0 to 70 SOIC (DW) | 28 View Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available

Inventory

Reported Distributor Inventory as of 9:44 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
Call**UCC5611DWP
AmericasRochester Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for UCC5611 Help

Datasheet

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here