UCD7100 Status: ACTIVE

Digital Control Compatible Single Low-Side +/- 4Amp MOSFET Driver with Current Sense


      
         
Alert me about changes<br/>to this product

 UCD7100
No. of Outputs1  
Driver ConfigurationSingleother:Uncommitted/Non-Inverting  
VCC(Min)(V)4.5  
VCC(Max)(V)16  
Peak Output Current(A)4  
Rise Time(ns)10  
Fall Time(ns)10  
Prop Delay(ns)20  
Input ThresholdCMOSTTL  
Pin/Package14HTSSOP  
Operating Temp Range(Celsius)-40 to 105  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • UCD7201: Digital Control Compatible Dual Low Side +/- 4A MOSFET Driver with Single Common Current Sense
  • UCD7230: Digital Power Compatible Synchronous Buck Driver
  • TPS51113: 4.5V to 13.2V Synchronous Buck Controller with High Current Gate Driver, 300kHz
  • UCD9220: Digital PWM System Controller
  • UCD9240: Digital Point of Load System Controller

Product Information

Features

  • Adjustable Current Limit Protection
  • 3.3-V, 10-mA Internal Regulator
  • DSP/µC Compatible Inputs
  • Single ±4-A TrueDrive™ High Current Driver
  • 10-ns Typical Rise and Fall Times with 2.2-nF Loads
  • 25-ns Input-to-Output Propagation Delay
  • 25-ns Current Sense to Output Delay
  • Programmable Current Limit Threshold
  • Digital Output Current Limit Flag
  • 4.5-V to 15-V Supply Voltage Range
  • Rated from -40°C to 105°C
  • Lead(Pb)-Free Packaging
  • APPLICATIONS
    • Digitally Controlled Power Supplies
    • DC/DC Converters
    • Motor Controllers
    • Line Drivers

TrueDrive, PowerPAD are trademarks of Texas Instruments.

Description

The UCD7100 is a member of the UCD7K family of digital control compatible drivers for applications utilizing digital control techniques or applications requiring fast local peak current limit protection.

The UCD7100 is a low-side ±4-A high-current MOSFET gate driver. It allows the digital power controllers such as UCD9110 or UCD9501 to interface to the power stage in single ended topologies. It provides a cycle-by-cycle current limit function with programmable threshold and a digital output current limit flag which can be monitored by the host controller. With a fast 25-ns cycle-by-cycle current limit protection, the driver can turn off the power stage in the unlikely event that the digital system can not respond to a failure situation in time.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
UCD7100PWPACTIVE-40 to 1051.10 | 1kuHTSSOP (PWP) | 14 View 90 | TUBE Download CAD Format for this Symbol
UCD7100PWPG4ACTIVE-40 to 1051.10 | 1kuHTSSOP (PWP) | 14 View 90 | TUBE Download CAD Format for this Symbol
UCD7100PWPRACTIVE-40 to 1050.99 | 1kuHTSSOP (PWP) | 14 View 2000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
UCD7100PWPRG4ACTIVE-40 to 1050.99 | 1kuHTSSOP (PWP) | 14 View 2000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:48 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksUCD7100PWP
AmericasNewark 109
Rochester Electronics >1k
EuropeCompel 147
WorldwideMouser Electronics 21
TI Lead Time*: 20 WeeksUCD7100PWPG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksUCD7100PWPR
None Reported
View Distributors
TI Lead Time*: 20 WeeksUCD7100PWPRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
UCD7100PWP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UCD7100PWPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UCD7100PWPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UCD7100PWPRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for UCD7100 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
UCD7201 Digital Control Compatible Dual Low Side +/- 4A MOSFET Driver with Single Common Current Sense FUSION DIGITAL POWER(TM) CONTROL SOLUTIONS-FUSION DIGITAL POWER(TM) CONTROL DRIVERS TI customers also evaluated this product.
UCD7230 Digital Power Compatible Synchronous Buck Driver FUSION DIGITAL POWER(TM) CONTROL SOLUTIONS-FUSION DIGITAL POWER(TM) CONTROL DRIVERS TI customers also evaluated this product.
TPS51113 4.5V to 13.2V Synchronous Buck Controller with High Current Gate Driver, 300kHz NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
UCD9220 Digital PWM System Controller FUSION DIGITAL POWER(TM) CONTROL SOLUTIONS-FUSION DIGITAL POWER(TM) CONTROLLERS TI customers also evaluated this product.
UCD9240 Digital Point of Load System Controller FUSION DIGITAL POWER(TM) CONTROL SOLUTIONS-FUSION DIGITAL POWER(TM) CONTROLLERS TI customers also evaluated this product.
REF3033 3.3V 50ppm/Degrees C, 50uA in SOT23-3 Series (Bandgap) Voltage Reference VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.
TPS54231 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS76301 Single Output LDO, 150mA, Adj.(1.5 to 6.0V), Low Quiescent Current, Thermal Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
UCC25600 8-Pin High-Performance Resonant Mode Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
TPS61040 28-V, 400-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS79328 Single Output LDO, 200mA, Fixed(2.8V), High PSRR, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
UC3842A Current Mode PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here