|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
TrueDrive, PowerPAD are trademarks of Texas Instruments. Description
The UCD7230 is part of the UCD7K family of digital control compatible drivers for applications utilizing digital control techniques or applications requiring fast local peak current limit protection. The UCD7230 is a MOSFET gate driver specifically designed for synchronous buck applications. It is ideally suited to provide the bridge between digital controllers such as the UCD91xx or the UCD95xx and the power stage. With cycle-by-cycle current limit protection, the UCD7230 device protects the power stage from faulty input signals or excessive load currents. The UCD7230 includes high-side and low-side gate drivers which utilize Texas Instruments TrueDrive output architecture. This architecture delivers rated current into the gate capacitance of a MOSFET during the Miller plateau region of the switching. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| UCD7230PWP | ACTIVE | -40 to 105 | 0.70 | 1ku | HTSSOP (PWP) | 20 | View | 70 | TUBE | Register Here | |
| UCD7230PWPG4 | ACTIVE | -40 to 105 | 0.70 | 1ku | HTSSOP (PWP) | 20 | View | 70 | TUBE | Purchase Samples | |
| UCD7230PWPR | ACTIVE | -40 to 105 | 0.60 | 1ku | HTSSOP (PWP) | 20 | View | 2000 | LARGE T&R | Register Here | |
| UCD7230PWPRG4 | ACTIVE | -40 to 105 | 0.60 | 1ku | HTSSOP (PWP) | 20 | View | 2000 | LARGE T&R | ||
| UCD7230RGWR | ACTIVE | -40 to 105 | 0.60 | 1ku | QFN (RGW) | 20 | View | 3000 | LARGE T&R | Register Here | |
| UCD7230RGWRG4 | ACTIVE | -40 to 105 | 0.60 | 1ku | QFN (RGW) | 20 | View | 3000 | LARGE T&R | ||
| UCD7230RGWT | ACTIVE | -40 to 105 | 0.70 | 1ku | QFN (RGW) | 20 | View | 250 | SMALL T&R | Register Here | |
| UCD7230RGWTG4 | ACTIVE | -40 to 105 | 0.70 | 1ku | QFN (RGW) | 20 | View | 250 | SMALL T&R | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:48 AM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksUCD7230PWP | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksUCD7230PWPG4 | |||
| Europe | Compel | 347 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksUCD7230PWPR | |||
| Worldwide | DigiKey | 79 | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 20 WeeksUCD7230PWPRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksUCD7230RGWR | |||
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 16 WeeksUCD7230RGWRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksUCD7230RGWT | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksUCD7230RGWTG4 | |||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 115 | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| UCD7230PWP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UCD7230PWPG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UCD7230PWPR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UCD7230PWPRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UCD7230RGWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UCD7230RGWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UCD7230RGWT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UCD7230RGWTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for UCD7230 
| Part # | Name | Product Family | Comments |
| UCD9240 | Digital Point of Load System Controller | FUSION DIGITAL POWER(TM) CONTROL SOLUTIONS - FUSION DIGITAL POWER(TM) CONTROLLERS | The UCD7230 integrates synchronous buck drivers with current monitoring to provide short circuit and current limiting protection for the UCD9240 |
| Customers Who Evaluated This Product Also Evaluated... | |||
| UCD7201 | Digital Control Compatible Dual Low Side +/- 4A MOSFET Driver with Single Common Current Sense | FUSION DIGITAL POWER(TM) CONTROL SOLUTIONS-FUSION DIGITAL POWER(TM) CONTROL DRIVERS | TI customers also evaluated this product. |
| UCD7100 | Digital Control Compatible Single Low-Side +/- 4Amp MOSFET Driver with Current Sense | FUSION DIGITAL POWER(TM) CONTROL SOLUTIONS-FUSION DIGITAL POWER(TM) CONTROL DRIVERS | TI customers also evaluated this product. |
| UCD9240 | Digital Point of Load System Controller | FUSION DIGITAL POWER(TM) CONTROL SOLUTIONS-FUSION DIGITAL POWER(TM) CONTROLLERS | TI customers also evaluated this product. |
| PTD08A020W | 20A, 4.75V to 14V, Non-Isolated, Digital PowerTrain Module | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| UCD9220 | Digital PWM System Controller | FUSION DIGITAL POWER(TM) CONTROL SOLUTIONS-FUSION DIGITAL POWER(TM) CONTROLLERS | TI customers also evaluated this product. |
| PTD08A010W | 10A, 4.75V to 14V, Non-Isolated, Digital PowerTrain Module | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| UCD9112 | Digital Dual-Phase Synchronous Buck Controller | FUSION DIGITAL POWER(TM) CONTROL SOLUTIONS-FUSION DIGITAL POWER(TM) CONTROLLERS | TI customers also evaluated this product. |
| UCD8220 | Digitally Assisted Push Pull PWM Controller | FUSION DIGITAL POWER(TM) CONTROL SOLUTIONS-FUSION DIGITAL POWER(TM) PWM CONTROLLERS | TI customers also evaluated this product. |
| TPS63000 | 96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN | DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS | TI customers also evaluated this product. |
| UCC27201 | 120V Boot, 3-A Peak, High Frequency, High-Side/Low-Side Driver | AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS | TI customers also evaluated this product. |
| TPS54620 | 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TLV431A | Low Voltage Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |

Most Popular Tags for UCD7230: