UCD8220-Q1

ACTIVE

Automotive 4.5V to 15.5V digitally Assisted push-pull PWM controller

Product details

Vin (max) (V) 15.5 Operating temperature range (°C) -40 to 125 Control mode Peak current mode, Voltage Topology Full bridge, Half bridge, Push pull Rating Automotive Features Adjustable switching frequency, Current limiting, Frequency synchronization, Multi-topology, Programmable slope compensation, Soft start, Synchronization pin, Thermal shutdown Duty cycle (max) (%) 100
Vin (max) (V) 15.5 Operating temperature range (°C) -40 to 125 Control mode Peak current mode, Voltage Topology Full bridge, Half bridge, Push pull Rating Automotive Features Adjustable switching frequency, Current limiting, Frequency synchronization, Multi-topology, Programmable slope compensation, Soft start, Synchronization pin, Thermal shutdown Duty cycle (max) (%) 100
HTSSOP (PWP) 16 32 mm² 5 x 6.4
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • For Digitally Managed Power Supplies Using µCs
    or the TMS320™ DSP Family
  • Voltage or Peak Current Mode Control with Cycle-
    by-Cycle Current Limiting
  • Clock Input from Digital Controller to Set Operating
    Frequency and Max Duty Cycle
  • Analog PWM Comparator
  • 2-MHz Switching Frequency
  • 110-V Input Startup Circuit and Thermal Shutdown
    (UCD8620)
  • Internal Programmable Slope Compensation
  • 3.3-V, 10-mA Linear Regulator
  • DSP/µC Compatible Inputs
  • Dual ±4-A TrueDrive™ Integrated Circuit High
    Current Drivers
  • 10-ns Typical Rise and Fall Times with 2.2-nF
  • 25-ns Input-to-Output Propagation Delay
  • 25-ns Current Sense-to-Output Propagation Delay
  • Programmable Current-Limit Threshold
  • Digital Output Current-Limit Flag
  • 4.5-V to 15.5-V Supply Voltage Range
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • For Digitally Managed Power Supplies Using µCs
    or the TMS320™ DSP Family
  • Voltage or Peak Current Mode Control with Cycle-
    by-Cycle Current Limiting
  • Clock Input from Digital Controller to Set Operating
    Frequency and Max Duty Cycle
  • Analog PWM Comparator
  • 2-MHz Switching Frequency
  • 110-V Input Startup Circuit and Thermal Shutdown
    (UCD8620)
  • Internal Programmable Slope Compensation
  • 3.3-V, 10-mA Linear Regulator
  • DSP/µC Compatible Inputs
  • Dual ±4-A TrueDrive™ Integrated Circuit High
    Current Drivers
  • 10-ns Typical Rise and Fall Times with 2.2-nF
  • 25-ns Input-to-Output Propagation Delay
  • 25-ns Current Sense-to-Output Propagation Delay
  • Programmable Current-Limit Threshold
  • Digital Output Current-Limit Flag
  • 4.5-V to 15.5-V Supply Voltage Range

The UCD8220-Q1 analog pulse-width modulator (PWM) device is used in digitally managed power supplies using a microcontroller or the TMS320 DSP family.

The UCD8220-Q1 device is a double-ended PWM controller configured with push-pull drive logic.

Systems using the UCD8220-Q1 device close the PWM feedback loop with traditional analog methods, but the UCD8220-Q1 controller includes circuitry to interpret a time-domain digital pulse train. The pulse train contains the operating frequency and maximum duty cycle limit which are used to control the power supply operation. The device circuitry eases implementation of a converter with high level control features without the added complexity or possible PWM resolution limitations of closing the control loop in the discrete time domain.

The UCD8220-Q1 device can be configured for either peak current mode or voltage mode control. The device provides a programmable current-limit function and a digital output current-limit flag which can be monitored by the host controller to set the current limit operation. For fast switching speeds, the output stage uses the TrueDrive output circuit architecture, which delivers rated current of ±4-A into the gate of a MOSFET. Finally the device also includes a 3.3-V, 10-mA linear regulator to provide power to the digital controller or act as a reference in the system.

The UCD8220-Q1 controller is compatible with the standard 3.3-V I/O ports of UCD9K digital power controllers, DSPs, microcontrollers, or ASICs and is offered in the PowerPAD™ integrated circuit package HTSSOP.

The UCD8220-Q1 analog pulse-width modulator (PWM) device is used in digitally managed power supplies using a microcontroller or the TMS320 DSP family.

The UCD8220-Q1 device is a double-ended PWM controller configured with push-pull drive logic.

Systems using the UCD8220-Q1 device close the PWM feedback loop with traditional analog methods, but the UCD8220-Q1 controller includes circuitry to interpret a time-domain digital pulse train. The pulse train contains the operating frequency and maximum duty cycle limit which are used to control the power supply operation. The device circuitry eases implementation of a converter with high level control features without the added complexity or possible PWM resolution limitations of closing the control loop in the discrete time domain.

The UCD8220-Q1 device can be configured for either peak current mode or voltage mode control. The device provides a programmable current-limit function and a digital output current-limit flag which can be monitored by the host controller to set the current limit operation. For fast switching speeds, the output stage uses the TrueDrive output circuit architecture, which delivers rated current of ±4-A into the gate of a MOSFET. Finally the device also includes a 3.3-V, 10-mA linear regulator to provide power to the digital controller or act as a reference in the system.

The UCD8220-Q1 controller is compatible with the standard 3.3-V I/O ports of UCD9K digital power controllers, DSPs, microcontrollers, or ASICs and is offered in the PowerPAD™ integrated circuit package HTSSOP.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet UCD8220-Q1 Digitally Managed Push-Pull Analog PWM Controllers datasheet (Rev. C) PDF | HTML 23 Jan 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
HTSSOP (PWP) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos