UCD90120 Status: ACTIVE

12-Channel Sequencer and System Health Monitor


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 UCD90120UCD90124 
No. of Supervisors12  12  
Time Delay(ms)Programmable  Programmable  
Fan Control (# Channels) 4  
# of supplies monitored13  13  
# of supplies sequenced12  12  
IDD(Typ)(uA)25000  25000  
Pin/Package64VQFN  64VQFN  
RatingCatalog  Catalog  
 SamplesSamples
 InventoryInventory Not Available

Customers Who Evaluated This Product Also Evaluated

  • UCD90124: 12-Rail Sequencer and System Health Controller with Fan Control
  • UCD9081: Power Supply Sequencer and Monitor with Non-Volatile Error Logging
  • TPS386000: Quad Supply Voltage Supervisors with Programmable Delay and Watchdog Timer
  • TPS54620: 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter

Product Information

Features

  • Monitor and Sequence 12 Voltage Rails
    • All Rails Sampled Every 200µs
    • 12-bit ADC With 2.5V, 0.5% Internal VREF
    • Sequence Based on Time, Rail and Pin Dependencies
    • Six Hardware Comparators for Power Supply Fault Response in < 80µs
    • Four Programmable Under-Voltage and Over-Voltage Thresholds per Monitor
    • Programmable Fault Response Including Retries, Shutdown Slaves and Resequence
  • Non-Volatile Error Logging
    • Stores Up To 18 Faults
    • Log Peak Values For All Monitor Inputs
  • Closed Loop Margining for 10 Rails
    • Margin Output Adjusts Rail Voltage to Match User-Defined Margin Thresholds
    • Unused Margin Outputs can be Used as GPIOs or General-Purpose PWM Outputs
  • Watchdog Timer and System Reset
    • Programmable WDT Reset and Start Times
    • Configurable System Reset Pulse Widths
  • Flexible Digital I/O Configuration
    • Boolean Logic Builder for GPO Config
    • GPIOs can be Used as Enables, Resets, Power Good and Other On-Board Functions
  • Wide Range Single Supply (3.3V to 12V)

View All Features in Datasheet

Description

The UCD90120 Power Supply Sequencer and System Health Monitor monitors and sequences up to 12 independent voltage rails. The device integrates a 12-bit ADC with a 2.5V internal reference for monitoring up to 13 power supply voltage, current, or temperature inputs.

26 GPIO pins can be used for power supply enables, power-on reset signals, external interrupts, cascading multiple UCD90120 devices, or other system functions. 12 of these pins can be used as PWM outputs for power supply margining or general-purpose PWM functions including clock generation for switch-mode power supplies.

The TI Fusion Digital Power Designer is provided for device configuration. This PC-based Graphical User Interface (GUI) offers an intuitive interface for configuring, storing, and monitoring all system operating parameters.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
UCD90120RGCRACTIVE-40 to 1254.95 | 1kuVQFN (RGC) | 64 View 2000 | LARGE T&RPurchase Samples
UCD90120RGCTACTIVE-40 to 1255.45 | 1kuVQFN (RGC) | 64 View 250 | SMALL T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:47 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksUCD90120RGCR
None Reported
View Distributors
TI Lead Time*: 20 WeeksUCD90120RGCT
WorldwideDigiKey 44
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
UCD90120RGCR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
UCD90120RGCT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for UCD90120 Help

Datasheet

Selection Guides

More Literature

Tools & Software

NamePart # Company Tool / Software Type
UCD90120 Evaluation ModuleUCD90120EVMTexas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
UCD90124 12-Rail Sequencer and System Health Controller with Fan Control POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
UCD9081 Power Supply Sequencer and Monitor with Non-Volatile Error Logging POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TPS386000 Quad Supply Voltage Supervisors with Programmable Delay and Watchdog Timer POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for UCD90120:

View All Tags

Other Support



Click Here