|
|
|
|
See Also
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
TMS320 is a trademark of Texas Instruments. Description
The UCD9080 power-supply sequencer controls the enable sequence of up to eight independent voltage rails and provides four general-purpose digital outputs. The device operates from a 3.3-V supply, provides 3.2-mV resolution of voltage rails, and requires no external memory or clock. The UCD9080 monitors the voltage rails independently at more than a 20-kHz rate and has a high degree of rail sequence and rail error-response configurability. The sequencing of rails can be based on timed events or on timed events in conjunction with other rails achieving regulation or a voltage threshold. In addition, each rail is monitored for undervoltage and overvoltage glitches and thresholds. Each rail the UCD9080 monitors can be configured to shut down a user-defined set of other rails, and alarm conditions are monitored on a per-rail basis. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| UCD9080RHBR | ACTIVE | -40 to 85 | 3.20 | 1ku | QFN (RHB) | 32 | View | 3000 | LARGE T&R | Purchase Samples | |
| UCD9080RHBRG4 | ACTIVE | -40 to 85 | 3.20 | 1ku | QFN (RHB) | 32 | View | 3000 | LARGE T&R | Purchase Samples | |
| UCD9080RHBT | ACTIVE | -40 to 85 | 3.50 | 1ku | QFN (RHB) | 32 | View | 250 | SMALL T&R | ||
| UCD9080RHBTG4 | ACTIVE | -40 to 85 | 3.50 | 1ku | QFN (RHB) | 32 | View | 250 | SMALL T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:49 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksUCD9080RHBR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksUCD9080RHBRG4 | |||
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 20 WeeksUCD9080RHBT | |||
| Americas | Avnet | >1k | |
| Worldwide | DigiKey | 354 | |
| TI Lead Time*: 20 WeeksUCD9080RHBTG4 | |||
| Asia | Farnell Asia | 5 | |
| Europe | Farnell | 5 | |
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| UCD9080RHBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UCD9080RHBRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UCD9080RHBT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UCD9080RHBTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for UCD9080 
| Name | Part # | Company | Tool / Software Type |
| UCD9081EVM Evaluation Module | UCD9081EVM | Texas Instruments | Development Boards/EVMs |
| USB Interface Adapter EVM | USB-TO-GPIO | Texas Instruments | Development Boards/EVMs |
| |||
| Part # | Name | Product Family | Comments |
| UCD9081 | Power Supply Sequencer and Monitor with Non-Volatile Error Logging | POWER MANAGEMENT - SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | UCD9081 is a pin-compatible upgrade to UCD9080 with enhanced functionality. It is the preferred device part number for new designs. |
| Customers Who Evaluated This Product Also Evaluated... | |||
| UCD9081 | Power Supply Sequencer and Monitor with Non-Volatile Error Logging | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |
| UCD9240 | Digital Point of Load System Controller | FUSION DIGITAL POWER(TM) CONTROL SOLUTIONS-FUSION DIGITAL POWER(TM) CONTROLLERS | TI customers also evaluated this product. |
| TPS54620 | 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| UCD90120 | 12-Channel Sequencer and System Health Monitor | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |
| TPS40200 | Wide Input Non-Synchronous Buck DC/DC Controller | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS62290 | 2.25MHz 1A Step-Down Converter in 2x2mm SON Package | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |

Most Popular Tags for UCD9080: