UCD9111, Status:PREVIEW
Single Phase POL Digital Power Controller
 
clear gif
Product Features and DescriptionFeaturesRequest Free SamplesSamplesTechnical Documents: app notes, user guides, models, and product bulletinsTechnical Documents
Quality: Product Contents, MTBF/FIT Rate and Moisture SensitivityQuality & Pb-Free DataPrice and Packaging InformationPricing/PackagingDownload Application NotesApplication Notes
related productsRelated ProductsInventory, Leadtime, and AvailabilityInventoryModels: BSDL, IBIS, or SPICESimulation Models
Tools & Software: EVMs, CCStudio, and developerTools & Software Download CAD Design ToolsSymbols/FootprintsAccess Reference DesignsReference Designs

 Datasheet
Download Datasheet
Digital Single-Phase Synchronous Buck Controller (Rev. A) (ucd9111.pdf, 364 KB)
04 Mar 2008 Download

UCD9111UCD9112 
No. of Outputs1  1  
No. of Phases1  2  
Fs(Max)(kHz)1000  1000  
PWM Resolution(ps)175  175  
Compensator1-pole/2-zero  1-pole/2-zero  
Non-Volatile MemoryYes  Yes  
Pin/Package32QFN  32QFN  
Operating Temp Range(Celsius)-40 to 125  -40 to 125,-40 to 85  
Release Date 07-JUL-2007  
 SamplesSamples
 Inventory Not AvailableInventory

Product Information
Back to TopFeatures
  • Digital Single-Phase Synchronous Buck PWM
    Controller with 175 ps PWM Resolution
  • Digital Control With Programmable Compensation
  • VOUT from 0.4 V to 5.5 V
  • Programmable Switching Frequency,
    Capable of up to 1 MHz
  • Programmable Soft Start and Soft Stop
  • Supports Pre-Biased Start-Up
  • Supports Voltage Tracking
  • Supports Remote Differential Voltage Sensing
  • Programmable FAN control output
  • Single 3.3 V Bias Supply
  • Internal Thermal Sensor and
    support for External Thermal Sensor
  • Non-Volatile memory for configuration storage
    and Fault Logging
  • Hardware accelerated Digital 2P/2Z compensator supporting non-linear control
  • Graphical User Interface Configuration
  • PMBus Configuration Security
  • PMBus 1.1 Support
    • Query Voltage, Current, Power, Faults, etc.
    • Voltage Setting and Calibration
    • Protection Threshold Change
  • 32-Pin QFN Package
  • APPLICATIONS
    • DC Power Distributed Systems
    • Industrial / ATE
    • Networking Equipment
    • Servers
    • Storage Systems
    • Telecommunications Equipment

DESCRIPTION / ORDERING INFORMATION

The UCD9111 is a single-phase synchronous buck digital PWM controller designed for point of load (POL) power applications. This device integrates non-volatile memory and dedicated circuitry for DC/DC loop management with a PMBus™ interface to support configurability, monitoring, and management of a point of load. The UCD9111 is capable of operating at switching frequencies of up to 1 MHz.

The UCD9111 evaluation module comes with the Fusion Digital Power Designer Graphical User Interface (GUI). This GUI helps the designer to configure the operating parameters and loop response of the power supply controller which is stored to the UCD9111's on-chip non-volatile memory. This enables a synchronous buck hardware design to be dynamically calibrated and reconfigured to optimize a single hardware design for a variety of applications. This is the same development environment used for TI's two-phase version of the UCD911x part (that is, UCD9112).

The UCD7230 synchronous buck driver is designed to work with the UCD9111 controller to provide a highly-integrated digital power solution. In addition to 4 A output drive capability, the driver integrates current limit, short circuit protection, plus under-voltage lockout protection. The UCD7230 also has a 3.3 V, 10 mA linear regulator that provides the controller supply current.

Analog eLab(TM) Design Center

Customers Who Evaluated This Product Also Evaluated...

These Alternative Products:

  • UCD9240: Digital Power Point of Load Sy...
  • UCD9112: Digital Dual-Phase Synchronous...

These Complementary Products:

  • UCD7230: Digital Power Compatible Synch...
What's This?

Customer Tags

No Tags are Available for this Part Number




Refine Your Selection

- Selection Guides

- Analog & Mixed-Signal: Fusion Digital Power(TM) Controllers


Support

- KnowledgeBase

- Contact Technical Support

- TI Cross Reference

- Training

- Part Marking Lookup

Pricing/Packaging/CAD Design Tools/Samples
Back to TopPackagingSamples
DeviceStatusTemp (oC)Industry Standard
(TI Pkg)
| Pins
Top Side MarkingStandard Pack Quantity | Package CarrierSamples
UCD9111RHBRPREVIEW-40 to 125QFN (RHB) | 32 View 3000Register Here
UCD9111RHBTPREVIEW-40 to 125QFN (RHB) | 32 View 250Register Here

Quality & Lead (Pb)-Free Data
Back to TopProduct ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
UCD9111RHBR      View
UCD9111RHBT      View
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details. If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.


Technical Documents
Back to TopDatasheets
Digital Single-Phase Synchronous Buck Controller (Rev. A) (ucd9111.pdf, 364 KB)
04 Mar 2008 Download
Back to TopApplication Notes
PMBus Support in UCD911X Family of Digital Power Controllers (Rev. A) (slua427a.htm, 8 KB)
08 Feb 2008 Abstract
Designing the Digital Compensator For UCD91xx based Digital Power Supply (slua416.htm, 8 KB)
16 Oct 2007 Abstract
Configuration Security for the UCD911X Digital Controllers (slua428.htm, 8 KB)
28 Jun 2007 Abstract

Tools & Software
Back to TopNamePart #CompanySoftware/Tool Type
Digital Power SoftwareFUSION_DIGITAL_POWER_DESIGNER Texas Instruments Application Software 

Related Products
Back to Top Alternative Products - Are similar to UCD9111
Customers Who Evaluated This Product Also Evaluated...
Part #Name Comments
UCD9240Digital Power Point of Load System ControllerTI customers also evaluated this product.
UCD9112Digital Dual-Phase Synchronous Buck ControllerTI customers also evaluated this product.
Back to Top Complementary Products - Can be used with UCD9111
Customers Who Evaluated This Product Also Evaluated...
Part #NameProduct FamilyComments
UCD7230Digital Power Compatible Synchronous Buck Driver FUSION DIGITAL POWER(TM) CONTROL SOLUTIONS-FUSION DIGITAL POWER(TM) CONTROL DRIVERSTI customers also evaluated this product.