UCD9220 Status: ACTIVE

Digital PWM System Controller


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 UCD9220UCD9240 
No. of Outputs2  4  
No. of Phases4  6,8  
Fs(Max)(kHz)2000  2000  
PWM Resolution(ps)250  250  
Compensator3-pole/3-zero  3-pole/3-zero  
Non-Volatile MemoryYes w/ECC  Yes w/ECC  
Pin/Package48QFN  64VQFN, 80TQFP  
Operating Temp Range(Celsius)-40 to 110,-40 to 125  -40 to 125  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • UCD9240: Digital Point of Load System Controller
  • UCD9112: Digital Dual-Phase Synchronous Buck Controller
  • UCD7230: Digital Power Compatible Synchronous Buck Driver
  • PTD08A020W: 20A, 4.75V to 14V, Non-Isolated, Digital PowerTrain Module
  • UCD7201: Digital Control Compatible Dual Low Side +/- 4A MOSFET Driver with Single Common Current Sense

Product Information

Features

  • Fully Configurable Multi-Output and Multi-Phase Non-Isolated DC/DC PWM Controller
  • Controls Up To Two Voltage Rails and Up To Four Phases
  • Supports Switching Frequencies Up to 2MHz With 250 ps Duty-Cycle Resolution
  • Up To 1mV Closed Loop Resolution
  • Hardware-Accelerated, 3-Pole/3-Zero Compensator With Non-Linear Gain for Improved Transient Performance
  • Supports Multiple Soft-Start and Soft-Stop Configurations Including Prebias Start-up
  • Supports Voltage Tracking, Margining and Sequencing
  • Supports Current and Temperature Balancing for Multi-Phase Power Stages
  • Supports Phase Adding/Shedding for Multi-Phase Power Stages
  • Sync In /Out Pins Align DPWM Clocks Between Multiple UCD9220 Devices
  • 12-Bit Digital Monitoring of Power Supply Parameters Including:
    • Input Current and Voltage
    • Output Current and Voltage
    • Temperature at Each Power Stage
  • Multiple Levels of Overcurrent Fault Protection:
    • External Current Fault Inputs
    • Analog Comparators Monitor Current Sense Voltage
    • Current Digitally Monitored
  • Over and Undervoltage Fault Protection
  • Overtemperature Fault Protection

View All Features in Datasheet

Description

The UCD9220 is a multi-rail, multi-phase synchronous buck digital PWM controller designed for non-isolated DC/DC power applications. This device integrates dedicated circuitry for DC/DC loop management with flash memory and a serial interface to support configuration, monitoring and management.

The UCD9220 was designed to provide a wide variety of desirable features for non-isolated DC/DC converter applications while minimizing the total system component count by reducing external circuits. The solution integrates multi-loop management with sequencing, margining, tracking and intelligent phase management to optimize for total system efficiency. Additionally, loop compensation and calibration are supported without the need to add external components.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
UCD9220RGZRACTIVE-40 to 1252.65 | 1kuQFN (RGZ) | 48 View 2500 | LARGE T&R
UCD9220RGZTACTIVE-40 to 1102.95 | 1kuQFN (RGZ) | 48 View 250 | SMALL T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:47 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksUCD9220RGZR
AmericasArrow >1k
EuropeArrow Northern Europe >1k
Avnet-SILICA >1k
TI Lead Time*: 16 WeeksUCD9220RGZT
AmericasAvnet 250
Newark 250
EuropeEBV Elektronik 125
Spoerle 250
WorldwideMouser Electronics 225
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
UCD9220RGZR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
UCD9220RGZT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for UCD9220 Help

Datasheet

Application Notes

User Guides

Errata

Tools & Software

NamePart #CompanySoftware/Tool Type
Digital Power SoftwareFUSION_DIGITAL_POWER_DESIGNER Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
UCD9240 Digital Point of Load System Controller FUSION DIGITAL POWER(TM) CONTROL SOLUTIONS-FUSION DIGITAL POWER(TM) CONTROLLERS TI customers also evaluated this product.
UCD9112 Digital Dual-Phase Synchronous Buck Controller FUSION DIGITAL POWER(TM) CONTROL SOLUTIONS-FUSION DIGITAL POWER(TM) CONTROLLERS TI customers also evaluated this product.
UCD7230 Digital Power Compatible Synchronous Buck Driver FUSION DIGITAL POWER(TM) CONTROL SOLUTIONS-FUSION DIGITAL POWER(TM) CONTROL DRIVERS TI customers also evaluated this product.
PTD08A020W 20A, 4.75V to 14V, Non-Isolated, Digital PowerTrain Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
UCD7201 Digital Control Compatible Dual Low Side +/- 4A MOSFET Driver with Single Common Current Sense FUSION DIGITAL POWER(TM) CONTROL SOLUTIONS-FUSION DIGITAL POWER(TM) CONTROL DRIVERS TI customers also evaluated this product.
UCD8220 Digitally Assisted Push Pull PWM Controller FUSION DIGITAL POWER(TM) CONTROL SOLUTIONS-FUSION DIGITAL POWER(TM) PWM CONTROLLERS TI customers also evaluated this product.
PTD08A010W 10A, 4.75V to 14V, Non-Isolated, Digital PowerTrain Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
TPS799285 Single Output LDO, 200mA, Fixed(2.85V), Low Quiescent Current, Low Noise, High PSRR LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS2551 Adjustable, Active High, Constant-Current, Current-Limited Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here