ULN2004AI Status: ACTIVE

High-Voltage, High-Current Darlington Transistor Array


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 ULN2004AI
Output Voltage(Max)(V)50  
Switching Voltage(Max)(V)50  
Peak Output Current(mA)500  
Drivers Per Package7  
Input CompatibilityCMOS, TTL  
Delay Time(Typ)(ns)250  
Operating Temp Range(Celsius)-40 to 105  
Pin/Package16PDIP, 16SO, 16SOIC  
Approx. Price (US$) 0.29 | 1ku  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • ULN2004A: High-Voltage, High-Current Darlington Transistor Array

Product Information

Features

  • 500-mA-Rated Collector Current (Single Output)
  • High-Voltage Outputs . . . 50 V
  • Output Clamp Diodes
  • Inputs Compatible With Various Types of Logic
  • Relay-Driver Applications

Description

The ULN2004AI is a high-voltage, high-current Darlington transistor array. This device consists of seven npn Darlington pairs that feature high-voltage outputs with common-cathode clamp diodes for switching inductive loads. The collector-current rating of a single Darlington pair is 500 mA. The Darlington pairs can be paralleled for higher-current capability. Applications include relay drivers, hammer drivers, lamp drivers, display drivers (LED and gas discharge), line drivers, and logic buffers.

The ULN2004AI has a 10.5-k. series base resistor for each Darlington pair for operation directly with TTL or 5-V CMOS devices.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
ULN2004AIDACTIVE-40 to 1050.32 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ULN2004AIDE4ACTIVE-40 to 1050.32 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ULN2004AIDG4ACTIVE-40 to 1050.32 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ULN2004AIDRACTIVE-40 to 1050.29 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
ULN2004AIDRE4ACTIVE-40 to 1050.29 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
ULN2004AIDRG4ACTIVE-40 to 1050.29 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
ULN2004AINACTIVE-40 to 1050.29 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
ULN2004AINE4ACTIVE-40 to 1050.29 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
ULN2004AINSRACTIVE-40 to 1050.29 | 1kuSO (NS) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
ULN2004AINSRE4ACTIVE-40 to 1050.29 | 1kuSO (NS) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
ULN2004AINSRG4ACTIVE-40 to 1050.29 | 1kuSO (NS) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:48 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 15 WeeksULN2004AID
AmericasArrow >1k
Avnet >1k
Rochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksULN2004AIDE4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksULN2004AIDG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksULN2004AIDR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey 581
TI Lead Time*: 15 WeeksULN2004AIDRE4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksULN2004AIDRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksULN2004AIN
AmericasArrow >1k
Avnet >1k
WorldwideDigiKey 171
Mouser Electronics >1k
TI Lead Time*: 14 WeeksULN2004AINE4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksULN2004AINSR
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
TI Lead Time*: 18 WeeksULN2004AINSRE4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksULN2004AINSRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ULN2004AID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
ULN2004AIDE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
ULN2004AIDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
ULN2004AIDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
ULN2004AIDRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
ULN2004AIDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
ULN2004AIN RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
ULN2004AINE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
ULN2004AINSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
ULN2004AINSRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
ULN2004AINSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ULN2004AI Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
ULN2004A High-Voltage, High-Current Darlington Transistor Array OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here