ULQ2003A-Q1 Status: ACTIVE

Automotive Catalog High-Voltage High-Current Darlington Transistor Array


      
         
Alert me about changes<br/>to this product

 ULN2003A ULQ2003A-Q1
Output Voltage(Max)(V)50  50  
Switching Voltage(Max)(V)50  50  
Peak Output Current(mA)500  500  
Drivers Per Package7  7  
Input CompatibilityCMOS, TTL  CMOS, TTL  
Delay Time(Typ)(ns)250  1000  
Operating Temp Range(Celsius)-20 to 70  -40 to 105,-40 to 125  
Pin/Package16PDIP, 16SO, 16SOIC, 16TSSOP  16SOIC  
Approx. Price (US$) 0.29 | 1ku   0.90 | 1ku  
RatingCatalog  Automotive  
 SamplesSamples
 InventoryInventory

Other qualified versions of ULQ2003A-Q1

Version Part Number Definition
Catalog ULQ2003A TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • ULN2003A: High-Voltage, High-Current Darlington Transistor Arrays
  • ULQ2003A: Darlington Transistor Arrays
  • TL431A: Adjustable Precision Shunt Regulator
  • TVP5150AM1: Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector
  • UCC28600: 8-Pin Quasi Resonant Flyback Green Mode Controller

Product Information

Features

  • Qualified for Automotive Applications
  • ESD Protection Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • 500-mA Rated Collector Current (Single Output)
  • High-Voltage Outputs . . . 50 V
  • Output Clamp Diodes
  • Inputs Compatible With Various Types of Logic
  • Relay-Driver Applications

Description

The ULQ2003A and ULQ2004A are high-voltage high-current Darlington transistor arrays. Each consists of seven npn Darlington pairs that feature high-voltage outputs with common-cathode clamp diodes for switching inductive loads. The collector-current rating of a single Darlington pair is 500 mA. The Darlington pairs can be paralleled for higher current capability. Applications include relay drivers, hammer drivers, lamp drivers, display drivers (LED and gas discharge), line drivers, and logic buffers.

The ULQ2003A has a 2.7-kΩ series base resistor for each Darlington pair, for operation directly with TTL or 5-V CMOS devices. The ULQ2004A has a 10.5-Ω series base resistor to allow operation directly from CMOS devices that use supply voltages of 6 V to 15 V.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
ULQ2003AQDRQ1ACTIVE-40 to 1251.09 | 1kuSOIC (D) | 16 View 2500 Download CAD Format for this Symbol Download CAD Format for this Footprint
ULQ2003ATDG4Q1ACTIVE-40 to 1050.90 | 1kuSOIC (D) | 16 View 40  Purchase Samples
ULQ2003ATDQ1ACTIVE-40 to 1050.90 | 1kuSOIC (D) | 16 View 40 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ULQ2003ATDRG4Q1ACTIVE-40 to 1050.95 | 1kuSOIC (D) | 16 View 2500  
ULQ2003ATDRQ1ACTIVE-40 to 1050.95 | 1kuSOIC (D) | 16 View 2500 Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:49 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksULQ2003AQDRQ1
AsiaWPI >1k
WorldwideDigiKey 510
TI Lead Time*: 20 WeeksULQ2003ATDG4Q1
EuropeArrow Northern Europe 80
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksULQ2003ATDQ1
AmericasRochester Electronics 130
AsiaWPI 71
WorldwideDigiKey 491
Mouser Electronics 63
TI Lead Time*: 20 WeeksULQ2003ATDRG4Q1
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksULQ2003ATDRQ1
AmericasRochester Electronics >1k
WorldwideDigiKey 860
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ULQ2003AQDRQ1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
ULQ2003ATDG4Q1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
ULQ2003ATDQ1 RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-2-250C-1 YEAR/Level-1-235C-UNLIMViewView
ULQ2003ATDRG4Q1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
ULQ2003ATDRQ1 RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-2-250C-1 YEAR/Level-1-235C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ULQ2003A-Q1 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
ULN2003A High-Voltage, High-Current Darlington Transistor Arrays OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS TI customers also evaluated this product.
ULQ2003A Darlington Transistor Arrays OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TVP5150AM1 Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
UCC28600 8-Pin Quasi Resonant Flyback Green Mode Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
TPS54386 Dual 3A Non-Synchronous Buck Converter with Integrated High Side MOSFET, 600 kHz DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS65150 5V/2A(I/O), 4-CH Multi-Converter w/ VCOM Op-Amp & GPM for LCD Bias, 24 QFN/TSSOP LIGHTING AND DISPLAY SOLUTIONS-LCD/OLED DISPLAY BIAS SOLUTIONS TI customers also evaluated this product.
TMS320F2812 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.
LM339 Quad Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
TPS65053 5-Channel Power Mgmt IC with two step down converters and 3 low-input voltage LDOs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TLV5618A 12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Q temp available DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TL494 PWM Control Circuit AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for ULQ2003A-Q1:

View All Tags

Other Support



Click Here