|
|
|
|
Other qualified versions of ULQ2004A
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The ULN2002A, ULN2003A, ULN2003AI, ULN2004A, ULQ2003A, and ULQ2004A are high-voltage high-current Darlington transistor arrays. Each consists of seven npn Darlington pairs that feature high-voltage outputs with common-cathode clamp diodes for switching inductive loads. The collector-current rating of a single Darlington pair is 500 mA. The Darlington pairs can be paralleled for higher current capability. Applications include relay drivers, hammer drivers, lamp drivers, display drivers (LED and gas discharge), line drivers, and logic buffers. For 100-V (otherwise interchangeable) versions of the ULN2003A and ULN2004A, see the SN75468 and SN75469, respectively. The ULN2001A is a general-purpose array and can be used with TTL and CMOS technologies. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| ULQ2004AD | ACTIVE | -40 to 85 | 0.49 | 1ku | SOIC (D) | 16 | View | 40 | Purchase Samples | ||
| ULQ2004ADG4 | ACTIVE | 0.49 | 1ku | SOIC (D) | 16 | View | 40 | Purchase Samples | |||
| ULQ2004ADR | ACTIVE | -40 to 85 | 0.52 | 1ku | SOIC (D) | 16 | View | 2500 | Purchase Samples | ||
| ULQ2004ADRG4 | ACTIVE | 0.52 | 1ku | SOIC (D) | 16 | View | 2500 | Purchase Samples | |||
| ULQ2004AN | ACTIVE | -40 to 85 | 0.37 | 1ku | PDIP (N) | 16 | View | 25 | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:48 AM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 18 WeeksULQ2004AD | |||
| None Reported View Distributors | |||
| TI Lead Time*: 19 WeeksULQ2004ADG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksULQ2004ADR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksULQ2004ADRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksULQ2004AN | |||
| Europe | Spoerle | 375 | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | >1k | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ULQ2004AD | Pb-Free (RoHS) | CU NIPDAU | Level-2-250C-1 YEAR/Level-1-235C-UNLIM | View | View |
| ULQ2004ADG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ULQ2004ADR | Pb-Free (RoHS) | CU NIPDAU | Level-2-250C-1 YEAR/Level-1-235C-UNLIM | View | View |
| ULQ2004ADRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ULQ2004AN | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ULQ2004A 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| ULN2004A | High-Voltage, High-Current Darlington Transistor Array | OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS | TI customers also evaluated this product. |
| ULQ2003A-Q1 | Automotive Catalog High-Voltage High-Current Darlington Transistor Array | OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS | TI customers also evaluated this product. |
| ULQ2003A | Darlington Transistor Arrays | OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS | TI customers also evaluated this product. |
| MAX232E | Dual RS-232 Driver/Receiver with IEC61000-4-2 Protection | INTERFACE-RS-232 | TI customers also evaluated this product. |

No Tags are Available for this Part Number