VCA2611 Status: ACTIVE

Dual, Variable Gain Amplifier with Low-Noise Preamp


      
         
Alert me about changes<br/>to this product

 VCA2611
Slew Rate(Typ)(V/us)300  
GBW(Typ)(MHz)80  
Vs(Min)(V)4.75  
Vs(Max)(V)5.25  
Number of Channels2  
Pin/Package48TQFP  
BW @ Acl(MHz)40  
Available ChannelsD  
Vn at Flatband(Typ)(nV/rtHz)4.2  
Gain Range(dB)5,17,22,25  
Approx. Price (US$) 10.25 | 1ku  
Iib(Max)(nA)1  
Noninverting Input Current Noise(pA/rtHz)0.35  
2nd Harmonic(dBc)63  
3rd Harmonic(dBc)71  
@ Mhz5  
Crosstalk(-dB)66  
Operating Temp Range(Celsius)-40 to 85  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • THS7530: Fully Differential, Continuously Variable Gain Amplifier
  • VCA2615: 2-Channel Variable Gain Amplifier
  • VCA821: Wideband, > 40dB Adjust Range, Linear in dB Variable Gain Amplifier

More Related Products

Product Information

Features

  • LOW-NOISE PREAMP:
    • Low Input Noise: 0.95nV/Hz
    • Active Termination Noise Reduction
    • Switchable Termination Value
    • 80MHz Bandwidth
    • 5dB to 25dB Gain
    • Differential In and Out
  • LOW-NOISE VARIABLE GAIN AMPLIFIER:
    • Low Noise VCA
    • Up to 40dB Gain Range
    • 40MHz Bandwidth
    • Differential In and Out
  • LOW CROSSTALK: 66dB at Max Gain, 5MHz
  • HIGH-SPEED VARIABLE GAIN ADJUST
  • SWITCHABLE EXTERNAL PROCESSING
  • APPLICATIONS
    • ULTRASOUND SYSTEMS
    • WIRELESS RECEIVERS
    • TEST EQUIPMENT

All trademarks are the property of their respective owners.

Description

The VCA2616 and VCA2611 are dual, Low-Noise Preamplifiers (LNP), plus low-noise Variable Gain Amplifiers (VGA). The VCA2611 is an upgraded version of the VCA2616. The only difference between the VCA2616 and the VCA2611 is the input structure to the LNP. The VCA2616 is limited to –0.3V negative-going input spikes; the VCA2611 is limited to –2.0V negative-going input spikes. This change allows the user to use slower and less expensive input clamping diodes prior to the LNP input. In some designs, input clamping may not be required.

The combination of Active Termination (AT) and Maximum Gain Select (MGS) allow for the best noise performance. The VCA2616 and VCA2611 also feature low crosstalk and outstanding distortion performance.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
VCA2611Y/250ACTIVE 11.35 | 1kuTQFP (PFB) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
VCA2611Y/2KACTIVE-40 to 8510.25 | 1kuTQFP (PFB) | 48 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:48 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksVCA2611Y/250
AmericasRochester Electronics >1k
AsiaWPI 246
WorldwideDigiKey 520
TI Lead Time*: 20 WeeksVCA2611Y/2K
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
VCA2611Y/250 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
VCA2611Y/2K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for VCA2611 Help

Datasheet

Application Notes

User Guides

Tools & Software

NamePart # Company Tool / Software Type
VCA2611 Evaluation ModuleVCA2611EVMTexas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
THS7530 Fully Differential, Continuously Variable Gain Amplifier AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
VCA2615 2-Channel Variable Gain Amplifier AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
VCA821 Wideband, > 40dB Adjust Range, Linear in dB Variable Gain Amplifier AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
VCA810 High-Gain Adjustable Range, Wideband, Voltage-Controlled Amplifier AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
TL026 Differential High-Frequency Amplifier with AGC AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
VCA2614 Dual Variable-Gain Amplifier With Low Noise Pre-Amp AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
THS7002 70-MHz High-Speed Programmable-Gain Amplifier, Dual AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
VCA820 150MHz BW with linear in dB gain control variable gain amplifier AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
THS7001 70-MHz High-Speed Programmable-Gain Amplifier AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
VCA822 Wideband, >40dB Gain Adjust Range, Linear in V/V Variable Gain Amplifier AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here