VCA2612 Status: ACTIVE

Dual Variable-Gain Amplifier With Low Noise Pre-Amp


      Burr-Brown
         
Alert me about changes<br/>to this product

 VCA2612
Slew Rate(Typ)(V/us)300  
GBW(Typ)(MHz)80  
Vs(Min)(V)4.75  
Vs(Max)(V)5.25  
Number of Channels2  
Pin/Package48TQFP  
BW @ Acl(MHz)40  
Available ChannelsD  
Vn at Flatband(Typ)(nV/rtHz)3.5  
Gain Range(dB)5,17,22,25  
Approx. Price (US$) 12.50 | 1ku  
Iib(Max)(nA)1  
Noninverting Input Current Noise(pA/rtHz)0.35  
2nd Harmonic(dBc)63  
3rd Harmonic(dBc)71  
@ Mhz5  
Crosstalk(-dB)68  
Operating Temp Range(Celsius)-40 to 85  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • VCA810: High-Gain Adjustable Range, Wideband, Voltage-Controlled Amplifier
  • THS7530: Fully Differential, Continuously Variable Gain Amplifier
  • TL026: Differential High-Frequency Amplifier with AGC

More Related Products

Product Information

Features

  • LOW NOISE PREAMP:
    • Low Input Noise: 1.25nV/Hz
    • Active Termination Noise Reduction
    • Switchable Termination Value
    • 80MHz Bandwidth
    • 5dB to 25dB Gain Range
    • Differential Input /Output
  • LOW NOISE VARIABLE GAIN AMPLIFIER:
    • Low Noise VCA: 3.3nV/Hz, Differential Programming Optimizes Noise Figure
    • 24dB to 45dB Gain
    • 40MHz Bandwidth
    • Differential Input /Output
  • LOW CROSSTALK: 52dB at Max Gain, 5MHz
  • HIGH-SPEED VARIABLE GAIN ADJUST
  • SWITCHABLE EXTERNAL PROCESSING

Description

The VCA2612 is a highly integrated, dual receive channel, signal processing subsystem. Each channel of the product consists of a low noise preamplifier (LNP) and a Variable Gain Amplifier (VGA). The LNP circuit provides the necessary connections to implement Active Termination (AT), a method of cable termination which results in up to 4.6dB noise figure improvement. Different cable termination characteristics can be accommodated by utilizing the VCA2612\x92s switchable LNA feedback pins. The LNP has the ability to accept both differential and single-ended inputs, and generates a differential output signal. The LNP provides strappable gains of 5dB, 17dB, 22dB, and 25dB.

The output of the LNP can be accessed externally for further signal processing, or fed directly into the VGA.

View All Description in Datasheet

Device Uses

  • ULTRASOUND SYSTEMS
  • WIRELESS RECEIVERS
  • TEST EQUIPMENT

All trademarks are the property of their respective owners.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
VCA2612Y/250ACTIVE 13.75 | 1kuTQFP (PFB) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
VCA2612Y/250G4ACTIVE 13.75 | 1kuTQFP (PFB) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
VCA2612Y/2KACTIVE-40 to 8512.50 | 1kuTQFP (PFB) | 48 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
VCA2612Y/2KG4ACTIVE-40 to 8512.50 | 1kuTQFP (PFB) | 48 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:47 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksVCA2612Y/250
AmericasRochester Electronics >1k
WorldwideDigiKey 725
TI Lead Time*: 20 WeeksVCA2612Y/250G4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksVCA2612Y/2K
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksVCA2612Y/2KG4
AmericasRochester Electronics 106
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
VCA2612Y/250 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
VCA2612Y/250G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
VCA2612Y/2K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
VCA2612Y/2KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for VCA2612 Help

Datasheet

Application Notes

User Guides

Tools & Software

NamePart # Company Tool / Software Type
VCA2611 Evaluation ModuleVCA2611EVMTexas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
VCA810 High-Gain Adjustable Range, Wideband, Voltage-Controlled Amplifier AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
THS7530 Fully Differential, Continuously Variable Gain Amplifier AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
TL026 Differential High-Frequency Amplifier with AGC AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
VCA821 Wideband, > 40dB Adjust Range, Linear in dB Variable Gain Amplifier AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
VCA2615 2-Channel Variable Gain Amplifier AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
VCA2616 Dual, Variable Gain Amlifier w/Low Noise Pre-Amp AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
VCA820 150MHz BW with linear in dB gain control variable gain amplifier AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
VCA2619 Dual, Variable Gain Amplifier with Input Buffer AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
THS7001 70-MHz High-Speed Programmable-Gain Amplifier AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
VCA8617 8-Channel Variable Gain Amplifier AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here