|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The VCA2615 is a dual-channel, variable gain amplifier consisting of a Low-Noise Preamplifier (LNP) and a Variable-Gain Amplifier (VGA). This combination along with the device features makes it well-suited for a variety of ultrasound systems. The LNP offers a high level of flexibility to adapt to a wide range of systems and probes. The LNP gain can be programmed to one of four settings (3dB, 12dB, 18dB, 22dB), while maintaining excellent noise and signal handling characteristics. The input impedance of the LNP can be controlled by selecting one of the built-in feedback resistors. This active termination allows the user to closely match the LNP to a given source impedance, resulting in optimized overall system noise performance. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| VCA2615PFBR | ACTIVE | -40 to 85 | 8.05 | 1ku | TQFP (PFB) | 48 | View | 1000 | LARGE T&R | ||
| VCA2615PFBT | ACTIVE | -40 to 85 | 8.90 | 1ku | TQFP (PFB) | 48 | View | 250 | SMALL T&R | Purchase Samples | |
| VCA2615RGZR | ACTIVE | -40 to 85 | 8.05 | 1ku | QFN (RGZ) | 48 | View | 2500 | LARGE T&R | Purchase Samples | |
| VCA2615RGZRG4 | ACTIVE | -40 to 85 | 8.05 | 1ku | QFN (RGZ) | 48 | View | 2500 | LARGE T&R | Purchase Samples | |
| VCA2615RGZT | ACTIVE | -40 to 85 | 8.90 | 1ku | QFN (RGZ) | 48 | View | 250 | SMALL T&R | ||
| VCA2615RGZTG4 | ACTIVE | -40 to 85 | 8.90 | 1ku | QFN (RGZ) | 48 | View | 250 | SMALL T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:48 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksVCA2615PFBR | |||
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 20 WeeksVCA2615PFBT | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksVCA2615RGZR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksVCA2615RGZRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksVCA2615RGZT | |||
| Asia | WPI | 65 | |
| Europe | Avnet-SILICA | 167 | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 250 | ||
| TI Lead Time*: 20 WeeksVCA2615RGZTG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| VCA2615PFBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| VCA2615PFBT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| VCA2615RGZR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| VCA2615RGZRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| VCA2615RGZT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| VCA2615RGZTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for VCA2615 
| Name | Part # | Company | Tool / Software Type |
| Ultrasound Receive Chain Evaluation Module | TI-TUS5000EVM | Texas Instruments | Development Boards/EVMs |
| VCA2615EVM Evaluation Module | VCA2615EVM | Texas Instruments | Development Boards/EVMs |
| Part # | Name | Product Family | Comments |
| VCA2617 | 2-Channel Variable Gain Amplifier | AMPLIFIERS AND LINEAR - VARIABLE GAIN AMPLIFIER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| Customers Who Evaluated This Product Also Evaluated... | |||
| VCA2611 | Dual, Variable Gain Amplifier with Low-Noise Preamp | AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| THS7530 | Fully Differential, Continuously Variable Gain Amplifier | AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| THS7002 | 70-MHz High-Speed Programmable-Gain Amplifier, Dual | AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| VCA810 | High-Gain Adjustable Range, Wideband, Voltage-Controlled Amplifier | AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| VCA2614 | Dual Variable-Gain Amplifier With Low Noise Pre-Amp | AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| TL026 | Differential High-Frequency Amplifier with AGC | AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| VCA2617 | 2-Channel Variable Gain Amplifier | AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| VCA2619 | Dual, Variable Gain Amplifier with Input Buffer | AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| VCA820 | 150MHz BW with linear in dB gain control variable gain amplifier | AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| VCA2618 | Dual, Variable Gain Amplifier with Input Buffer | AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| MSP430F1611 | 16-bit Ultra-Low-Power MCU, 48kB Flash, 10240B RAM, 12-Bit ADC, Dual DAC, 2 USART, I2C, HW Mult, DMA | MSP43016-BIT ULTRA-LOW POWER MCUS-1XX 8MHZ SERIES | TI customers also evaluated this product. |
| CC2591 | 2.4 GHz RF Front End | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| TX810 | 8-Channel, Programmable T/R Switch for Ultrasound | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) | TI customers also evaluated this product. |
| TVP5150AM1 | Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector | VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS | TI customers also evaluated this product. |
| TPS78601 | Single Output LDO, 1.5A, Adj.(1.2 to 5.5V), Low Noise, High PSRR | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |

No Tags are Available for this Part Number