|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
All trademarks are the property of their respective owners. Description
The VCA2617 is a dual-channel, continuously variable, voltage-controlled gain amplifier well-suited for a variety of ultrasound systems as well as applications in proximity detectors and test equipment. The VCA2617 uses a true variable-gain amplifier architecture, achieving very good noise performance at low gains, while not sacrificing high gain distortion performance. Following a linear-in-dB response, the VCA2617 gain can be varied over a 48dB range with a 0.2V to 2.3V control voltage. Two separate high-impedance control inputs allow for a channel independent variation of the gains. Each channel of the VCA2617 can be configured to provide a gain range of -10dB to 38dB, or -16dB to 32dB, depending on the gain select pin (HG)\. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| VCA2617RHBR | ACTIVE | -40 to 85 | 7.95 | 1ku | QFN (RHB) | 32 | View | 3000 | LARGE T&R | Purchase Samples | |
| VCA2617RHBRG4 | ACTIVE | -40 to 85 | 7.95 | 1ku | QFN (RHB) | 32 | View | 3000 | LARGE T&R | Purchase Samples | |
| VCA2617RHBT | ACTIVE | -40 to 85 | 8.75 | 1ku | QFN (RHB) | 32 | View | 250 | SMALL T&R | ||
| VCA2617RHBTG4 | ACTIVE | -40 to 85 | 8.75 | 1ku | QFN (RHB) | 32 | View | 250 | SMALL T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:47 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksVCA2617RHBR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksVCA2617RHBRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksVCA2617RHBT | |||
| Worldwide | DigiKey | 222 | |
| TI Lead Time*: 20 WeeksVCA2617RHBTG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| VCA2617RHBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| VCA2617RHBRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| VCA2617RHBT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| VCA2617RHBTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for VCA2617 
| Name | Part # | Company | Tool / Software Type |
| VCA2617EVM Evaluation Module | VCA2617EVM | Texas Instruments | Development Boards/EVMs |
| Part # | Name | Product Family | Comments |
| VCA2615 | 2-Channel Variable Gain Amplifier | AMPLIFIERS AND LINEAR - VARIABLE GAIN AMPLIFIER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| Customers Who Evaluated This Product Also Evaluated... | |||
| VCA2619 | Dual, Variable Gain Amplifier with Input Buffer | AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| VCA2618 | Dual, Variable Gain Amplifier with Input Buffer | AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| THS7001 | 70-MHz High-Speed Programmable-Gain Amplifier | AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| THS7530 | Fully Differential, Continuously Variable Gain Amplifier | AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| VCA2614 | Dual Variable-Gain Amplifier With Low Noise Pre-Amp | AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| VCA810 | High-Gain Adjustable Range, Wideband, Voltage-Controlled Amplifier | AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| VCA2616 | Dual, Variable Gain Amlifier w/Low Noise Pre-Amp | AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| VCA2615 | 2-Channel Variable Gain Amplifier | AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| TL026 | Differential High-Frequency Amplifier with AGC | AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| VCA2611 | Dual, Variable Gain Amplifier with Low-Noise Preamp | AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER | TI customers also evaluated this product. |

No Tags are Available for this Part Number