|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
All trademarks are the property of their respective owners. Description
The VCA2618 is a highly integrated, dual receive channel, Variable Gain Amplifier (VGA) with analog gain control. The VCA2618s VGA section consists of two parts: the Voltage Controlled Attenuator (VCA) and the Programmable Gain Amplifier (PGA). The gain and gain range of the PGA can be digitally programmed. The combination of these two programmable elements results in a variable gain ranging from 0dB up to a maximum gain as defined by the user through external connections. The single-ended unity gain input buffer provides predictable high input impedance. The output of the VGA can be used in either a single-ended or differential mode to drive high-performance Analog-to-Digital (A/D) converters. A separate power-down pin reduces power consumption. The VCA2618 also features low crosstalk and outstanding distortion performance. The combination of low noise and gain range programmability make the VCA2618 a versatile building block in a number of applications where noise performance is critical. The VCA2618 is available in a TQFP-32 package. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| VCA2618YT | ACTIVE | -40 to 85 | 9.25 | 1ku | TQFP (PBS) | 32 | View | 250 | SMALL T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:39 AM GMT, 06 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 6 WeeksVCA2618YT | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | 360 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| VCA2618YT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for VCA2618 
| Name | Part # | Company | Tool / Software Type |
| VCA2618 Evaluation Module | VCA2618EVM | Texas Instruments | Development Boards/EVMs |
| VCA2619 Evaluation Module | VCA2619EVM | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| VCA2617 | 2-Channel Variable Gain Amplifier | AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| VCA2619 | Dual, Variable Gain Amplifier with Input Buffer | AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| VCA2614 | Dual Variable-Gain Amplifier With Low Noise Pre-Amp | AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| THS7530 | Fully Differential, Continuously Variable Gain Amplifier | AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| VCA2615 | 2-Channel Variable Gain Amplifier | AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| THS7002 | 70-MHz High-Speed Programmable-Gain Amplifier, Dual | AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| TL026 | Differential High-Frequency Amplifier with AGC | AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| VCA821 | Wideband, > 40dB Adjust Range, Linear in dB Variable Gain Amplifier | AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| VCA2611 | Dual, Variable Gain Amplifier with Low-Noise Preamp | AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| THS7001 | 70-MHz High-Speed Programmable-Gain Amplifier | AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER | TI customers also evaluated this product. |

No Tags are Available for this Part Number