VCA2619 Status: ACTIVE

Dual, Variable Gain Amplifier with Input Buffer


      
         
Alert me about changes<br/>to this product

 VCA2619
Slew Rate(Typ)(V/us)300  
GBW(Typ)(MHz)100  
Vs(Min)(V)4.75  
Vs(Max)(V)5.25  
Number of Channels2  
Pin/Package32TQFP  
BW @ Acl(MHz)20  
Available ChannelsD  
Vn at Flatband(Typ)(nV/rtHz)5.9  
Gain Range(dB)-10 - 50  
Approx. Price (US$) 8.40 | 1ku  
Iib(Max)(nA)1  
Noninverting Input Current Noise(pA/rtHz)0.35  
2nd Harmonic(dBc)50  
3rd Harmonic(dBc)60  
@ Mhz5  
Crosstalk(-dB)60  
Operating Temp Range(Celsius)-40 to 85  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TL026: Differential High-Frequency Amplifier with AGC
  • VCA810: High-Gain Adjustable Range, Wideband, Voltage-Controlled Amplifier
  • THS7530: Fully Differential, Continuously Variable Gain Amplifier

More Related Products

Product Information

Features

  • GAIN RANGE: 50dB
  • LOW CROSSTALK: –60dB at Max Gain, fIN = 5MHz
  • HIGH-SPEED VARIABLE GAIN ADJUST
  • POWER SHUTDOWN MODE
  • HIGH IMPEDANCE INPUT BUFFER
  • APPLICATIONS
    • ULTRASOUND SYSTEMS
    • WIRELESS RECEIVERS
    • TEST EQUIPMENT
    • RADAR

All trademarks are the property of their respective owners.

Description

The VCA2619 is a highly integrated, dual receive channel, Variable Gain Amplifier (VGA) with analog gain control.

The VCA2619s VGA section consists of two parts: the Voltage Controlled Attenuator (VCA) and the Programmable Gain Amplifier (PGA). The gain and gain range of the PGA can be digitally programmed. The combination of these two programmable elements results in a variable gain ranging from 0dB up to a maximum gain as defined by the user through external connections. The single-ended unity gain input buffer provides predictable high input impedance. The output of the VGA can be used in either a single-ended or differential mode to drive high-performance Analog-to-Digital (A/D) converters. A separate power-down pin reduces power consumption.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
VCA2619YRACTIVE-40 to 858.40 | 1kuTQFP (PBS) | 32 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
VCA2619YRG4ACTIVE-40 to 85 TQFP (PBS) | 32 View   Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
VCA2619YTACTIVE-40 to 859.25 | 1kuTQFP (PBS) | 32 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:47 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksVCA2619YR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksVCA2619YT
AmericasRochester Electronics >1k
WorldwideDigiKey 345
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
VCA2619YR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
VCA2619YT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for VCA2619 Help

Datasheet

Application Notes

User Guides

Tools & Software

NamePart # Company Tool / Software Type
VCA2619 Evaluation ModuleVCA2619EVMTexas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TL026 Differential High-Frequency Amplifier with AGC AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
VCA810 High-Gain Adjustable Range, Wideband, Voltage-Controlled Amplifier AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
THS7530 Fully Differential, Continuously Variable Gain Amplifier AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
THS7001 70-MHz High-Speed Programmable-Gain Amplifier AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
VCA2617 2-Channel Variable Gain Amplifier AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
VCA2618 Dual, Variable Gain Amplifier with Input Buffer AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
THS7002 70-MHz High-Speed Programmable-Gain Amplifier, Dual AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
VCA2613 Dual Variable-Gain Amplifier With Low Noise Pre-Amp AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
VCA2615 2-Channel Variable Gain Amplifier AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
VCA821 Wideband, > 40dB Adjust Range, Linear in dB Variable Gain Amplifier AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here