VCA610 Status: LIFEBUY

Wideband Voltage Controlled Amplifier


      Burr-Brown
         
Alert me about changes<br/>to this product

Alert Icon   

This product is being discontinued. Orders for life buy purchases are available

Replaced By:

  • VCA810 The device is an EXACT EQUIVALENT in functionality and parametrics to the compared device. 

Datasheet

Download - PDF Icon

Product Information

Features

  • WIDE GAIN CONTROL RANGE: 77dB
  • SMALL PACKAGE: SO-8
  • WIDE SIGNAL BANDWIDTH: 30MHz
  • LOW VOLTAGE NOISE: 2.2nV/Hz
  • FAST GAIN SLEW RATE: 300dB/us
  • APPLICATIONS
    • OPTICAL DISTANCE MEASUREMENT
    • AGC AMPLIFIERS
    • ULTRASOUND
    • SONAR
    • ACTIVE FILTERS
    • LOG AMPLIFIERS
    • IF CIRCUITS
    • CCD CAMERAS

Description

The VCA610 is a wideband, continuously variable, voltage-controlled gain amplifier. It provides linear-dB gain control with high impedance inputs. It is designed to be used as a flexible gain-control element in a variety of electronic systems.

The VCA610 has a gain-control range of 77dB (�38.5dB to +38.5dB) providing both gain and attenuation for maximum flexibility in a small SO-8. The broad attenuation range can be used for gradual or controlled channel turn-on and turn-off for applications in which abrupt gain changes can create artifacts or other errors. In addition, the output can be disabled to provide �77dB of attenuation. Group delay variation with gain is typically less than ±2ns across a bandwidth of 1MHz to 15MHz.

The VCA610 has a noise figure of 3.5dB (with an RS of 200) including the effects of both current and voltage noise. Instantaneous output dynamic range is 70dB for gains of 0dB to +38.5dB with 1MHz noise bandwidth. The output is capable of driving 100. The high-speed, 300dB/�s, gain-control signal is a unipolar (0V to �2V) voltage that varies the gain linearly in dB/V over a �38.5dB to +38.5dB range.

The VCA610 is designed with a very fast overload recovery time of only 200ns. This allows a large signal transient to overload the output at high gain, without obscuring low-level signals following closely behind. The excellent overload recovery time and distortion specifications optimize this device for low-level doppler measurements.

    

Pricing / Packaging / CAD Design Tools / Samples

PackagingCAD Design ToolsSamples
DeviceStatusReplaced ByPackage | PinsTop Side MarkingSymbolsFootprintsSamples
VCA610POBSOLETE PDIP (P) | 8 View   Download CAD Format for this FootprintNot Available
VCA610PAOBSOLETE PDIP (P) | 8 View   Download CAD Format for this FootprintNot Available
VCA610ULIFEBUYVCA810AIDRSOIC (D) | 8 View Download CAD Format for this Symbol Download CAD Format for this FootprintReplaced by VCA810AIDR
VCA610UALIFEBUYVCA810AIDRSOIC (D) | 8 View Download CAD Format for this Symbol Download CAD Format for this FootprintReplaced by VCA810AIDR
VCA610UA/2K5LIFEBUY SOIC (D) | 8 View   Not Available

Quality & Lead (Pb)-Free Data

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for VCA610 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Fully Differential Amplifier Component CalculatorFULLDIFFAMP-CALCTexas InstrumentsCalculation Utilities
Voltage Divider Determines A Set of Resistors for a Voltage DividerVOLT-DIVIDER-CALCTexas InstrumentsCalculation Utilities
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Simulation Models

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here