VCA8613 Status: ACTIVE

VCA8613: 8-Channel Variable Gain Amplifier


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 VCA8613
Slew Rate(Typ)(V/us)300  
GBW(Typ)(MHz)70  
Vs(Min)(V)2.85  
Vs(Max)(V)3.15  
Number of Channels8  
Pin/Package64TQFP  
BW @ Acl(MHz)12  
THD (Fc=1 MHz)(Typ)(dB)1.2  
Available ChannelsO  
Gain Range(dB)21,26  
Approx. Price (US$) 25.40 | 1ku  
Noninverting Input Current Noise(pA/rtHz)3.5  
2nd Harmonic(dBc)65  
3rd Harmonic(dBc)65  
@ Mhz2  
Crosstalk(-dB)49  
Operating Temp Range(Celsius)-40 to 85  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • VCA8617: 8-Channel Variable Gain Amplifier
  • THS7001: 70-MHz High-Speed Programmable-Gain Amplifier
  • VCA2619: Dual, Variable Gain Amplifier with Input Buffer

More Related Products

Product Information

Features

  • LOW INPUT NOISE:
    • 1.2nV/Hz at fIN = 5MHz
  • EXTREMELY LOW POWER OPERATION:
    • 75mW/CHANNEL at 3V
  • INTEGRATED LOW-PASS, 2-POLE FILTER
    • 14MHz BANDWIDTH
  • INTEGRATED INPUT LNA
  • INTEGRATED INPUT CLAMP DIODES
  • DIFFERENTIAL OUTPUT
  • READABLE CONTROL REGISTERS
  • INTEGRATED CONTINUOUS WAVE (CW) PROCESSOR
  • APPLICATIONS
    • Medical and Industrial Ultrasound Systems

All trademarks are the property of their respective owners.

Description

The VCA8613 is an 8-channel variable gain amplifier ideally suited to portable ultrasound applications. Excellent dynamic performance enables use in low-power, high-performance portable applications. Each channel consists of a Low-Noise pre-Amplifier (LNA) and a Variable Gain Amplifier (VGA). The differential outputs of the LNA can be switched through the 8x10 cross-point switch, which is programmable through the serial interface port.

The output of the LNA is fed directly into the VGA stage. The VGA consists of two parts, a Voltage Controlled Attenuator (VCA) and a Programmable Gain Amplifier (PGA). The gain and gain range of the PGA can be digitally configured separately. The gain of the PGA can be varied between two discrete settings of 21dB and 26dB.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
VCA8613YRACTIVE-40 to 8525.40 | 1kuTQFP (PAG) | 64 View 1500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
VCA8613YTACTIVE-40 to 8525.40 | 1kuTQFP (PAG) | 64 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:47 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksVCA8613YR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksVCA8613YT
AsiaWPI 160
WorldwideDigiKey 220
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
VCA8613YR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
VCA8613YT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for VCA8613 Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
VCA8617 8-Channel Variable Gain Amplifier AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
THS7001 70-MHz High-Speed Programmable-Gain Amplifier AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
VCA2619 Dual, Variable Gain Amplifier with Input Buffer AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
VCA810 High-Gain Adjustable Range, Wideband, Voltage-Controlled Amplifier AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
TL026 Differential High-Frequency Amplifier with AGC AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
THS7530 Fully Differential, Continuously Variable Gain Amplifier AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
VCA824 Wideband 420MHz, >40dB Gain Adjust Range, Linear in V/V Variable Gain Amplifier AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
VCA2618 Dual, Variable Gain Amplifier with Input Buffer AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
VCA2611 Dual, Variable Gain Amplifier with Low-Noise Preamp AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
VCA821 Wideband, > 40dB Adjust Range, Linear in dB Variable Gain Amplifier AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here