|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
PowerPAD is a trademark of Texas Instruments Incorporated. All other trademarks are the property of their respective owners. Description
The VFC110 voltage-to-frequency converter is a third-generation VFC offering improved features and performance. These include higher frequency operation, an on-board precision 5V reference and a Disable function. The precision 5V reference can be used for offsetting the VFC transfer function, as well as exciting transducers or bridges. The Enable pin allows several VFCs' outputs to be paralleled, multiplexed, or simply to shut off the VFC. The open-collector frequency output is TTL/CMOS-compatible. The output may be isolated by using an opto-coupler or transformer. Internal input resistor, one-shot and integrator capacitors simplify applications circuits. These components are trimmed for a full-scale output frequency of 4MHz at 10V input. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Replaced By | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| VFC110AG | OBSOLETE | VFC110AP | CDIP SB (JD) | 14 | Replaced by VFC110AP | |||||
| VFC110AG2 | OBSOLETE | CDIP SB (JD) | 14 | Not Available | ||||||
| VFC110AP | ACTIVE | 12.65 | 1ku | PDIP (N) | 14 | View | 25 | TUBE | Contact TI Distributor or Sales Office | |||
| VFC110APG4 | ACTIVE | 12.65 | 1ku | PDIP (N) | 14 | View | 25 | TUBE | Contact TI Distributor or Sales Office | |||
| VFC110BG | OBSOLETE | VFC110AP | CDIP SB (JD) | 14 | Replaced by VFC110AP | |||||
| VFC110BG1 | OBSOLETE | CDIP SB (JD) | 14 | Not Available | ||||||
| VFC110SG | OBSOLETE | VFC110AP | CDIP SB (JD) | 14 | Replaced by VFC110AP | |||||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:37 AM GMT, 12 Mar 2010 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 8 WeeksVFC110AP | |||
| Americas | Arrow | 437 | |
| Avnet | 37 | ||
| Asia | Farnell Asia | 57 | |
| WPI | 66 | ||
| Europe | Arrow Central Europe | 63 | |
| Arrow Southern Europe | 125 | ||
| EBV Elektronik | 225 | ||
| Farnell | 57 | ||
| Worldwide | DigiKey | 785 | |
| Mouser Electronics | 17 | ||
| TI Lead Time*: 8 WeeksVFC110APG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| VFC110AP | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
| VFC110APG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for VFC110 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| VFC320 | Voltage-to-Frequency and Frequency-to-Voltage Converter | MIXED SIGNAL AND ANALOG-SPECIAL FUNCTIONS | TI customers also evaluated this product. |
| VFC32 | Voltage-to-Frequency and Frequency-to-Voltage Converter | MIXED SIGNAL AND ANALOG-SPECIAL FUNCTIONS | TI customers also evaluated this product. |

No Tags are Available for this Part Number