NRND: This product is not recommended for new designs. However, the device, tool, or software continues to be in production to support existing customers. TI does not recommend using this part in a new design. TI encourages designers to consider alternative products for new designs.
Replaced By:
VSP2560 The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.
CCD SIGNAL PROCESSING: Correlated Double Sampling (CDS) Programmable Black Level Clamping
PROGRAMMABLE GAIN AMPLIFIER (PGA): \x966dB to +42dB Gain Ranging
10-BIT DIGITAL DATA OUTPUT: Up to 20MHz Conversion Rate No Missing Codes
79dB SIGNAL-TO-NOISE RATIO
PORTABLE OPERATION: Low Voltage: 2.7V to 3.6V Low Power: 83mW (typ) at 3.0V Stand-By Mode: 6mW
Description
The VSP2260 is a complete mixed-signal processing IC for digital cameras, providing signal conditioning and Analog-to-Digital (A/D) conversion for the output of a CCD array. The primary CCD channel provides Correlated Double Sampling (CDS) to extract video information from the pixels, \x966dB to +42dB gain range with digital control for varying illumination conditions, and black level clamping for an accurate black level reference. Input signal clamping and offset correction of the input CDS are also performed. The stable gain control is linear in dB. Additionally, the black level is quickly recovered after gain change. The VSP2260Y is available in an LQFP-48 package and operates from a single +3V/+3.3V supply.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 9:48 AM GMT, 24 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.