VSP2262 Status: NRND

12-bit, 20 MSPS 1-Channel AFE for CCD Sensors


      Burr-Brown
         
Alert me about changes<br/>to this product

Alert Icon   NRND: This product is not recommended for new designs. However, the device, tool, or software continues to be in production to support existing customers. TI does not recommend using this part in a new design. TI encourages designers to consider alternative products for new designs.

Replaced By:

  • VSP2582 The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 

Datasheet

Download - PDF Icon

Product Information

Features

  • CCD SIGNAL PROCESSING:
    Correlated Double Sampling (CDS)
    Programmable Black Level Clamping
  • PROGRAMMABLE GAIN AMPLIFIER (PGA):
    \x966dB to +42dB Gain Ranging
  • 12-BIT DIGITAL DATA OUTPUT:
    Up to 20MHz Conversion Rate
    No Missing Codes
  • 79dB SIGNAL-TO-NOISE RATIO
  • PORTABLE OPERATION:
    Low Voltage: 2.7V to 3.6V
    Low Power: 83mW (typ) at 3.0V
    Stand-By Mode: 6mW

Description

The VSP2262 is a complete mixed-signal processing IC for digital cameras, providing signal conditioning and Analog-to-Digital (A/D) conversion for the output of a CCD array. The primary CCD channel provides Correlated Double Sampling (CDS) to extract video information from the pixels, \x966dB to +42dB gain range with digital control for varying illumination conditions, and black level clamping for an accurate black level reference. Input signal clamping and offset correction of the input CDS are also performed. The stable gain control is linear in dB. Additionally, the black level is quickly recovered after gain change. The VSP2262Y is available in an LQFP-48 package and operates from a single +3V/+3.3V supply.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
VSP2262YNRND12.35 | 1kuLQFP (PT) | 48 View 250 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
VSP2262Y/2KNRND11.30 | 1kuLQFP (PT) | 48 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
VSP2262Y/2KG4NRND11.30 | 1kuLQFP (PT) | 48 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
VSP2262YG4NRND12.35 | 1kuLQFP (PT) | 48 View 250 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:48 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksVSP2262Y
WorldwideDigiKey 61
TI Lead Time*: 20 WeeksVSP2262Y/2K
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksVSP2262Y/2KG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksVSP2262YG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
VSP2262Y  Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
VSP2262Y/2K  Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
VSP2262Y/2KG4  Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
VSP2262YG4  Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for VSP2262 Help

Datasheet

Application Notes

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here