VSP2264 Status: ACTIVE

12-bit, 25 MSPS 1-Channel AFE for CCD Sensors with Fixed TG


      
         
Alert me about changes<br/>to this product

 VSP2264
Resolution(Bits)12  
Samples/Sec(MSPS)25  
Gain(Min)(dB)-6  
Gain(Max)(dB)42  
Pd(Typ)(mW)130  
Supply Voltage(s)(V)3 - 3.3  
Output Data FormatCMOS Parallel  
Pin/Package96BGA MICROSTAR JUNIOR  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • VSP2566: 16-bit, 36 MSPS 1-Channel AFE for CCD Sensors with Two 8-bit DACs
  • VSP01M02: 12-Bit, 36 MSPS 1-Channel AFE for CCD Sensors with prog. TG and VD
  • VSP01M01: 10-Bit, 36 MSPS 1-Channel AFE for CCD Sensors with prog. TG and VD
  • VSP2590: 16-bit, 41.5 MSPS 2-Channel AFE For CCD Sensors
  • TC237: 680 x 500 Pixel CCD Image Sensor
  • VSP3210: 16-bit, 8 MSPS 3-Channel AFE for CCD/CMOS/CIS Sensors

More Related Products

Product Information

Features

The VSP2264 supports the following features:

  • CCD Signal Processing:
    • Correlated Double Sampling (CDS)
    • Programmable Black-Level Clamping
  • Timing Generator With R and H Drivers
  • Programmable Phase Control:
    • Fine Step: 0.6 ns
    • Wide Step: 8 ns
  • Programmable Gain Amplifier (PGA): –6 dB to 42 dB Gain Range
  • 12-Bit Digital Data Output:
    • Up to 25-MHz Conversion Rate
    • No Missing Codes
  • Signal-to-Noise Ratio: 79 dB
  • Portable Operation:
    • Low Voltage: 3.0 V to 3.6 V
    • Low Power: 130 mW at 3.0 V and 20 MHz
    • Standby Plus Power Save-Mode: 39 mW
    • MCLK-Off Mode: 6 mW
  • Recommended CCD: MN39594 (Panasonic)

Description

The VSP2264 is a complete mixed-signal IC for CCD signal processing with a CCD timing generator and A/D converter. The system synchronizes the master clock, HD, and VD. The VSP2264 supports all signal terminals that the CCD and the vertical driver require. The R driver and H driver synchronize the A/D converter clock phase to realize ideal performance. The CCD channel has correlated double sampling (CDS) to extract image information from the CCD output signal. The digital control gain curve is linear in dB, ranging from –6 dB to 42 dB. A black-level clamping circuit ensures black reference level accuracy and speeds black-level recovery after a gain change. Input signal clamping with a CDS offset adjustment function is available.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
VSP2264GSJOBSOLETE13.10 | 1ku(GSJ) | 96 View   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
VSP2264GSJRACTIVE13.10 | 1kuBGA MICROSTAR JUNIOR (ZSJ) | 96  1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
VSP2264ZSJRACTIVE13.10 | 1kuBGA MICROSTAR JUNIOR (ZSJ) | 96  1000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
VSP2264ZSJRG1ACTIVE13.10 | 1kuBGA MICROSTAR JUNIOR (ZSJ) | 96  1000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:47 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
Call**VSP2264GSJ
AmericasRochester Electronics 218
TI Lead Time*: 20 WeeksVSP2264GSJR
None Reported
View Distributors
TI Lead Time*: 20 WeeksVSP2264ZSJR
None Reported
View Distributors
TI Lead Time*: 20 WeeksVSP2264ZSJRG1
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
VSP2264GSJR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView
VSP2264ZSJR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView
VSP2264ZSJRG1 RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for VSP2264 Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
VSP2566 16-bit, 36 MSPS 1-Channel AFE for CCD Sensors with Two 8-bit DACs CCD/CMOS-SINGLE-CHANNEL TI customers also evaluated this product.
VSP01M02 12-Bit, 36 MSPS 1-Channel AFE for CCD Sensors with prog. TG and VD CCD/CMOS-SINGLE-CHANNEL TI customers also evaluated this product.
VSP01M01 10-Bit, 36 MSPS 1-Channel AFE for CCD Sensors with prog. TG and VD CCD/CMOS-SINGLE-CHANNEL TI customers also evaluated this product.
VSP2582 12-bit, 36 MSPS 1-Channel AFE for CCD Sensors CCD/CMOS-SINGLE-CHANNEL TI customers also evaluated this product.
VSP2272 12-bit, 28 MSPS 1-Channel AFE for CCD Sensors CCD/CMOS-SINGLE-CHANNEL TI customers also evaluated this product.
VSP2560 10-bit, 36 MSPS 1-Channel AFE for CCD Sensors with Two 8-bit DACs CCD/CMOS-SINGLE-CHANNEL TI customers also evaluated this product.
VSP2590 16-bit, 41.5 MSPS 2-Channel AFE For CCD Sensors CCD/CMOS-MULTI-CHANNEL TI customers also evaluated this product.
TC237 680 x 500 Pixel CCD Image Sensor VIDEO AND IMAGING-CMOS/CCD IMAGE SENSORS TI customers also evaluated this product.
VSP3210 16-bit, 8 MSPS 3-Channel AFE for CCD/CMOS/CIS Sensors CCD/CMOS-MULTI-CHANNEL TI customers also evaluated this product.
VSP1900 8-Channel Vertical Driver for CCD Sensors with Electric Shutter CCD/CMOS-VERTICAL DRIVER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here