XIO1100 Status: ACTIVE

x1 PCI Express PHY


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 XIO1100
Supply Voltage (Vcc)(Nom)(V)3.3 ,1.5 ,1.8  
PCIex1  
Parallel Bus Width8 ,16  
Speed(Max)(Gbps)2.5  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • XIO3130: x1 PCI Express 4-Port 4-Lane Packet Switch
  • XIO2001: x1 PCI Express to PCI Bus Translation Bridge
  • TPS54231: 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™
  • Product Information

    Features

    • X1 PCI Express™ Serial Link
      • PCI Express 1.1 Compliant
      • Selectable Reference Clock (100 MHz, 125 MHz)
      • Low-Power Capability
    • TI-PIPE MAC Interface
      • Source-Synchronous TX and RX Ports
      • 125 MHz TX/RX Clocks
      • Selectable 16-Bit SDR or 8-Bit DDR Mode
    • 100-Pin MicroStar™ BGA Package
    • Selectable 1.5-V or 1.8-V LVCMOS Buffers.

    TI and MicroStar BGA are trademarks of Texas Instruments Incorporated
    PCI Express is a trademark of PCI-SIG

    Description

    The XIO1100 is a PCI Express™ PHY that is compliant with PCI Express Base Specification Revision 1.1 and that interfaces the PCI Express Media Access Layer (MAC) to a PCI Express serial link by using a modified version of the interface described in PHY Interface for the PCI Express™ Architecture (also known as PIPE interface) by Intel Corporation. This modified version of the PIPE interface is referred to as a TI-PIPE interface throughout this data manual.

    The TI-PIPE interface is a pin-configurable interface that can be configured as either a 16-bit or an 8-bit interface.

    • The 16-bit TI-PIPE interface is a 125 MHz 16-bit parallel interface with a 16-bit output bus (RXDATA) that is clocked by the RXCLK output clock and a 16-bit input bus (TXDATA) that is clocked by the TXCLK input clock.

    View All Description in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
    XIO1100GGBACTIVE0 to 707.00 | 1kuBGA MICROSTAR (GGB) | 100 160 | JEDEC TRAY (5+1) Download CAD Format for this Symbol 
    XIO1100ZGBACTIVE0 to 707.00 | 1kuBGA MICROSTAR (ZGB) | 100 160 | JEDEC TRAY (5+1) Download CAD Format for this Symbol Download CAD Format for this Footprint

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 9:48 AM GMT, 24 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 20 WeeksXIO1100GGB
    AmericasArrow 420
    Avnet 52
    Rochester Electronics 355
    AsiaWPI 41
    WorldwideDigiKey 709
    Mouser Electronics 49
    TI Lead Time*: 26 WeeksXIO1100ZGB
    AmericasArrow 828
    Rochester Electronics 138
    AsiaFarnell Asia 160
    WPI 180
    EuropeSpoerle 60
    WorldwideDigiKey 117
    Mouser Electronics 126
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    XIO1100GGB  TBD SNPB Level-3-220C-168 HRViewView
    XIO1100ZGB RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for XIO1100 Help

    Datasheet

    Application Notes

    Selection Guides

    Errata

    More Literature

    Tools & Software

    NamePart # Company Tool / Software Type
    Spartan 3™/Cyclone II™ based x1 PCI Express Development kitSPARTAN-3TM-CYCLONE-IITM-PCI-EXPRESS-DEV-KITNorthwest LogicThird Party Development Environments

    Simulation Models

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    XIO3130 x1 PCI Express 4-Port 4-Lane Packet Switch PCI EXPRESS-PCIE SWITCHES TI customers also evaluated this product.
    XIO2001 x1 PCI Express to PCI Bus Translation Bridge PCI EXPRESS-PCIE BRIDGES TI customers also evaluated this product.
    TPS54231 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
    TL431 Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
    SN74LVC1G14 Single Schmitt-Trigger Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
    TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
    PCA9306 Dual Bi-Directional I2C-Bus and SMBus Voltage Level-Translator I2C (SL)-I2C SPECIAL FUNCTIONS TI customers also evaluated this product.
    SN74LVC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
    SN74AVC1T45 Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
    TPS62110 Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

    All End-Equipment

    Support and Community

    Customer Tags Help

    Most Popular Tags for XIO1100:

    View All Tags

    Other Support



    Click Here