XIO2000A Status: ACTIVE

x1 PCI Express to PCI Bus Translation Bridge


      
         
Alert me about changes<br/>to this product

See Also

  • XIO2001 - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  The XIO2001 includes a larger feature set over the XIO2000A and better performance.
 XIO2000A
Supply Voltage (Vcc)(Nom)(V)3.3, 1.5  
PCIex1  
PCI Bus Masters6  
Operating Temp Range(Celsius)-40 to 85,0 to 70  
Pin/Package175BGA MICROSTAR, 201BGA MICROSTAR  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • XIO2001: x1 PCI Express to PCI Bus Translation Bridge
  • XIO3130: x1 PCI Express 4-Port 4-Lane Packet Switch
  • TPS40077: High Efficiency, Mid-Range Input, Synchronous Buck Controller with Voltage Feed Forward
  • SN74LVC14A: Hex Schmitt-Trigger Inverter

Product Information

Features

  • Full x1 PCI Express Throughput
  • Fully Compliant with PCI Express to PCI/PCI-X Bridge Specification, Revision 1.0
  • Fully Compliant with PCI Express Base Specification, Revision 1.0a
  • Fully Compliant with PCI Local Bus Specification, Revision 2.3
  • Extended Virtual Channel (VC) Support Includes a Second VC for Quality-of-Service and Isochronous Applications
  • PCI Express Advanced Error Reporting Capability Including ECRC Support
  • Support for D1, D2, D3hot, and D3cold
  • Active State Link Power Management Saves Power When Packet Activity on the PCI Express Link is Idle, Using Both L0s and L1 States
  • Wake Event and Beacon Support
  • Error Forwarding Including PCI Express Data Poisoning and PCI Bus Parity Errors
  • Utilizes 100-MHz Differential PCI Express Common Reference Clock or 125-MHz Single-Ended, Reference Clock
  • Robust Pipeline Architecture To Minimize Transaction Latency
  • Full PCI Local Bus 66-MHz/32-Bit Throughput
  • Support for Six Subordinate PCI Bus Masters with Internal Configurable, 2-Level Prioritization Scheme
  • Low Power Design (<350 mW) Ensures Ease of Implementation
  • XIO2000AI Supports Industrial Temperatures at 33-MHz Bus Speeds
  • Two Package Options: 15 mm x 15 mm and 12 mm x 12 mm
  • Internal PCI Arbiter Supporting Up to 6 External PCI Masters
  • Advanced VC Arbitration Options Include VC1 Strict Priority, Hardware-Fixed Round-Robin, and 32-Phase, Weighted Round-Robin
  • Advanced PCI Bus Port Arbitration Options Include 128-phase, Weighted Round-Robin Time-Based and 128-phase, Weighted Round-Robin Aggressive Time-Based

View All Features in Datasheet

Description

The XIO2000A is a single-function PCI Express to PCI translation bridge that is fully compliant to the PCI Express to PCI/PCI-X Bridge Specification, Revision 1.0. For downstream traffic, the bridge simultaneously supports up to eight posted and four nonposted transactions for each enabled virtual channel (VC). For upstream traffic, up to six posted and four nonposted transactions are simultaneously supported for each VC.

The PCI Express interface is fully compliant to the PCI Express Base Specification, Revision 1.0a.

The PCI Express interface supports a x1 link operating at full 250 MB/s packet throughput in each direction simultaneously. Two independent VCs are supported. The second VC is optimized for isochronous traffic types and quality-of-service (QoS) applications.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
XIO2000AGZZACTIVE0 to 7011.25 | 1kuBGA MICROSTAR (GZZ) | 201 126 | JEDEC TRAY (5+1) Download CAD Format for this Symbol Download CAD Format for this Footprint
XIO2000AIZHHACTIVE-40 to 859.90 | 1kuBGA MICROSTAR (ZHH) | 175 160 | JEDEC TRAY (5+1)  
XIO2000AIZZZACTIVE-40 to 859.90 | 1kuBGA MICROSTAR (ZZZ) | 201 126 | JEDEC TRAY (5+1)  
XIO2000AZHHACTIVE0 to 7011.25 | 1kuBGA MICROSTAR (ZHH) | 175 160 | JEDEC TRAY (5+1) Download CAD Format for this Symbol 
XIO2000AZZZACTIVE0 to 709.00 | 1kuBGA MICROSTAR (ZZZ) | 201 126 | JEDEC TRAY (5+1) Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:48 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksXIO2000AGZZ
AmericasArrow 221
Rochester Electronics >1k
EuropeAvnet-SILICA 121
WorldwideDigiKey 360
Mouser Electronics 510
TI Lead Time*: 20 WeeksXIO2000AIZHH
AsiaWPI 752
WorldwideDigiKey 511
TI Lead Time*: 20 WeeksXIO2000AIZZZ
AmericasAvnet 88
AsiaWPI 663
WorldwideDigiKey 315
TI Lead Time*: 20 WeeksXIO2000AZHH
AmericasArrow 800
Rochester Electronics 500
AsiaWPI 81
WorldwideDigiKey 146
Mouser Electronics 111
TI Lead Time*: 26 WeeksXIO2000AZZZ
AsiaWPI 2
EuropeAvnet-SILICA 30
WorldwideDigiKey 271
Mouser Electronics 10
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
XIO2000AGZZ  TBD SNPB Level-3-220C-168 HRViewView
XIO2000AIZHH RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView
XIO2000AIZZZ RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView
XIO2000AZHH RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView
XIO2000AZZZ RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for XIO2000A Help

Datasheet

Application Notes

View Application Notes for PCIe Bridges

User Guides

Selection Guides

Tools & Software

NamePart # Company Tool / Software Type
XIO2000A Evaluation ModuleXIO2000AEVMTexas InstrumentsDevelopment Boards/EVMs

Simulation Models

Part # Name Product Family Comments
XIO2001   x1 PCI Express to PCI Bus Translation Bridge   PCI EXPRESS - PCIE BRIDGES   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  The XIO2001 includes a larger feature set over the XIO2000A and better performance.  
Customers Who Evaluated This Product Also Evaluated...
XIO2001 x1 PCI Express to PCI Bus Translation Bridge PCI EXPRESS-PCIE BRIDGES TI customers also evaluated this product.
XIO3130 x1 PCI Express 4-Port 4-Lane Packet Switch PCI EXPRESS-PCIE SWITCHES TI customers also evaluated this product.
TPS40077 High Efficiency, Mid-Range Input, Synchronous Buck Controller with Voltage Feed Forward NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
SN74LVC14A Hex Schmitt-Trigger Inverter BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN74LVC1T45 Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
ISO124 Precision Lowest Cost Isolation Amplifier AMPLIFIERS AND LINEAR-ISOLATION AMPLIFIER TI customers also evaluated this product.
SN74LVC2G17 Dual Schmitt-Trigger Buffer LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TPS23750 IEEE 802.3af PD Controller with Integrated DC/DC POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES TI customers also evaluated this product.
LM393 Dual Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
TPS63000 96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS TI customers also evaluated this product.
SN74ALVC164245 16-Bit 2.5-V to 3.3-V/3.3-V To 5-V Level Shifting Transceiver With 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here