|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The XIO2000A is a single-function PCI Express to PCI translation bridge that is fully compliant to the PCI Express to PCI/PCI-X Bridge Specification, Revision 1.0. For downstream traffic, the bridge simultaneously supports up to eight posted and four nonposted transactions for each enabled virtual channel (VC). For upstream traffic, up to six posted and four nonposted transactions are simultaneously supported for each VC. The PCI Express interface is fully compliant to the PCI Express Base Specification, Revision 1.0a. The PCI Express interface supports a x1 link operating at full 250 MB/s packet throughput in each direction simultaneously. Two independent VCs are supported. The second VC is optimized for isochronous traffic types and quality-of-service (QoS) applications. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| XIO2000AGZZ | ACTIVE | 0 to 70 | 11.25 | 1ku | BGA MICROSTAR (GZZ) | 201 | 126 | JEDEC TRAY (5+1) | |||
| XIO2000AIZHH | ACTIVE | -40 to 85 | 9.90 | 1ku | BGA MICROSTAR (ZHH) | 175 | 160 | JEDEC TRAY (5+1) | |||
| XIO2000AIZZZ | ACTIVE | -40 to 85 | 9.90 | 1ku | BGA MICROSTAR (ZZZ) | 201 | 126 | JEDEC TRAY (5+1) | |||
| XIO2000AZHH | ACTIVE | 0 to 70 | 11.25 | 1ku | BGA MICROSTAR (ZHH) | 175 | 160 | JEDEC TRAY (5+1) | |||
| XIO2000AZZZ | ACTIVE | 0 to 70 | 9.00 | 1ku | BGA MICROSTAR (ZZZ) | 201 | 126 | JEDEC TRAY (5+1) | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:47 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksXIO2000AGZZ | |||
| Americas | Arrow | 221 | |
| Rochester Electronics | >1k | ||
| Europe | Avnet-SILICA | 121 | |
| Worldwide | DigiKey | 360 | |
| Mouser Electronics | 510 | ||
| TI Lead Time*: 20 WeeksXIO2000AIZHH | |||
| Asia | WPI | 752 | |
| Worldwide | DigiKey | 511 | |
| TI Lead Time*: 20 WeeksXIO2000AIZZZ | |||
| Americas | Avnet | 88 | |
| Asia | WPI | 693 | |
| Worldwide | DigiKey | 365 | |
| TI Lead Time*: 20 WeeksXIO2000AZHH | |||
| Americas | Arrow | 800 | |
| Rochester Electronics | 500 | ||
| Asia | WPI | 81 | |
| Worldwide | DigiKey | 171 | |
| Mouser Electronics | 111 | ||
| TI Lead Time*: 20 WeeksXIO2000AZZZ | |||
| Asia | WPI | 14 | |
| Europe | Avnet-SILICA | 30 | |
| Worldwide | Mouser Electronics | 10 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| XIO2000AGZZ | TBD | SNPB | Level-3-220C-168 HR | View | View |
| XIO2000AIZHH | Green (RoHS & no Sb/Br) | SNAGCU | Level-3-260C-168 HR | View | View |
| XIO2000AIZZZ | Green (RoHS & no Sb/Br) | SNAGCU | Level-3-260C-168 HR | View | View |
| XIO2000AZHH | Green (RoHS & no Sb/Br) | SNAGCU | Level-3-260C-168 HR | View | View |
| XIO2000AZZZ | Green (RoHS & no Sb/Br) | SNAGCU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for XIO2000A 
View Application Notes for PCIe Bridges
| Name | Part # | Company | Tool / Software Type |
| XIO2000A Evaluation Module | XIO2000AEVM | Texas Instruments | Development Boards/EVMs |
| Part # | Name | Product Family | Comments |
| XIO2001 | x1 PCI Express to PCI Bus Translation Bridge | PCI EXPRESS - PCIE BRIDGES | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. The XIO2001 includes a larger feature set over the XIO2000A and better performance. |
| Customers Who Evaluated This Product Also Evaluated... | |||
| XIO2001 | x1 PCI Express to PCI Bus Translation Bridge | PCI EXPRESS-PCIE BRIDGES | TI customers also evaluated this product. |
| XIO3130 | x1 PCI Express 4-Port 4-Lane Packet Switch | PCI EXPRESS-PCIE SWITCHES | TI customers also evaluated this product. |
| TSB81BA3E | IEEE P1394b Three-Port Cable Transceiver Arbiter | 1394-1394 PHYSICAL LAYER CONTROLLERS | TI customers also evaluated this product. |
| UCC28019A | 8-Pin Continuous Conduction Mode (CCM) PFC Controller | AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS | TI customers also evaluated this product. |
| TPS2384 | Quad Ethernet Power Sourcing Equipment Power Manager | POWER OVER ETHERNET/LAN SOLUTIONS-POWER SOURCING EQUIPMENT | TI customers also evaluated this product. |
| TSB81BA3D | IEEE P1394b Three-Port Cable Transceiver Arbiter | 1394-1394 PHYSICAL LAYER CONTROLLERS | TI customers also evaluated this product. |
| PCM1754 | 106dB SNR Stereo DAC (H/W Control) | AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG | TI customers also evaluated this product. |
| CD4013B | CMOS Dual D-Type Flip Flop | FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS | TI customers also evaluated this product. |
| TPS23754-1 | IEEE 802.3at PoE Interface and Isolated Converter Controller | POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES | TI customers also evaluated this product. |
| TPS54140 | 3.5V to 42V Input, 1.5 A Step Down SWIFT™ Converter with Eco-Mode (tm) | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS23841 | High Power Wide Voltage Range Quad Port Ethernet Power Sourcing Equipment Manager | POWER OVER ETHERNET/LAN SOLUTIONS-POWER SOURCING EQUIPMENT | TI customers also evaluated this product. |

No Tags are Available for this Part Number