XIO2001 Status: ACTIVE

x1 PCI Express to PCI Bus Translation Bridge


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 XIO2001
Supply Voltage (Vcc)(Nom)(V)3.3, 1.5  
PCIex1  
PCI Bus Masters6  
Operating Temp Range(Celsius)-40 to 85,0 to 70  
Pin/Package144BGA, 169BGA MICROSTAR  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • XIO2000A: x1 PCI Express to PCI Bus Translation Bridge
  • TPS51610: Single Phase D-CAP+™Mode Step Down Controller for IMVP6+ CPU/GPU Vcore
  • XIO1100: x1 PCI Express PHY
  • XIO3130: x1 PCI Express 4-Port 4-Lane Packet Switch

Product Information

Features

  • Full ×1 PCI Express Throughput
  • Fully Compliant with PCI Express to PCI/PCI-X
    Bridge Specification
    , Revision 1.0
  • Fully Compliant with PCI Express Base
    Specification
    , Revision 2.0
  • Fully Compliant with PCI Local Bus
    Specification
    , Revision 2.3
  • PCI Express Advanced Error Reporting
    Capability Including ECRC Support
  • Support for D1, D2, D3hot, and D3cold
  • Active-State Link Power Management Saves
    Power When Packet Activity on the PCI
    Express Link is Idle, Using Both L0s and
    L1 states
  • Wake Event and Beacon Support
  • Error Forwarding Including PCI Express Data
    Poisoning and PCI Bus Parity Errors
  • Utilizes 100-MHz Differential PCI Express
    Common Reference Clock or 125-MHz
    Single-ended, Reference Clock
  • Optional Spread Spectrum Reference Clock is
    Supported
  • Robust Pipeline Architecture To Minimize
    Transaction Latency
  • Full PCI Local Bus 66-MHz/32-Bit Throughput
  • Support for Six Subordinate PCI Bus Masters
    with Internal Configurable, 2-Level
    Prioritization Scheme
  • Two Package Options: 12 mm × 12 mm and
    7 mm × 7 mm
  • Internal PCI Arbiter Supporting Up to 6
    External PCI Masters
  • Advanced PCI Express Message Signaled
    Interrupt Generation for Serial IRQ Interrupts
  • External PCI Bus Arbiter Option
  • PCI Bus LOCK Support
  • JTAG/BS for Production Test

View All Features in Datasheet

Description

The XIO2001 is a single-function PCI Express to PCI translation bridge that is fully compliant to the PCI Express to PCI/PCI-X Bridge Specification, Revision 1.0. For downstream traffic, the bridge simultaneously supports up to eight posted and four non-posted transactions. For upstream traffic, up to six posted and and four non-posted transactions are simultaneously supported.

The PCI Express interface is fully compliant to the PCI Express Base Specification, Revision 2.0.

The PCI Express interface supports a ×1 link operating at full 250 MB/s packet throughput in each direction simultaneously. Also, the bridge supports the advanced error reporting including extended CRC (ECRC) as defined in the PCI Express Base Specification.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
XIO2001IZGUACTIVE-40 to 856.05 | 1kuBGA MICROSTAR (ZGU) | 169 160 | JEDEC TRAY (5+1)
XIO2001ZAJACTIVE0 to 705.50 | 1kuBGA (ZAJ) | 144 260 | JEDEC TRAY (5+1)
XIO2001ZGUACTIVE0 to 705.50 | 1kuBGA MICROSTAR (ZGU) | 169 160 | JEDEC TRAY (5+1)

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:48 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksXIO2001IZGU
AmericasArrow 160
Newark 155
AsiaFarnell Asia 155
EuropeFarnell 155
WorldwideDigiKey 42
Mouser Electronics 60
TI Lead Time*: 20 WeeksXIO2001ZAJ
WorldwideDigiKey 352
TI Lead Time*: 20 WeeksXIO2001ZGU
WorldwideDigiKey 243
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
XIO2001IZGU RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView
XIO2001ZAJ RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView
XIO2001ZGU RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for XIO2001 Help

Datasheet

Application Notes

View Application Notes for PCIe Bridges

User Guides

More Literature

Tools & Software

NamePart # Company Tool / Software Type
XIO2001 Evaluation ModuleXIO2001EVMTexas InstrumentsDevelopment Boards/EVMs

Simulation Models

Part # Name Product Family Comments
XIO2000A   x1 PCI Express to PCI Bus Translation Bridge   PCI EXPRESS - PCIE BRIDGES   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  The XIO2001 is the 2nd generation version of the XIO2000A  
XIO1100   x1 PCI Express PHY   PCI EXPRESS - PCIE PHYS      
XIO2200A   x1 PCI Express to 1394a OHCI and 2-Port PHY   PCI EXPRESS - PCIE ENDPOINTS      
XIO2213A   x1 PCI Express to 1394b OHCI and 3-Port PHY   1394 - 1394 INTEGRATED DEVICES      
XIO3130   x1 PCI Express 4-Port 4-Lane Packet Switch   PCI EXPRESS - PCIE SWITCHES      
Customers Who Evaluated This Product Also Evaluated...
XIO2000A x1 PCI Express to PCI Bus Translation Bridge PCI EXPRESS-PCIE BRIDGES TI customers also evaluated this product.
TPS51610 Single Phase D-CAP+™Mode Step Down Controller for IMVP6+ CPU/GPU Vcore NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
XIO1100 x1 PCI Express PHY PCI EXPRESS-PCIE PHYS TI customers also evaluated this product.
XIO3130 x1 PCI Express 4-Port 4-Lane Packet Switch PCI EXPRESS-PCIE SWITCHES TI customers also evaluated this product.
TPA3113D2 6-W Stereo Class-D Audio Power Amplifier with SpeakerGuard™ (TPA3113) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
PCM1754 106dB SNR Stereo DAC (H/W Control) AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
CDCV304 General Purpose and PCI-X 1:4 Clock Buffer NON-PLL BUFFERS-SINGLE ENDED(NP) TI customers also evaluated this product.
TPS62420 Dual, Adjustable, 600mA and 1000mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS62290 2.25MHz 1A Step-Down Converter in 2x2mm SON Package DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
SN74LVC1G07 Single Buffer/Driver With Open-Drain Output LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TPA3124D2 15-W Stereo Class-D Audio Power Amplifier with SE Ouutpus and Fast Mute Time (TPA3124) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for XIO2001:

View All Tags

Other Support



Click Here