|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The XIO2001 is a single-function PCI Express to PCI translation bridge that is fully compliant to the PCI Express to PCI/PCI-X Bridge Specification, Revision 1.0. For downstream traffic, the bridge simultaneously supports up to eight posted and four non-posted transactions. For upstream traffic, up to six posted and and four non-posted transactions are simultaneously supported. The PCI Express interface is fully compliant to the PCI Express Base Specification, Revision 2.0. The PCI Express interface supports a ×1 link operating at full 250 MB/s packet throughput in each direction simultaneously. Also, the bridge supports the advanced error reporting including extended CRC (ECRC) as defined in the PCI Express Base Specification. View All Description in Datasheet |
| Price | Packaging | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Samples |
| XIO2001IZGU | ACTIVE | -40 to 85 | 6.05 | 1ku | BGA MICROSTAR (ZGU) | 169 | 160 | JEDEC TRAY (5+1) | |
| XIO2001ZAJ | ACTIVE | 0 to 70 | 5.50 | 1ku | BGA (ZAJ) | 144 | 260 | JEDEC TRAY (5+1) | |
| XIO2001ZGU | ACTIVE | 0 to 70 | 5.50 | 1ku | BGA MICROSTAR (ZGU) | 169 | 160 | JEDEC TRAY (5+1) | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:48 AM GMT, 26 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksXIO2001IZGU | |||
| Americas | Arrow | 160 | |
| Newark | 155 | ||
| Asia | Farnell Asia | 155 | |
| Europe | Farnell | 155 | |
| Worldwide | DigiKey | 42 | |
| Mouser Electronics | 60 | ||
| TI Lead Time*: 20 WeeksXIO2001ZAJ | |||
| Worldwide | DigiKey | 352 | |
| TI Lead Time*: 20 WeeksXIO2001ZGU | |||
| Worldwide | DigiKey | 238 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| XIO2001IZGU | Green (RoHS & no Sb/Br) | SNAGCU | Level-3-260C-168 HR | View | View |
| XIO2001ZAJ | Green (RoHS & no Sb/Br) | SNAGCU | Level-3-260C-168 HR | View | View |
| XIO2001ZGU | Green (RoHS & no Sb/Br) | SNAGCU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for XIO2001 
View Application Notes for PCIe Bridges
| Name | Part # | Company | Tool / Software Type |
| XIO2001 Evaluation Module | XIO2001EVM | Texas Instruments | Development Boards/EVMs |
| Part # | Name | Product Family | Comments |
| XIO2000A | x1 PCI Express to PCI Bus Translation Bridge | PCI EXPRESS - PCIE BRIDGES | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. The XIO2001 is the 2nd generation version of the XIO2000A |
| XIO1100 | x1 PCI Express PHY | PCI EXPRESS - PCIE PHYS | |
| XIO2200A | x1 PCI Express to 1394a OHCI and 2-Port PHY | PCI EXPRESS - PCIE ENDPOINTS | |
| XIO2213A | x1 PCI Express to 1394b OHCI and 3-Port PHY | 1394 - 1394 INTEGRATED DEVICES | |
| XIO3130 | x1 PCI Express 4-Port 4-Lane Packet Switch | PCI EXPRESS - PCIE SWITCHES | |
| Customers Who Evaluated This Product Also Evaluated... | |||
| XIO2000A | x1 PCI Express to PCI Bus Translation Bridge | PCI EXPRESS-PCIE BRIDGES | TI customers also evaluated this product. |
| TPS51610 | Single Phase D-CAP+™Mode Step Down Controller for IMVP6+ CPU/GPU Vcore | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| XIO1100 | x1 PCI Express PHY | PCI EXPRESS-PCIE PHYS | TI customers also evaluated this product. |
| XIO3130 | x1 PCI Express 4-Port 4-Lane Packet Switch | PCI EXPRESS-PCIE SWITCHES | TI customers also evaluated this product. |
| TPA3113D2 | 6-W Stereo Class-D Audio Power Amplifier with SpeakerGuard (TPA3113) | DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS | TI customers also evaluated this product. |
| PCM1754 | 106dB SNR Stereo DAC (H/W Control) | AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG | TI customers also evaluated this product. |
| CDCV304 | General Purpose and PCI-X 1:4 Clock Buffer | NON-PLL BUFFERS-SINGLE ENDED(NP) | TI customers also evaluated this product. |
| TPS62420 | Dual, Adjustable, 600mA and 1000mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS62290 | 2.25MHz 1A Step-Down Converter in 2x2mm SON Package | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| SN74LVC1G07 | Single Buffer/Driver With Open-Drain Output | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| TPA3124D2 | 15-W Stereo Class-D Audio Power Amplifier with SE Ouutpus and Fast Mute Time (TPA3124) | DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS | TI customers also evaluated this product. |

Most Popular Tags for XIO2001: