XIO2200A Status: ACTIVE

x1 PCI Express to 1394a OHCI and 2-Port PHY


      
         
Alert me about changes<br/>to this product

 XIO2200A
FIFO(kb)9  
Pin/Package175BGA MICROSTAR, 176BGA MICROSTAR  
Speed(Max)(Mbps)400  
Supply Voltage(s)(V)3.3 , 1.5  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • XIO2213B: x1 PCIe to 1394b OHCI Host Controller
  • XIO2000A: x1 PCI Express to PCI Bus Translation Bridge
  • XIO2213A: x1 PCI Express to 1394b OHCI and 3-Port PHY
  • Product Information

    Features

    • Full x1 PCI Express Throughput
    • Fully Compliant with PCI Express to PCI/PCI-X Bridge Specification, Revision 1.0
    • Fully Compliant with PCI Express Base Specification, Revision 1.0a
    • Fully Compliant with PCI Local Bus Specification, Revision 2.3
    • A Second Virtual Channel for Quality-of-Service and Isochronous Applications
    • Advanced PCI Isochronous Windows for Memory Space Mapping to a Specified Traffic Class
    • Utilizes 100-MHz Differential PCI Express Common Reference Clock or 125-MHz Single-Ended Reference Clock
    • Fully Compliant With Provisions of IEEE Std 1394-1995 for a High-Performance Serial Bus and IEEE Std 1394a-2000.
    • Fully Compliant with 1394 Open Host Controller Interface Specification, Revision 1.1
    • Full IEEE Std 1394a-2000 Support Includes: Connection Debounce, Arbitrated Short Reset, Multispeed Concatenation Arbitration Acceleration, Fly-by Concatenation, and Port Disable/Suspend/Resume
    • Two IEEE Std 1394a-2000 Fully Compliant Cable Ports at 100M Bits/s, 200M Bits/s, and 400M Bits/s
    • Cable Ports Monitor Line Conditions for Active Connection To Remote Node
    • Cable Power Presence Monitoring
    • EEPROM Configuration Support to Load the Global Unique ID for the 1394 Fabric
    • Wake Event and Beacon Support
    • Support for D1, D2, D3hot, and D3cold
    • Active State Link Power Management Saves Power When Packet Activity on the PCI Express Link is Idle, Using Both L0s and L1 States
    • Integrated AUX Power Switch Drains VAUX Power Only When Main Power Is Off
    • Eight 3.3-V, Multifunction, General-Purpose I/O Terminals
    • Compact Footprint, 176-Ball, GGW MicroStar™ BGA, Lead-Free 176-Ball, ZGW MicroStar™ BGA, or Lead-Free 175-ball, ZHH MicroStar™ BGA
    • >

    TI, OHCI-Lynx, and MicroStar BGA are trademarks of Texas Instruments.

    PCI Express is trademark of PCI-SIG.

    Other trademarks are the property of their respective owners.

    Description

    The XIO2200A is a single-function PCI Express to PCI translation bridge where the PCI bus interface is internally connected to a 1394a open host controller link-layer controller with a two-port 1394a PHY. The PCI-Express to PCI translation bridge is fully compatible with the PCI Express to PCI/PCI-X Bridge Specification, Revision 1.0. Also, the bridge supports the standard PCI-to-PCI bridge programming model. The 1394a OHCI controller function is fully compatible with IEEE Standard 1394a-2000 and the latest 1394 Open Host Controller Interface (OHCI) Specification.

    For downstream traffic, the PCI Express to PCI translation bridge simultaneously supports up to eight posted and four nonposted transactions for each enabled virtual channel (VC). For upstream traffic, up to six posted and four nonposted transactions are simultaneously supported for each VC.

    The PCI Express interface supports a ×1 link operating at full 250 MB/s packet throughput in each direction simultaneously. Two independent VCs are supported. The second VC is optimized for isochronous traffic types and quality-of-service (QoS) applications. Also, the bridge supports the advanced error reporting capability including ECRC as defined in the PCI Express Base Specification, Revision 1.0a. Supplemental firmware or software is required to fully utilize both of these features.

    Robust pipeline architecture is implemented to minimize system latency across the bridge. If parity errors are detected, then packet poisoning is supported for both upstream and downstream operations.

    Deep FIFOs are provided to buffer 1394 data and accommodate large host bus latencies. The bridge provides physical write posting and a highly tuned physical data path for SBP-2 performance. The bridge is capable of transferring data between the PCI Express bus and the 1394 bus at 100M bits/s, 200M bits/s, and 400M bits/s. The bridge provides two 1394 ports that have separate cable bias (TPBIAS). The bridge also supports the IEEE Std 1394a-2000 power-down features for battery-operated applications and arbitration enhancements.

    As required by the 1394 Open Host Controller Interface Specification1394 and IEEE Std 1394a-2000, internal control registers are memory-mapped and nonprefetchable. This configuration header is accessed through configuration cycles specified by PCI Express, and it provides plug-and-play (PnP) compatibility.

    The PHY-layer provides the digital and analog transceiver functions needed to implement a two-port node in a cable-based 1394 network. Each cable port incorporates two differential line transceivers. The transceivers include circuitry to monitor the line conditions as needed for determining connection status, for initialization and arbitration, and for packet reception and transmission. An external 2-wire serial EEPROM interface is provided to load the global unique ID for the 1394 fabric.

    Power management (PM) features include active state link PM, PME mechanisms, the beacon and wake protocols, and all conventional PCI D-states. If the active state link PM is enabled, then the link automatically saves power when idle using the L0s and L1 states. PM active state NAK, PM PME, and PME-to-ACK messages are supported.

    Eight general-purpose inputs and outputs (GPIOs), configured through accesses to the PCI Express configuration space, allow for further system control and customization.

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    XIO2200AGGWACTIVE9.40 | 1kuBGA MICROSTAR (GGW) | 176 View 126 | JEDEC TRAY (5+1) Download CAD Format for this Symbol Download CAD Format for this Footprint
    XIO2200AZGWACTIVE9.40 | 1kuBGA MICROSTAR (ZGW) | 176  126 | JEDEC TRAY (5+1) Download CAD Format for this Symbol Download CAD Format for this Footprint
    XIO2200AZHHACTIVE9.40 | 1kuBGA MICROSTAR (ZHH) | 175  160 | JEDEC TRAY (5+1) Download CAD Format for this Symbol 

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 9:43 AM GMT, 08 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 4 WeeksXIO2200AGGW
    AmericasNewark 126
    Rochester Electronics 126
    AsiaFarnell Asia 126
    WorldwideDigiKey 266
    Mouser Electronics 126
    TI Lead Time*: 26 WeeksXIO2200AZGW
    AmericasAvnet 34
    Newark 126
    AsiaFarnell Asia 111
    EuropeAvnet-SILICA 116
    Farnell 108
    WorldwideDigiKey 161
    Mouser Electronics 60
    TI Lead Time*: 20 WeeksXIO2200AZHH
    AmericasAvnet 2
    AsiaFarnell Asia 80
    WPI 68
    EuropeFarnell 67
    WorldwideDigiKey 349
    Mouser Electronics 137
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    XIO2200AGGW  TBD SNPB Level-3-220C-168 HRViewView
    XIO2200AZGW RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView
    XIO2200AZHH RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for XIO2200A Help

    Datasheet

    Application Notes

    User Guides

    Selection Guides

    Tools & Software

    NamePart # Company Tool / Software Type
    XIO2200AEVM Evaluation ModuleXIO2200AEVMTexas InstrumentsDevelopment Boards/EVMs

    Simulation Models

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    XIO2213B x1 PCIe to 1394b OHCI Host Controller 1394-1394 INTEGRATED DEVICES TI customers also evaluated this product.
    XIO2000A x1 PCI Express to PCI Bus Translation Bridge PCI EXPRESS-PCIE BRIDGES TI customers also evaluated this product.
    XIO2213A x1 PCI Express to 1394b OHCI and 3-Port PHY 1394-1394 INTEGRATED DEVICES TI customers also evaluated this product.
    XIO1100 x1 PCI Express PHY PCI EXPRESS-PCIE PHYS TI customers also evaluated this product.
    TPS650243 Power Management ICs for Li-Ion Powered Systems POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
    UCC28061 Natural Interleaving(TM) Transition-Mode PFC Controller with Improved Audible Noise Immunity AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.
    MAX232 Dual EIA-232 Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
    TXS0102 2-Bit Bidirectional Voltage-Level Translator for Open-Drain Application VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
    TLC5928 16 Channels Constant Current LED Driver with LED Open Detection LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
    MAX3221 3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.

    All End-Equipment

    Support and Community

    Customer Tags Help

    Most Popular Tags for XIO2200A:

    View All Tags

    Other Support



    Click Here