|
|
|
|
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
View All Features in Datasheet Description
The XIO2200A is a single-function PCI Express to PCI translation bridge where the PCI bus interface is internally connected to a 1394a open host controller link-layer controller with a two-port 1394a PHY. The PCI-Express to PCI translation bridge is fully compatible with the PCI Express to PCI/PCI-X Bridge Specification, Revision 1.0. Also, the bridge supports the standard PCI-to-PCI bridge programming model. The 1394a OHCI controller function is fully compatible with IEEE Standard 1394a-2000 and the latest 1394 Open Host Controller Interface (OHCI) Specification. For downstream traffic, the PCI Express to PCI translation bridge simultaneously supports up to eight posted and four nonposted transactions for each enabled virtual channel (VC). View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| XIO2200AGGW | ACTIVE | 9.40 | 1ku | BGA MICROSTAR (GGW) | 176 | View | 126 | JEDEC TRAY (5+1) | |||
| XIO2200AZGW | ACTIVE | 9.40 | 1ku | BGA MICROSTAR (ZGW) | 176 | 126 | JEDEC TRAY (5+1) | ||||
| XIO2200AZHH | ACTIVE | 9.40 | 1ku | BGA MICROSTAR (ZHH) | 175 | 160 | JEDEC TRAY (5+1) | ||||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:47 AM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksXIO2200AGGW | |||
| Americas | Newark | 126 | |
| Rochester Electronics | 126 | ||
| Asia | Farnell Asia | 126 | |
| Worldwide | DigiKey | 266 | |
| Mouser Electronics | 126 | ||
| TI Lead Time*: 26 WeeksXIO2200AZGW | |||
| Americas | Avnet | 34 | |
| Newark | 126 | ||
| Asia | Farnell Asia | 111 | |
| Europe | Avnet-SILICA | 116 | |
| Farnell | 108 | ||
| Worldwide | Mouser Electronics | 56 | |
| TI Lead Time*: 20 WeeksXIO2200AZHH | |||
| Americas | Avnet | 2 | |
| Asia | Farnell Asia | 83 | |
| WPI | 68 | ||
| Europe | Farnell | 67 | |
| Worldwide | DigiKey | 294 | |
| Mouser Electronics | 127 | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| XIO2200AGGW | TBD | SNPB | Level-3-220C-168 HR | View | View |
| XIO2200AZGW | Green (RoHS & no Sb/Br) | SNAGCU | Level-3-260C-168 HR | View | View |
| XIO2200AZHH | Green (RoHS & no Sb/Br) | SNAGCU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for XIO2200A 
| Name | Part # | Company | Tool / Software Type |
| XIO2200AEVM Evaluation Module | XIO2200AEVM | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| XIO2213B | x1 PCIe to 1394b OHCI Host Controller | 1394-1394 INTEGRATED DEVICES | TI customers also evaluated this product. |
| XIO2000A | x1 PCI Express to PCI Bus Translation Bridge | PCI EXPRESS-PCIE BRIDGES | TI customers also evaluated this product. |
| SN74LVTH16245A | 3.3-V ABT 16-Bit Bus Transceivers With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS | TI customers also evaluated this product. |
| XIO2213A | x1 PCI Express to 1394b OHCI and 3-Port PHY | 1394-1394 INTEGRATED DEVICES | TI customers also evaluated this product. |
| XIO1100 | x1 PCI Express PHY | PCI EXPRESS-PCIE PHYS | TI customers also evaluated this product. |
| UCC27325 | Dual 4 A Peak High Speed Low-Side Power MOSFET Drivers | AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS | TI customers also evaluated this product. |
| LP2985A-50 | Single Output LDO, 150mA, Fixed(5.0V), 1.0% Tolerance, Low Quiescent Current, Low Noise | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS3801K33 | Processor Supervisory Circuits | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |
| TPS62410 | 2.25MHZ 2x800mA Dual Step-Down Converter with 1-Wire Interface in QFN | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| OPA2735 | 0.05uV/degC(max) single-supply CMOS Operational AMplifier, Zero-Drift Series | PRECISION AMPLIFIER-LOW OFFSET VOLTAGE | TI customers also evaluated this product. |

Most Popular Tags for XIO2200A: