XIO2213A Status: ACTIVE

x1 PCI Express to 1394b OHCI and 3-Port PHY


      
         
Alert me about changes<br/>to this product

See Also

  • TSB83AA23 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Base GPN is PCI Express, Alternative is PCI
  • TSB83AA22C - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Base GPN is PCI Express, Alternative is PCI
  • TSB81BA3D - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  This product contains only the 1394b Physical Layer

Datasheet

Download - PDF Icon

 XIO2213A
Speed(Max)(Mbps)800  
FIFO(kb)8  
Supply Voltage(s)(V)3.3, 1.95, 1.5  
Pin/Package167NFBGA  
Operating Temp Range(Celsius)0 to 70  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • XIO2213B: x1 PCIe to 1394b OHCI Host Controller
  • TSB83AA23: Integrated IEEE-1394.B OHCI Link and 3 Port S800 Phy
  • TSB82AA2: High Performance 1394b 3.3V OHCI 1.1+ Compliant Link Layer Controller
  • XIO2200A: x1 PCI Express to 1394a OHCI and 2-Port PHY

Product Information

Features

  • XIO2213A Features
    • Full x1 PCI Express Throughput
    • Fully Compliant with PCI Express Base Specification, Revision 1.1
    • Utilizes 100-MHz Differential PCI Express Common Reference Clock or 125-MHz Single-Ended Reference Clock
    • Fully supports provisions of IEEE P1394b-2002
    • Fully Compliant With Provisions of IEEE Std 1394-1995 for a High-Performance Serial Bus and IEEE Std 1394a-2000
    • Fully Compliant with 1394 Open Host Controller Interface Specification, Revision 1.1 and Revision 1.2 draft
    • Three IEEE Std 1394b Fully Compliant Cable Ports at 100M Bits/s, 200M Bits/s, 400M Bits/s, and 800M Bits/s
    • Cable Ports Monitor Line Conditions for Active Connection To Remote Node
    • Cable Power Presence Monitoring
    • EEPROM Configuration Support to Load the Global Unique ID for the 1394 Fabric
    • Support for D1, D2, D3hot
    • Active State Link Power Management Saves Power When Packet Activity on the PCI Express™ Link is Idle, Using Both L0s and L1 States
    • Eight 3.3-V, Multifunction, General-Purpose I/O Terminals

OHCI-Lynx is a trademark of Texas Instruments.
PCI Express is a trademark of PCI-SIG.

Description

The Texas Instruments XIO2213A is a PCI Express to PCI translation bridge where the PCI bus interface is internally connected to a 1394b open host controller link-layer controller with a three-port 1394b PHY. The PCI-Express to PCI translation bridge is fully compatible with the PCI Express to PCI/PCI-X Bridge Specification, Revision 1.0. Also, the bridge supports the standard PCI-to-PCI bridge programming model. The 1394b OHCI controller function is fully compatible with IEEE Standard 1394b and the latest 1394 Open Host Controller Interface (OHCI) Specification.

The XIO2213A simultaneously supports up to four posted write transactions, four non-posted transactions, and four completion transactions pending in each direction at any time. Each posted write data queue and completion data queue can store up to 8K bytes of data. The non-posted data queues can store up to 128 bytes of data.

The PCI Express interface supports a x1 link operating at full 250 MB/s packet throughput in each direction simultaneously. Also, the bridge supports the advanced error reporting capability including ECRC as defined in the PCI Express Base Specification, Revision 1.1. Supplemental firmware or software is required to fully utilize both of these features.

Robust pipeline architecture is implemented to minimize system latency. If parity errors are detected, then packet poisoning is supported for both upstream and downstream operations.

The PCIe Power management (PM) features include active state link PM, PME mechanisms, and all conventional PCI D-states. If the active state link PM is enabled, then the link automatically saves power when idle using the L0s and L1 states. PM active state NAK, PM PME, and PME-to-ACK messages are supported. The bridge is compliant with the latest PCI Bus Power Management Specification and provides several low-power modes, which enable the host power system to further reduce power consumption

Eight general-purpose inputs and outputs (GPIOs), configured through accesses to the PCI Express configuration space, allow for further system control and customization.

Deep FIFOs are provided to buffer 1394 data and accommodate large host bus latencies. The device provides physical write posting and a highly tuned physical data path for SBP-2 performance. The device is capable of transferring data between the PCI Express bus and the 1394 bus at 100M bits/s, 200M bits/s, 400M bits/s, and 800M bits/s. The device provides three 1394 ports that have separate cable bias (TPBIAS).

As required by the 1394 Open Host Controller Interface Specification, internal control registers are memory-mapped and nonprefetchable. This configuration header is accessed through configuration cycles specified by PCI Express, and it provides plug-and-play (PnP) compatibility.

The PHY-layer provides the digital and analog transceiver functions needed to implement a three-port node in a cable-based 1394 network. Each cable port incorporates two differential line transceivers. The transceivers include circuitry to monitor the line conditions as needed for determining connection status, for initialization and arbitration, and for packet reception and transmission. An optional external 2-wire serial EEPROM interface is provided to load the global unique ID for the 1394 fabric.

The XIO2213A requires an external 98.304-MHz crystal oscillator to generate a reference clock. The external clock drives an internal phase-locked loop (PLL), which generates the required reference signal. This reference signal provides the clock signals that control transmission of the outbound encoded information. The power-down (PD) function, when enabled by asserting the PD terminal high, stops operation of the PLL. Data bits to be transmitted through the cable ports are latched internally, combined serially, encoded, and transmitted at 98.304, 196.608, 393.216, 491.52, or 983.04 Mbps (referred to as S100, S200, S400, S400B, or S800 speed, respectively) as the outbound information stream.

To ensure that the XIO2213A conforms to the IEEE Std 1394b-2002 standard, the BMODE terminal must be asserted. The BMODE terminal does not select the cable-interface mode of operation. The BMODE terminal selects the internal PHY section-LLC section interface mode of operation and affects the arbitration modes on the cable. BMODE must be pulled high during normal operation.

Three package terminals are used as inputs to set the default value for three configuration status bits in the self-ID packet. They can be pulled high through a 1-Ω resistor or hardwired low as a function of the equipment design. The PC0, PC1, and PC2 terminals indicate the default power class status for the node (the need for power from the cable or the ability to supply power to the cable). The contender bit in the PHY register set indicates that the node is a contender either for the isochronous resource manager (IRM) or for the bus manager (BM). On the XIO2213A, this bit can only be set by a write to the PHY register set. If a node is to be a contender for IRM or BM, the node software must set this bit in the PHY register set.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
XIO2213AZAYACTIVE0 to 708.70 | 1kuNFBGA (ZAY) | 167 160 | JEDEC TRAY (5+1)Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:38 AM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksXIO2213AZAY
AmericasArrow 59
AsiaWPI 149
EuropeAvnet-SILICA 86
WorldwideMouser Electronics 4
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
XIO2213AZAY RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for XIO2213A Help

Datasheet

Application Notes

View Application Notes for 1394 Integrated Devices

Errata

Tools & Software

NamePart # Company Tool / Software Type
Development Boards/EVMsXIO2213AEVMTexas InstrumentsDevelopment Boards/EVMs

Part # Name Product Family Comments
TSB83AA23   Integrated IEEE-1394.B OHCI Link and 3 Port S800 Phy   1394 - 1394 INTEGRATED DEVICES   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Base GPN is PCI Express, Alternative is PCI  
TSB83AA22C   IEEE Std 1394b-2002 PHY and OHCI Link Device   1394 - 1394 INTEGRATED DEVICES   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Base GPN is PCI Express, Alternative is PCI  
TSB81BA3D   IEEE P1394b Three-Port Cable Transceiver Arbiter   1394 - 1394 PHYSICAL LAYER CONTROLLERS   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  This product contains only the 1394b Physical Layer  
Customers Who Evaluated This Product Also Evaluated...
XIO2213B x1 PCIe to 1394b OHCI Host Controller 1394-1394 INTEGRATED DEVICES TI customers also evaluated this product.
TSB83AA23 Integrated IEEE-1394.B OHCI Link and 3 Port S800 Phy 1394-1394 INTEGRATED DEVICES TI customers also evaluated this product.
TSB82AA2 High Performance 1394b 3.3V OHCI 1.1+ Compliant Link Layer Controller 1394-1394 LINK LAYER CONTROLLERS TI customers also evaluated this product.
XIO2200A x1 PCI Express to 1394a OHCI and 2-Port PHY PCI EXPRESS-PCIE ENDPOINTS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here