|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
OHCI-Lynx is a trademark of Texas Instruments. Description
The TI XIO2213B is a PCIe to PCI translation bridge, where the PCI bus interface is internally connected to a 1394b open host controller/link-layer controller with a 3-port 1394b PHY. The PCIe to PCI translation bridge is fully compatible with the PCI Express to PCI/PCI-X Bridge Specification, Revision 1.0. Also, the bridge supports the standard PCI-to-PCI bridge programming model. The 1394b OHCI controller function is fully compatible with IEEE Std 1394b and the latest 1394 Open Host Controller Interface (OHCI) Specification. The XIO2213B simultaneously supports up to four posted write transactions, four nonposted transactions, and four completion transactions pending in each direction at any time. Each posted write data queue and completion data queue can store up to 8K bytes of data. View All Description in Datasheet |
| Price | Packaging | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Samples |
| XIO2213BZAJ | ACTIVE | 0 to 70 | 6.75 | 1ku | BGA (ZAJ) | 168 | 260 | JEDEC TRAY (10+1) | |
| XIO2213BZAY | ACTIVE | 0 to 70 | 6.75 | 1ku | NFBGA (ZAY) | 167 | 160 | JEDEC TRAY (5+1) | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:47 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksXIO2213BZAJ | |||
| Worldwide | DigiKey | 336 | |
| TI Lead Time*: 20 WeeksXIO2213BZAY | |||
| Americas | Newark | 160 | |
| Europe | Avnet-SILICA | 160 | |
| Worldwide | DigiKey | 192 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| XIO2213BZAJ | Green (RoHS & no Sb/Br) | SNAGCU | Level-3-260C-168 HR | View | View |
| XIO2213BZAY | Green (RoHS & no Sb/Br) | SNAGCU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for XIO2213B 
| Description | Part # | Company |
| XIO2213B Evaluation Module / Reference Design | XIO2213BEVM | Texas Instruments |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| XIO2213A | x1 PCI Express to 1394b OHCI and 3-Port PHY | 1394-1394 INTEGRATED DEVICES | TI customers also evaluated this product. |
| TPS51315 | 3V to 14V, 10A Synchronous Step Down Converter with D-CAP™ Mode | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS54231 | 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| SN74LVC2G14 | Dual Schmitt-Trigger Inverter | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| SN74SSQE32882 | JEDEC SSTE32882 Compliant 28-Bit to 56-Bit Registered Buffer with Address-Parity Test | MEMORY INTERFACE CLOCKS AND REGISTERS-DDR3 REGISTER | TI customers also evaluated this product. |
| XIO2200A | x1 PCI Express to 1394a OHCI and 2-Port PHY | PCI EXPRESS-PCIE ENDPOINTS | TI customers also evaluated this product. |
| TPS2051B | Single, Current-Limited, Power-Distribution Switch | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| SN74LVC1G14 | Single Schmitt-Trigger Inverter | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| TSB82AA2 | High Performance 1394b 3.3V OHCI 1.1+ Compliant Link Layer Controller | 1394-1394 LINK LAYER CONTROLLERS | TI customers also evaluated this product. |
| TPA3121D2 | 15-W Stereo Class-D Audio Power Amplifier with SE Outputs (TPA3121) | DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS | TI customers also evaluated this product. |
| TPS54310 | 3V to 6V, 3A Synchronous Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number