|
|
|
|
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
PCI Express, PCI Hot Plug are trademarks of others. Description
The Texas Instruments XIO3130 switch is a PCI Express ×1 3-port fanout switch. The XIO3130 provides a single ×1 upstream port supporting full 250-MB/s packet throughput in each direction simultaneously. Three independently configurable ×1 downstream ports are provided that also support full 250-MB/s packet throughput in each direction simultaneously. A cut-through architecture is implemented to reduce the latency associated with packets moving through the PCI Express fabric. As soon as the address or routing information is decoded within the header of a packet entering an ingress port, the packet is directed to the egress port for forwarding. Packet poisoning using the EDB framing signal is supported in circumstances where packet errors are detected after the transmission of the egress packet begins. View All Description in Datasheet |
| Price | Packaging | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Samples |
| XIO3130IZHC | ACTIVE | -40 to 85 | 9.65 | 1ku | BGA MICROSTAR (ZHC) | 196 | 126 | JEDEC TRAY (5+1) | |
| XIO3130ZHC | ACTIVE | 0 to 70 | 8.75 | 1ku | BGA MICROSTAR (ZHC) | 196 | 126 | JEDEC TRAY (5+1) | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:48 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksXIO3130IZHC | |||
| Americas | Arrow | 55 | |
| Avnet | 76 | ||
| Worldwide | DigiKey | 154 | |
| TI Lead Time*: 20 WeeksXIO3130ZHC | |||
| Americas | Arrow | 621 | |
| Avnet | 93 | ||
| Newark | 126 | ||
| Asia | WPI | 268 | |
| Worldwide | DigiKey | 526 | |
| Mouser Electronics | 126 | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| XIO3130IZHC | Green (RoHS & no Sb/Br) | SNAGCU | Level-3-260C-168 HR | View | View |
| XIO3130ZHC | Green (RoHS & no Sb/Br) | SNAGCU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for XIO3130 
View Application Notes for PCIe Packet Switches
| Name | Part # | Company | Tool / Software Type |
| XIO3130EVM Evaluation Module | XIO3130EVM | Texas Instruments | Development Boards/EVMs |
| Part # | Name | Product Family | Comments |
| XIO2000A | x1 PCI Express to PCI Bus Translation Bridge | PCI EXPRESS - PCIE BRIDGES | Can be used with XIO3130. TI customers also evaluated this product. |
| TS2PCIE2212 | 4-channel PCIe 2:1 Multiplexer/Demultiplexer Passive FET Switch | PCI EXPRESS - PCIe Signal Switches | Can be used with XIO3130. TI customers also evaluated this product. |
| Customers Who Evaluated This Product Also Evaluated... | |||
| XIO2000A | x1 PCI Express to PCI Bus Translation Bridge | PCI EXPRESS-PCIE BRIDGES | TI customers also evaluated this product. |
| XIO1100 | x1 PCI Express PHY | PCI EXPRESS-PCIE PHYS | TI customers also evaluated this product. |
| XIO2001 | x1 PCI Express to PCI Bus Translation Bridge | PCI EXPRESS-PCIE BRIDGES | TI customers also evaluated this product. |
| TPS61165 | High Brightness White LED Driver in 2mm x 2mm QFN Package | LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS | TI customers also evaluated this product. |
| MAX3232 | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver | INTERFACE-RS-232 | TI customers also evaluated this product. |
| TS2PCIE2212 | 4-channel PCIe 2:1 Multiplexer/Demultiplexer Passive FET Switch | PCI EXPRESS-PCIe Signal Switches | TI customers also evaluated this product. |
| TPA2012D2 | 2.1-W Stereo Class-D Audio Amplifier with Gain Select (TPA2012) | DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS | TI customers also evaluated this product. |
| TPS2115A | Autoswitching Power Mux | POWER MUXES AND CURRENT LIMITED SWITCHES-POWER MUXES | TI customers also evaluated this product. |
| TPS51100 | 3A Source/Sink DDR terminator Regulator | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| MAX3232E | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV IEC ESD Protection | INTERFACE-RS-232 | TI customers also evaluated this product. |

No Tags are Available for this Part Number