XTR106 Status: ACTIVE

4-20mA Current Transmitter with Bridge Excitation And Linearization


      Burr-Brown
         
Alert me about changes<br/>to this product

See Also

  • XTR117 - Does not include the 2.5V and 5V voltage references. 5V regulator instead of 5.1V.
  • XTR115 - Does not include the 5V voltage reference. 5V regulator instead of 5.1V.
  • XTR116 - 4.096V voltage reference instead of 5V reference. Does not include 2.5V reference. 5V regulator instead of 5.1V.

View all related products

 XTR106
Sensor Excitation5V and 2.5V  
Loop Voltage(V)7.5 to 36  
Full Scale Input Range5mV to 1V  
Non-Linearity(Max)(%)0.01  
Output Zero Error (+/-)(Max)(uA)25  
Vs(Min)(V)7.5  
Vs(Max)(V)36  
Auxiliary Output Voltage(V)5.1  
Span Error(Max)(%)0.2  
Offset Voltage (+/-)(Max)(uV)25  
Offset Voltage Drift (+/-)(Max)(uV/Degrees Celsius)1.5  
CMRR, 60Hz(Min)(dB)86  
Pin/Package14PDIP, 14SOIC  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • RCV420: Precision 4mA to 20mA Current Loop Receiver
  • XTR115: 4-20mA Current Loop Transmitters
  • XTR110: Precision Voltage-To-Current Converter/Transmitter
  • INA110: Fast-Settling FET-Input Very High Accuracy Instrumentation Amplifier
  • ISO150: Dual, Isolated, Bi-Directional Digital Coupler
  • PGA204: Programmable Gain Instrumentation Amplifier

More Related Products

Product Information

Features

  • LOW TOTAL UNADJUSTED ERROR
  • 2.5V, 5V BRIDGE EXCITATION REFERENCE
  • 5.1V REGULATOR OUTPUT
  • LOW SPAN DRIFT: ±25ppm/°C max
  • LOW OFFSET DRIFT: 0.25µV/°C
  • HIGH PSR: 110dB min
  • HIGH CMR: 86dB min
  • WIDE SUPPLY RANGE: 7.5V to 36V
  • 14-PIN DIP AND SO-14 SURFACE-MOUNT
  • APPLICATIONS
    • PRESSURE BRIDGE TRANSMITTERS
    • STRAIN GAGE TRANSMITTERS
    • TEMPERATURE BRIDGE TRANSMITTERS
    • INDUSTRIAL PROCESS CONTROL
    • SCADA REMOTE DATA ACQUISITION
    • REMOTE TRANSDUCERS
    • WEIGHING SYSTEMS
    • ACCELEROMETERS

All trademarks are the property of their respective owners.

Description

The XTR106 is a low cost, monolithic 4-20mA, two-wire current transmitter designed for bridge sensors. It provides complete bridge excitation (2.5V or 5V reference), instrumentation amplifier, sensor linearization, and current output circuitry. Current for powering additional external input circuitry is available from the VREG pin.

The instrumentation amplifier can be used over a wide range of gain, accommodating a variety of input signal types and sensors. Total unadjusted error of the complete current transmitter, including the linearized bridge, is low enough to permit use without adjustment in many applications. The XTR106 operates on loop power supply voltages down to 7.5V.

Linearization circuitry provides second-order correction to the transfer function by controlling bridge excitation voltage.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
XTR106PACTIVE5.60 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
XTR106PAACTIVE4.00 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
XTR106PAG4ACTIVE4.00 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
XTR106PG4ACTIVE5.60 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
XTR106UACTIVE6.15 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
XTR106U/2K5ACTIVE5.60 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
XTR106U/2K5E4ACTIVE5.60 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
XTR106UAACTIVE4.40 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
XTR106UA/2K5ACTIVE4.00 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
XTR106UA/2K5E4ACTIVE4.00 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
XTR106UAG4ACTIVE4.40 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
XTR106UE4ACTIVE6.15 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:47 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksXTR106P
AmericasNewark 15
Rochester Electronics 25
AsiaFarnell Asia 56
EuropeFarnell 52
Spoerle 100
WorldwideDigiKey 933
TI Lead Time*: 14 WeeksXTR106PA
AmericasNewark 26
Rochester Electronics 50
AsiaFarnell Asia 19
WPI 385
EuropeCompel 702
WorldwideDigiKey 306
Mouser Electronics 75
TI Lead Time*: 14 WeeksXTR106PAG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksXTR106PG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksXTR106U
AmericasArrow >1k
EuropeAbacus Polar 50
Compel >1k
WorldwideDigiKey >1k
Mouser Electronics 248
TI Lead Time*: 20 WeeksXTR106U/2K5
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksXTR106U/2K5E4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksXTR106UA
AmericasArrow >1k
Avnet >1k
Newark 324
Rochester Electronics 14
AsiaFarnell Asia 324
EuropeCompel >1k
WorldwideDigiKey 1
Mouser Electronics 122
TI Lead Time*: 20 WeeksXTR106UA/2K5
AsiaWPI >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksXTR106UA/2K5E4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksXTR106UAG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksXTR106UE4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
XTR106P RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
XTR106PA RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
XTR106PAG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
XTR106PG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
XTR106U RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
XTR106U/2K5 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
XTR106U/2K5E4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
XTR106UA RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
XTR106UA/2K5 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
XTR106UA/2K5E4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
XTR106UAG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
XTR106UE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for XTR106 Help

Datasheet

Application Notes

Part # Name Product Family Comments
XTR117   XTR117 4-20mA Current Loop Transmitter   SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING   Does not include the 2.5V and 5V voltage references. 5V regulator instead of 5.1V.  
XTR115   4-20mA Current Loop Transmitters   SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING   Does not include the 5V voltage reference. 5V regulator instead of 5.1V.  
XTR116   4-20mA Current Loop Transmitters   SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING   4.096V voltage reference instead of 5V reference. Does not include 2.5V reference. 5V regulator instead of 5.1V.  
XTR108   4-20mA, Two-Wire Transmitter 'Smart' Programmable with Signal Conditioning   SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING   More programmable. Does not include voltage references. 2 matched 500uA current sources. 5V regulator instead of 5.1V.  
Customers Who Evaluated This Product Also Evaluated...
RCV420 Precision 4mA to 20mA Current Loop Receiver SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
XTR115 4-20mA Current Loop Transmitters SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
XTR110 Precision Voltage-To-Current Converter/Transmitter SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
XTR117 XTR117 4-20mA Current Loop Transmitter SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
XTR101 Precision, Low Drift 4-20mA Two-Wire Transmitter SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
XTR105 4-20mA Current Transmitter with Sensor Excitation and Linearization SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
XTR111 Precision Voltage-to-Current Converter/Transmitter SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
XTR108 4-20mA, Two-Wire Transmitter 'Smart' Programmable with Signal Conditioning SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
XTR300 Industrial Analog Current/Voltage Output Driver SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
XTR116 4-20mA Current Loop Transmitters SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
INA110 Fast-Settling FET-Input Very High Accuracy Instrumentation Amplifier INSTRUMENTATION AMPLIFIER-DUAL SUPPLY TI customers also evaluated this product.
ISO150 Dual, Isolated, Bi-Directional Digital Coupler INTERFACE-ISOLATORS TI customers also evaluated this product.
PGA204 Programmable Gain Instrumentation Amplifier AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER TI customers also evaluated this product.
OPA544 High-Voltage, High-Current Operational Amplifier PRECISION AMPLIFIER-HIGH OUTPUT CURRENT TI customers also evaluated this product.
OPA2544 High-Voltage, High-Current Dual Operational Amplifier PRECISION AMPLIFIER-HIGH OUTPUT CURRENT TI customers also evaluated this product.
INA101 Very High Accuracy Instrumentation Amplifier INSTRUMENTATION AMPLIFIER-DUAL SUPPLY TI customers also evaluated this product.
LOG102 Logarithmic and Log Ratio Amplifier SPECIAL FUNCTION AMPLIFIER-LOGARITHMIC AMPLIFIER TI customers also evaluated this product.
OPA2107 Precision Dual Difet(R) Operational Amplifier PRECISION AMPLIFIER-LOW NOISE TI customers also evaluated this product.
DRV594 +/-3 A High-Efficiency PWM Power Driver SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
INA128 Precision, Low Power Instrumentation Amplifiers INSTRUMENTATION AMPLIFIER-DUAL SUPPLY TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for XTR106:

View All Tags

Other Support



Click Here