XTR110 Status: ACTIVE

Precision Voltage-To-Current Converter/Transmitter


      Burr-Brown
         
Alert me about changes<br/>to this product

See Also

  • XTR111 - The XTR111 has a voltage regulator instead of the 10V reference, no internal resistors and therefore no internal 4mA offset shift
  • XTR300 - The XTR300 is much more flexible providing bipolar voltage or current output and sophisticated diagnostic functions and logic control. It also needs dual supply
 XTR110
Sensor ExcitationVref=10V  
Loop Voltage(V)13.5 to 40  
Full Scale Input Range0 to 10V  
Non-Linearity(Max)(%)0.025  
Output Zero Error (+/-)(Max)(uA)16  
Vs(Min)(V)13.5  
Vs(Max)(V)40  
Span Error(Max)(%)0.2  
Pin/Package16PDIP, 16SOIC  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • XTR111: Precision Voltage-to-Current Converter/Transmitter
  • XTR300: Industrial Analog Current/Voltage Output Driver
  • XTR115: 4-20mA Current Loop Transmitters
  • ADS1258: 24 Bit, Fast Channel Cycling Delta-Sigma ADC
  • SN74LVC1G32: Single 2-Input Positive-OR Gate
  • ADS6122: Low Power 12-bit 65MSPS ADC with selectable parallel CMOS or LVDS outputs

More Related Products

Product Information

Features

  • 4mA TO 20mA TRANSMITTER
  • SELECTABLE INPUT/OUTPUT RANGES:
    • 0V to +5V, 0V to +10V Inputs
    • 0mA to 20mA, 5mA to 25mA Outputs Other Ranges
  • 0.005% MAX NONLINEARITY, 14 BIT
  • PRECISION +10V REFERENCE OUTPUT
  • SINGLE SUPPLY OPERATION
  • WIDE SUPPLY RANGE: 13.5V to 40V
  • APPLICAITONS:
    • INDUSTRIAL PROCESS CONTROL
    • PRESSURE/TEMPERATURE TRANSMITTERS
    • CURRENT-MODE BRIDGE EXCITATION
    • GROUNDED TRANSDUCER CIRCUITS
    • CURRENT SOURCE REFERENCE FOR DATA ACQUISITION
    • PROGRAMMABLE CURRENT SOURCE FOR TEST EQUIPMENT
    • POWER PLANT/ENERGY SYSTEM MONITORING

All trademarks are the property of their respective owners.

Description

The XTR110 is a precision voltage-to-current converter designed for analog signal transmission. It accepts inputs of 0 to 5V or 0 to 10V and can be connected for outputs of 4 to 20mA, 0 to 20mA, 5 to 25mA and many other commonly used ranges.

A precision on-chip metal film resistor network provides input scaling and current offsetting. An internal 10V voltage reference can be used to drive external circuitry.

The XTR110 is available in 16-pin plastic DIP, ceramic DIP and SOL-16 surface-mount packages. Commercial and industrial temperature range models are available.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
XTR110ADOBSOLETE DIESALE (Y) | 0     Not Available
XTR110AGNRND46.60 | 1ku(JD) | 16  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
XTR110BGNRND53.70 | 1ku(JD) | 16  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
XTR110KPACTIVE7.10 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
XTR110KPG4ACTIVE7.10 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
XTR110KUACTIVE7.80 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
XTR110KU/1KACTIVE7.10 | 1kuSOIC (DW) | 16 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
XTR110KU/1KG4ACTIVE7.10 | 1kuSOIC (DW) | 16 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
XTR110KUG4ACTIVE7.80 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:47 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksXTR110AG
AmericasArrow 10
Avnet 21
Newark 220
EuropeSpoerle 48
TI Lead Time*: 20 WeeksXTR110BG
AsiaFarnell Asia 50
EuropeFarnell 30
TI Lead Time*: 14 WeeksXTR110KP
AmericasNewark 90
AsiaFarnell Asia 90
EuropeCompel 661
WorldwideDigiKey >1k
TI Lead Time*: 14 WeeksXTR110KPG4
AsiaFarnell Asia 25
EuropeFarnell 4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksXTR110KU
AmericasArrow 34
Newark 745
AsiaFarnell Asia >1k
EuropeAbacus Polar 79
Arrow Northern Europe 28
Avnet-SILICA 154
Compel 288
Farnell 323
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksXTR110KU/1K
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksXTR110KU/1KG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksXTR110KUG4
AmericasAvnet 40
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
XTR110AG  Green (RoHS & no Sb/Br) AU N/A for Pkg TypeViewView
XTR110BG  Green (RoHS & no Sb/Br) AU N/A for Pkg TypeViewView
XTR110KP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
XTR110KPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
XTR110KU RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
XTR110KU/1K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
XTR110KU/1KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
XTR110KUG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for XTR110 Help

Datasheet

Application Notes

Part # Name Product Family Comments
XTR111   Precision Voltage-to-Current Converter/Transmitter   SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING   The XTR111 has a voltage regulator instead of the 10V reference, no internal resistors and therefore no internal 4mA offset shift  
XTR300   Industrial Analog Current/Voltage Output Driver   SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING   The XTR300 is much more flexible providing bipolar voltage or current output and sophisticated diagnostic functions and logic control. It also needs dual supply  
ISO122   Precision Lowest Cost Isolation Amplifier   AMPLIFIERS AND LINEAR - ISOLATION AMPLIFIER   The ISO122 combined with the XTR110 can create an isolated 4 to 20mA channel.    
RCV420   Precision 4mA to 20mA Current Loop Receiver   SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING   The RCV420 is a reciever for 4 to 20mA transmitters such as the XTR110    
Customers Who Evaluated This Product Also Evaluated...
XTR111 Precision Voltage-to-Current Converter/Transmitter SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
XTR300 Industrial Analog Current/Voltage Output Driver SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
XTR115 4-20mA Current Loop Transmitters SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
XTR117 XTR117 4-20mA Current Loop Transmitter SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
RCV420 Precision 4mA to 20mA Current Loop Receiver SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
XTR101 Precision, Low Drift 4-20mA Two-Wire Transmitter SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
XTR105 4-20mA Current Transmitter with Sensor Excitation and Linearization SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
XTR106 4-20mA Current Transmitter with Bridge Excitation And Linearization SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
XTR108 4-20mA, Two-Wire Transmitter 'Smart' Programmable with Signal Conditioning SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
XTR116 4-20mA Current Loop Transmitters SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
ADS1258 24 Bit, Fast Channel Cycling Delta-Sigma ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
SN74LVC1G32 Single 2-Input Positive-OR Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
ADS6122 Low Power 12-bit 65MSPS ADC with selectable parallel CMOS or LVDS outputs DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
MAX3221 3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
SN74LVC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
TMS320F2808 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.
REF200 Dual Current Source/Current Sink VOLTAGE REFERENCE-CURRENT REFERENCE TI customers also evaluated this product.
DAC716 16-Bit Digital-to-Analog Converter with Serial Data Interface DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TPS76733 Single Output LDO, 1.0A, Fixed(3.3V), Low Quiescent Current, Fast Transient Response LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TLC3578 Serial Out, Low Power with Built-In Conversion Clock & 8x FIFO, 8 Channels DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for XTR110:

View All Tags

Other Support



Click Here