|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
All trademarks are the property of their respective owners. Description
The XTR110 is a precision voltage-to-current converter designed for analog signal transmission. It accepts inputs of 0 to 5V or 0 to 10V and can be connected for outputs of 4 to 20mA, 0 to 20mA, 5 to 25mA and many other commonly used ranges. A precision on-chip metal film resistor network provides input scaling and current offsetting. An internal 10V voltage reference can be used to drive external circuitry. The XTR110 is available in 16-pin plastic DIP, ceramic DIP and SOL-16 surface-mount packages. Commercial and industrial temperature range models are available. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| XTR110AD | OBSOLETE | DIESALE (Y) | 0 | Not Available | |||||
| XTR110AG | NRND | 46.60 | 1ku | (JD) | 16 | 1 | TUBE | Not Available | |||
| XTR110BG | NRND | 53.70 | 1ku | (JD) | 16 | 1 | TUBE | Not Available | |||
| XTR110KP | ACTIVE | 7.10 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | Contact TI Distributor or Sales Office | ||
| XTR110KPG4 | ACTIVE | 7.10 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | Contact TI Distributor or Sales Office | ||
| XTR110KU | ACTIVE | 7.80 | 1ku | SOIC (DW) | 16 | View | 40 | TUBE | Contact TI Distributor or Sales Office | ||
| XTR110KU/1K | ACTIVE | 7.10 | 1ku | SOIC (DW) | 16 | View | 1000 | LARGE T&R | Purchase Samples | ||
| XTR110KU/1KG4 | ACTIVE | 7.10 | 1ku | SOIC (DW) | 16 | View | 1000 | LARGE T&R | Purchase Samples | ||
| XTR110KUG4 | ACTIVE | 7.80 | 1ku | SOIC (DW) | 16 | View | 40 | TUBE | Contact TI Distributor or Sales Office | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:47 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksXTR110AG | |||
| Americas | Arrow | 10 | |
| Avnet | 21 | ||
| Newark | 120 | ||
| Europe | Spoerle | 48 | |
| TI Lead Time*: 20 WeeksXTR110BG | |||
| Asia | Farnell Asia | 50 | |
| Europe | Farnell | 30 | |
| TI Lead Time*: 14 WeeksXTR110KP | |||
| Americas | Newark | 90 | |
| Asia | Farnell Asia | 86 | |
| Europe | Compel | 661 | |
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 14 WeeksXTR110KPG4 | |||
| Asia | Farnell Asia | 18 | |
| Europe | Farnell | 2 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksXTR110KU | |||
| Americas | Arrow | 34 | |
| Newark | 745 | ||
| Asia | Farnell Asia | >1k | |
| Europe | Abacus Polar | 79 | |
| Arrow Northern Europe | 28 | ||
| Avnet-SILICA | 154 | ||
| Compel | 288 | ||
| Farnell | 320 | ||
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 20 WeeksXTR110KU/1K | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksXTR110KU/1KG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksXTR110KUG4 | |||
| Americas | Avnet | 40 | |
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| XTR110AG | Green (RoHS & no Sb/Br) | AU | N/A for Pkg Type | View | View |
| XTR110BG | Green (RoHS & no Sb/Br) | AU | N/A for Pkg Type | View | View |
| XTR110KP | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
| XTR110KPG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
| XTR110KU | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| XTR110KU/1K | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| XTR110KU/1KG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| XTR110KUG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for XTR110 
| Part # | Name | Product Family | Comments |
| XTR111 | Precision Voltage-to-Current Converter/Transmitter | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING | The XTR111 has a voltage regulator instead of the 10V reference, no internal resistors and therefore no internal 4mA offset shift |
| XTR300 | Industrial Analog Current/Voltage Output Driver | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING | The XTR300 is much more flexible providing bipolar voltage or current output and sophisticated diagnostic functions and logic control. It also needs dual supply |
| ISO122 | Precision Lowest Cost Isolation Amplifier | AMPLIFIERS AND LINEAR - ISOLATION AMPLIFIER | The ISO122 combined with the XTR110 can create an isolated 4 to 20mA channel. |
| RCV420 | Precision 4mA to 20mA Current Loop Receiver | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING | The RCV420 is a reciever for 4 to 20mA transmitters such as the XTR110 |
| Customers Who Evaluated This Product Also Evaluated... | |||
| XTR111 | Precision Voltage-to-Current Converter/Transmitter | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING | TI customers also evaluated this product. |
| XTR300 | Industrial Analog Current/Voltage Output Driver | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING | TI customers also evaluated this product. |
| XTR115 | 4-20mA Current Loop Transmitters | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING | TI customers also evaluated this product. |
| XTR117 | XTR117 4-20mA Current Loop Transmitter | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING | TI customers also evaluated this product. |
| RCV420 | Precision 4mA to 20mA Current Loop Receiver | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING | TI customers also evaluated this product. |
| XTR101 | Precision, Low Drift 4-20mA Two-Wire Transmitter | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING | TI customers also evaluated this product. |
| XTR105 | 4-20mA Current Transmitter with Sensor Excitation and Linearization | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING | TI customers also evaluated this product. |
| XTR106 | 4-20mA Current Transmitter with Bridge Excitation And Linearization | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING | TI customers also evaluated this product. |
| XTR108 | 4-20mA, Two-Wire Transmitter 'Smart' Programmable with Signal Conditioning | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING | TI customers also evaluated this product. |
| XTR116 | 4-20mA Current Loop Transmitters | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING | TI customers also evaluated this product. |
| ADS1258 | 24 Bit, Fast Channel Cycling Delta-Sigma ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| SN74LVC1G32 | Single 2-Input Positive-OR Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |
| ADS6122 | Low Power 12-bit 65MSPS ADC with selectable parallel CMOS or LVDS outputs | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| MAX3221 | 3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver | INTERFACE-RS-232 | TI customers also evaluated this product. |
| SN74LVC1G08 | Single 2-Input Positive-AND Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |
| TMS320F2808 | 32-Bit Digital Signal Controller with Flash | C2000 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES | TI customers also evaluated this product. |
| REF200 | Dual Current Source/Current Sink | VOLTAGE REFERENCE-CURRENT REFERENCE | TI customers also evaluated this product. |
| DAC716 | 16-Bit Digital-to-Analog Converter with Serial Data Interface | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| TPS76733 | Single Output LDO, 1.0A, Fixed(3.3V), Low Quiescent Current, Fast Transient Response | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TLC3578 | Serial Out, Low Power with Built-In Conversion Clock & 8x FIFO, 8 Channels | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |

Most Popular Tags for XTR110: