XTR115 Status: ACTIVE

4-20mA Current Loop Transmitters


      Burr-Brown
         
Alert me about changes<br/>to this product

See Also

  • XTR116 - On-chip 4.096V voltage reference instead of 2.5V reference.
  • XTR117 - Lower supply current. Wider supply range. Does not include voltage reference.
  • XTR106 - Includes 2.5V and 5V voltage reference. 5.1V regulator instead of 5V.
 XTR115XTR116 
Sensor ExcitationVref=2.5V  Vref=4.096V  
Loop Voltage(V)7.5 to 36  7.5 to 36  
Full Scale Input Range200uA  200uA  
Non-Linearity(Max)(%)0.01  0.01  
Output Zero Error (+/-)(Max)(uA)25  25  
Vs(Min)(V)7.5  7.5  
Vs(Max)(V)36  36  
Auxiliary Output Voltage(V)5  5  
Span Error(Max)(%)0.2  0.2  
Pin/Package8SOIC  8SOIC  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • RCV420: Precision 4mA to 20mA Current Loop Receiver
  • XTR101: Precision, Low Drift 4-20mA Two-Wire Transmitter
  • XTR117: XTR117 4-20mA Current Loop Transmitter
  • TLV5618A: 12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Q temp available
  • TPS61085: 18.5V, 2A, 650kHz, 1.2MHz Step-Up DC-DC Converter with Forced PWM Mode
  • TPS65053: 5-Channel Power Mgmt IC with two step down converters and 3 low-input voltage LDOs

More Related Products

Product Information

Features

  • LOW QUIESCENT CURRENT: 200µA
  • 5V REGULATOR FOR EXTERNAL CIRCUITS
  • V REF FOR SENSOR EXCITATION:
       XTR115: 2.5V
       XTR116: 4.096V
  • LOW SPAN ERROR: 0.05%
  • LOW NONLINEARITY ERROR: 0.003%
  • WIDE LOOP SUPPLY RANGE: 7.5V to 36V
  • SO-8 PACKAGE
  • APPLICATIONS
    • 2-WIRE, 4-20mA CURRENT LOOP TRANSMITTER
    • SMART TRANSMITTER
    • INDUSTRIAL PROCESS CONTROL
    • TEST SYSTEMS
    • COMPATIBLE WITH HART MODEM
    • CURRENT AMPLIFIER
    • VOLTAGE-TO-CURRENT AMPLIFIER

All trademarks are the property of their respective owners.

Description

The XTR115 and XTR116 are precision current output converters designed to transmit analog 4-to-20mA signals over an industry standard current loop. They provide accurate current scaling and output current limit functions.

The on-chip voltage regulator (5V) can be used to power external circuitry. A precision on-chip VREF (2.5V for XTR115 and 4.096V for XTR116) can be used for offsetting or to excite transducers. A current return pin (IRET) senses any current used in external circuitry to assure an accurate control of the output current.

The XTR115 is a fundamental building block of smart sensors using 4-to-20mA current transmission.

The XTR115 and XTR116 are specified for operation over the extended industrial temperature range, -40°C to +85°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
XTR115UACTIVE1.65 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
XTR115U/2K5ACTIVE1.50 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
XTR115U/2K5E4ACTIVE1.50 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
XTR115UAACTIVE1.40 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
XTR115UA/2K5ACTIVE1.25 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
XTR115UA/2K5E4ACTIVE1.25 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
XTR115UAE4ACTIVE1.40 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
XTR115UG4ACTIVE1.65 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:46 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksXTR115U
AmericasArrow >1k
Avnet 13
Newark 32
AsiaFarnell Asia 5
EuropeArrow Southern Europe 75
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksXTR115U/2K5
AsiaWPI >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksXTR115U/2K5E4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksXTR115UA
AmericasArrow 340
Newark >1k
AsiaFarnell Asia 801
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 20 WeeksXTR115UA/2K5
AsiaWPI >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksXTR115UA/2K5E4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksXTR115UAE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksXTR115UG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
XTR115U RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
XTR115U/2K5 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
XTR115U/2K5E4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
XTR115UA RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
XTR115UA/2K5 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
XTR115UA/2K5E4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
XTR115UAE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
XTR115UG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for XTR115 Help

Datasheet

Application Notes

Part # Name Product Family Comments
XTR116   4-20mA Current Loop Transmitters   SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING   On-chip 4.096V voltage reference instead of 2.5V reference.  
XTR117   XTR117 4-20mA Current Loop Transmitter   SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING   Lower supply current. Wider supply range. Does not include voltage reference.  
XTR106   4-20mA Current Transmitter with Bridge Excitation And Linearization   SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING   Includes 2.5V and 5V voltage reference. 5.1V regulator instead of 5V.  
Customers Who Evaluated This Product Also Evaluated...
RCV420 Precision 4mA to 20mA Current Loop Receiver SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
XTR101 Precision, Low Drift 4-20mA Two-Wire Transmitter SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
XTR117 XTR117 4-20mA Current Loop Transmitter SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
XTR111 Precision Voltage-to-Current Converter/Transmitter SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
XTR110 Precision Voltage-To-Current Converter/Transmitter SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
XTR106 4-20mA Current Transmitter with Bridge Excitation And Linearization SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
XTR105 4-20mA Current Transmitter with Sensor Excitation and Linearization SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
XTR112 4-20mA Current Transmitters with Sensor Excitation and Linearization SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
XTR108 4-20mA, Two-Wire Transmitter 'Smart' Programmable with Signal Conditioning SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
XTR116 4-20mA Current Loop Transmitters SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
TLV5618A 12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Q temp available DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TPS61085 18.5V, 2A, 650kHz, 1.2MHz Step-Up DC-DC Converter with Forced PWM Mode DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TPS65053 5-Channel Power Mgmt IC with two step down converters and 3 low-input voltage LDOs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TLC2543 12-Bit 66 kSPS ADC Ser. Out, Pgrmable MSB/LSB First, Pgrmable Power Down/Output Data Length, 11 Ch. DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
SN74HC04 Hex Inverters BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN74LVC2G04 Dual Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
OPA2277 High Precision Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
SN65HVD3082E Low-Power RS-485 Transceiver INTERFACE-RS-485 TI customers also evaluated this product.
TL431 Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
SN74LVC244A Octal Buffer/Driver With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for XTR115:

View All Tags

Other Support



Click Here