XTR300 Status: ACTIVE

Industrial Analog Current/Voltage Output Driver

      
         
Alert me about changes<br/>to this product

See Also

  • XTR111 - The XTR111 is made for unipolar output, can only source current and needs to be hard wired for current or voltage. It is also lower cost and single supply.
  • XTR110 - The XTR110 is similiar to the XTR111, but includes a 10V reference instead of of a voltage regulator.

Datasheet

Download - PDF Icon

 XTR300
Non-Linearity(Max)(%)0.1  
Vs(Min)(V)10  
Vs(Max)(V)40  
Auxiliary Output Voltage(V)17.5  
Span Error(Max)(%)0.12  
Offset Voltage (+/-)(Max)(uV)1900  
Offset Voltage Drift (+/-)(Max)(uV/Degrees Celsius)6  
Pin/Package20QFN  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • XTR111: Precision Voltage-to-Current Converter/Transmitter
  • XTR110: Precision Voltage-To-Current Converter/Transmitter
  • XTR115: 4-20mA Current Loop Transmitters
  • INA333: Low Power, Precision Instrumentation Amplifier
  • CC1101: Low-Power Sub-1GHz RF Transceiver
  • ISO3080: Isolated 5-V Full & Half-Duplex RS-485 Transceivers

More Related Products

Product Information

Features

  • USER–SELECTABLE: Voltage or Current Output
  • +40V SUPPLY VOLTAGE
  • VOUT: ±10V (up to ±17.5V at ±20V supply)
  • IOUT: ±0mA (linear up to ±24mA)
  • SHORT– OR OPEN–CIRCUIT FAULT INDICATOR PIN
  • NO CURRENT SHUNT REQUIRED
  • OUTPUT DISABLE FOR SINGLE INPUT MODE
  • THERMAL PROTECTION
  • OVER–CURRENT PROTECTION
  • SEPARATE DRIVER AND RECEIVER CHANNELS
  • DESIGNED FOR TESTABILITY APPLICATIONS
  • PLC OUTPUT PROGRAMMABLE DRIVER
  • INDUSTRIAL CROSS–CONNECTORS
  • INDUSTRIAL HIGH–VOLTAGE I/O
  • 3–WIRE–SENSOR CURRENT OR VOLTAGE OUTPUT
  • ±10V 2– AND 4–WIRE VOLTAGE OUTPUT
    Patents Pending

HART is a registered trademark of the HART Communication Foundation.

All other trademarks are the property of their respective owners.

Description

The XTR300 is a complete output driver for industrial and process control applications. The output can be configured as current or voltage by the digital I/V select pin. No external shunt resistor is required. Only external gain–setting resistors and a loop compensation capacitor are required.

The separate driver and receiver channels provide flexibility. The Instrumentation Amplifier (IA) can be used for remote voltage sense or as a high–voltage, highimpedance measurement channel. In voltage output mode, a copy of the output current is provided, allowing calculation of load resistance.

The digital output selection capability, together with the error flags and monitor pins, make remote configuration and troubleshooting possible. Fault conditions on the output and on the IA input as well as over–temperature conditions are indicated by the error flags. The monitoring pins provide continuous feedback about load power or impedance. For additional protection, the maximum output current is limited and thermal protection is provided.

Digital communication like HART. can be modulated onto the input signal. The receive signal applied to the output can be detected at the monitor pins in both current and voltage output modes. In addition to HART communication, the device offers system or sensor configuration through the signal connector.

The XTR300 is specified over the –40°C to +85°'C industrial temperature range and for supply voltage up to 40V.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
XTR300AIRGWRACTIVE-55 to 1252.45 | 1kuQFN (RGW) | 20 View 3000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
XTR300AIRGWRG4ACTIVE-55 to 1252.45 | 1kuQFN (RGW) | 20 View 3000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
XTR300AIRGWTACTIVE-55 to 1252.70 | 1kuQFN (RGW) | 20 View 250 | SMALL T&R Download CAD Format for this Symbol
XTR300AIRGWTG4ACTIVE-55 to 1252.70 | 1kuQFN (RGW) | 20 View 250 | SMALL T&R Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
XTR300AIRGWRAs of 7:59 AM GMT, 03 Jul 2009As of 7:59 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 16 WeeksNone Reported
View Distributors
   
XTR300AIRGWRG4As of 7:59 AM GMT, 03 Jul 2009As of 7:59 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 16 WeeksNone Reported
View Distributors
   
XTR300AIRGWTAs of 7:59 AM GMT, 03 Jul 2009As of 7:59 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 16 Weeks AmericasArrow 250
 Mouser Electronics 119
 Newark 250
 AsiaWPI 375
XTR300AIRGWTG4As of 7:59 AM GMT, 03 Jul 2009As of 7:59 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 16 Weeks EuropeSpoerle 1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
XTR300AIRGWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
XTR300AIRGWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
XTR300AIRGWT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
XTR300AIRGWTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for XTR300 Help

Datasheet

Application Notes

View Application Notes for 4-20mA Conditioning

User Guides

Tools & Software

NamePart # Company Tool / Software Type
XTR300 Evaluation ModuleXTR300EVMTexas InstrumentsDevelopment Boards/EVMs

Part # Name Product Family Comments
XTR111   Precision Voltage-to-Current Converter/Transmitter     The XTR111 is made for unipolar output, can only source current and needs to be hard wired for current or voltage. It is also lower cost and single supply.  
XTR110   Precision Voltage-To-Current Converter/Transmitter     The XTR110 is similiar to the XTR111, but includes a 10V reference instead of of a voltage regulator.  
DCP010505B   Miniature, 1W Isolated Unregulated DC/DC Converters   ISOLATED DC/DC CONVERTERS - 1 W AND 2 W MINIATURE      
RCV420   Precision 4mA to 20mA Current Loop Receiver   SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTERS - 4-20MA CONDITIONING   The RCV420 is a reciever for 4-20mA transmitters such as the XTR300    
Customers Who Evaluated This Product Also Evaluated...
XTR111 Precision Voltage-to-Current Converter/Transmitter   TI customers also evaluated this product.
XTR110 Precision Voltage-To-Current Converter/Transmitter   TI customers also evaluated this product.
XTR115 4-20mA Current Loop Transmitters   TI customers also evaluated this product.
XTR101 Precision, Low Drift 4-20mA Two-Wire Transmitter   TI customers also evaluated this product.
XTR108 4-20mA, Two-Wire Transmitter 'Smart' Programmable with Signal Conditioning   TI customers also evaluated this product.
XTR105 4-20mA Current Transmitter with Sensor Excitation and Linearization   TI customers also evaluated this product.
XTR117 XTR117 4-20mA Current Loop Transmitter   TI customers also evaluated this product.
RCV420 Precision 4mA to 20mA Current Loop Receiver   TI customers also evaluated this product.
XTR112 4-20mA Current Transmitters with Sensor Excitation and Linearization   TI customers also evaluated this product.
INA333 Low Power, Precision Instrumentation Amplifier INSTRUMENTATION AMPLIFIERS-SINGLE SUPPLY TI customers also evaluated this product.
CC1101 Low-Power Sub-1GHz RF Transceiver Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
ISO3080 Isolated 5-V Full & Half-Duplex RS-485 Transceivers INTERFACE-ISOLATORS TI customers also evaluated this product.
MSP430F2274 16-bit Ultra-Low-Power Microcontroller, 32kB Flash, 1K RAM MSP430 ULTRA-LOW POWER MICROCONTROLLERS-MSP430X2XX - FLASH NO LCD TI customers also evaluated this product.
LM317 3/4 Pin 1.5A Adjustable Positive Voltage Regulator LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
TMS320F2808 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-F282X FIXED POINT MCU TI customers also evaluated this product.
OPA2604 Dual FET-Input, Low Distortion Operational Amplifier PRECISION AMPLIFIERS-WIDE BANDWIDTH TI customers also evaluated this product.
OPA2333 1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier PRECISION AMPLIFIERS-LOW OFFSET VOLTAGE TI customers also evaluated this product.
TPS63000 96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS TI customers also evaluated this product.
BQ24070 Li-Ion Charger with Dynamic Power-Path Management, Output regulated to 4.4V BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
Isolated DC/DC Converter Selection Guide  

Related End Equipments

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for XTR300:

View All Tags

Other Support



Click 

Here